Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
...
PCB connectors
har
-flex
i
c
o
n
®
Header
Header
Two-part PCB terminal
In combination with connectors
Subcategories
for SMT reflow soldering
for THR reflow soldering
for wave soldering
for SMT reflow soldering
for THR reflow soldering
for wave soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
396
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
396
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
to
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
2
27
3
27
4
27
5
25
6
23
7
21
8
23
9
21
10
21
11
21
12
21
13
14
14
14
15
14
16
14
17
14
18
14
19
14
20
13
21
8
22
8
23
4
24
4
25
4
Rated current
Select a value
Reset filter
from
2 A
6 A
11 A
15 A
to
2 A
6 A
11 A
15 A
2 A
2
6 A
58
11 A
191
15 A
135
Specification
Select a value
Reset filter
Horizontal
182
Vertical
202
With guiding pin
4
Element
Select a value
Reset filter
Header
396
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
60
Reflow soldering termination (THR)
293
Data rate
Select a value
Reset filter
1 Gbit/s
4
10 Mbit/s
10
100 Mbit/s
10
Contact spacing (termination side)
Select a value
Reset filter
from
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
to
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
1.27 mm
2
2.54 mm
58
3.5 mm
101
3.81 mm
90
5 mm
58
5.08 mm
87
Contact rows
Select a value
Reset filter
from
1
to
1
1
396
PCB fixing
Select a value
Reset filter
With thread flange
122
Coding
Select a value
Reset filter
Please order coding pins separately.
326
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
10
Requirement set with Hazard Levels
Select a value
Reset filter
R26
10
Unfortunately, no results were found for your search query
396 products
(of 396)
2/14
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
Header
har-flexicon 2,54 MSH-4 SAMPLE BK
Article. No: 14 11 041 3002 333
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-5 SAMPLE BK
Article. No: 14 11 051 3001 333
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-2 SAMPLE BK
Article. No: 14 11 021 3001 333
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-8 SAMPLE BK
Article. No: 14 11 081 3002 333
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 8
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTH-8 BK
Article. No: 14 12 081 4002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-10 SAMPLE BK
Article. No: 14 11 101 3001 333
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTH-3 BK SL
Article. No: 14 12 031 7006 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
PCB fixing: With thread flange
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTV-3 BK SL
Article. No: 14 12 031 7005 000
Vertical
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
PCB fixing: With thread flange
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-3 SAMPLE BK
Article. No: 14 11 031 3001 333
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTH-5 BK
Article. No: 14 12 051 4002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-2 T24 BK 600pcshar
Article. No: 14 11 021 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-12 SAMPLE BK
Article. No: 14 11 121 3001 333
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 12
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-10 SAMPLE BK
Article. No: 14 11 101 3002 333
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTV-8 BK
Article. No: 14 12 081 4001 000
Vertical
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTH-3 BK
Article. No: 14 12 031 7002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-8 SAMPLE BKhar-fle
Article. No: 14 11 081 3001 333
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 8
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTH-3 BK
Article. No: 14 12 031 4002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTV-5 BK SL
Article. No: 14 12 051 4005 000
Vertical
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
PCB fixing: With thread flange
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTV-4 BK SL
Article. No: 14 12 041 4005 000
Vertical
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
PCB fixing: With thread flange
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTV-2 BK
Article. No: 14 12 021 4001 000
Vertical
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MTH-4 BK
Article. No: 14 12 041 6002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTH-6 BK
Article. No: 14 12 061 7002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-2 T24 BK 500pcs
Article. No: 14 11 021 3001 000
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MTH-12 BK
Article. No: 14 12 121 6002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTH-8 BK
Article. No: 14 12 081 7002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTV-8 BK
Article. No: 14 12 081 7001 000
Vertical
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTV-7 BK
Article. No: 14 12 071 4001 000
Vertical
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTV-4 BK
Article. No: 14 12 041 7001 000
Vertical
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-2 SAMPLE BK
Article. No: 14 11 021 3002 333
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-5 SAMPLE BK
Article. No: 14 11 051 3002 333
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
14
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 396 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends