Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
eShop
Industrial connectors / Han
®
...
Series
Han-Modular
®
The modular connector
Accessories
Accessories
Fixing
Crimp flange
Frame
...
Filters
Category
Select a value
Reset filter
Accessories
71
Modules
2
Conductor cross-section
Select a value
Reset filter
0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
1
16 mm²
1
1 ... 2.5 mm² PE (signal side)
1
1 ... 2.5 mm² PE terminal signal side
2
25 mm²
1
4 ... 10 mm² PE (power side)
1
4 ... 10 mm² PE terminal power side
2
Gender
Select a value
Reset filter
Female
9
Male
8
Size
Select a value
Reset filter
24 B
4
34 HPR
2
Series
Select a value
Reset filter
D-Sub
30
Han-Eco
®
Modular
1
Han-Modular
®
16
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR
2
Han
®
HPR EasyCon
4
Type of module
Select a value
Reset filter
Han
®
Dummy module
2
Type of accessory
Select a value
Reset filter
Adapter
1
Cable clamp
7
Cable seal
3
Cable shoe
2
Cable tie
1
Contact locking system
3
Crimp ferrule
17
Crimp flange
13
Fixing
2
Fixing plate
1
Float washer
2
Frame
7
GND Adapter
2
Guide element
2
Locking element
2
Module locking system
2
PE Multiple ground connection
1
Strain relief
2
Update module
1
Description of the accessory
Select a value
Reset filter
3 cable entries
1
4 cable entries
1
A … H
2
A … L
1
D-Sub 1 ... 4
19
Double
1
In housing Han
®
10 A
1
Low construction
2
Metal
1
Single
1
Up to 8 contacts
1
With metal latch
1
With strain relief
1
a … h
2
a … l
1
for 1 module
1
for Han-Modular
®
hinged frames
1
for PE extension
2
for SC module
1
for rail
1
for the combination of two Flexboxes and for mounting the Flexbox
1
for up to 12 single modules
2
for up to 8 single modules
4
to update the male module
1
Clamping range
Select a value
Reset filter
4 ... 10 mm
1
5 ... 16 mm
1
9 ... 24 mm
1
Material (contacts)
Select a value
Reset filter
Copper alloy
2
Material (seal)
Select a value
Reset filter
NBR
3
Colour (accessories)
Select a value
Reset filter
Black
1
RAL 9005 (jet black)
3
Adapter for
Select a value
Reset filter
Han-Quintax
®
1
Han
®
Shielded power module
2
Material (accessories)
Select a value
Reset filter
Copper alloy
1
Fibre-glass reinforced
3
Metal
7
Polyamide (PA)
4
Polycarbonate (PC)
2
Stainless steel
4
Teflon (PTFE)
3
Thermoplastic
1
Zinc die-cast
6
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
14
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
10
R23 (HL 1-3)
10
R26
4
Size of the module
Select a value
Reset filter
Single module
2
Unfortunately, no results were found for your search query
73 products
(of 73)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Conductor cross-section-descending
Gender-descending
Size-descending
Series-descending
Crimp flange
Crimp flange for Hood 9-37P 9,0-10,0mm
Article. No: 61 03 000 0072
D-Sub 1 ... 4
Inner diameter: 9 mm
Outer diameter: 10 mm
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 11,0 - 11,0mm
Article. No: 61 03 000 0057
Inner diameter: 11 mm
Outer diameter: 12 mm
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 6,5 - 7,5mm
Article. No: 61 03 000 0048
Inner diameter: 6.5 mm
Outer diameter: 7.5 mm
Add to Wishlist
Remove from wishlist
Crimp flange
Crimp flange for Hood 9-37P 3,5-4,5mm
Article. No: 61 03 000 0063
D-Sub 1 ... 4
Inner diameter: 3.5 mm
Outer diameter: 4.5 mm
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 7,5 - 8,5mm
Article. No: 61 03 000 0050
Inner diameter: 7.5 mm
Outer diameter: 8.5 mm
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 13,0 - 14,0mm
Article. No: 61 03 000 0127
Inner diameter: 13 mm
Outer diameter: 14 mm
Add to Wishlist
Remove from wishlist
Module locking system
Module Clamp for rail (1 pcs)
Article. No: 09 14 000 0313
for rail
Add to Wishlist
Remove from wishlist
Guide element
Guide bush for D-Sub module
Article. No: 09 14 000 9919
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Guide element
Guide pin for D-Sub module
Article. No: 09 14 000 9918
Metal
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 11,5 - 12,5mm
Article. No: 61 03 000 0058
Inner diameter: 11.5 mm
Outer diameter: 12.5 mm
Add to Wishlist
Remove from wishlist
Crimp flange
Crimp flange for Hood 9-37P 3,0-4,0mm
Article. No: 61 03 000 0062
D-Sub 1 ... 4
Inner diameter: 3 mm
Outer diameter: 4 mm
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert med 5-16mm
Article. No: 09 14 000 8200
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable clamp
clamp short f.Gigabit and Shielded modul
Article. No: 09 14 000 9983
Cable diameter: 6 ... 10 mm
Zinc die-cast
Add to Wishlist
Remove from wishlist
Float washer
Washer f. sliding frame (D=15mm)
Article. No: 09 14 000 9986
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 12,5 - 13,5mm
Article. No: 61 03 000 0059
Inner diameter: 12.5 mm
Outer diameter: 13.5 mm
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 5,5 - 6,5mm
Article. No: 61 03 000 0046
Inner diameter: 5.5 mm
Outer diameter: 6.5 mm
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert small 4-10mm
Article. No: 09 14 000 8100
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable tie
cable tie with metal latch 3.6 x 140 mm
Article. No: 09 14 000 9809
With metal latch
Polyamide (PA), Metal
Black
Add to Wishlist
Remove from wishlist
Fixing
Han-Modular Flexbox fixing element
Article. No: 09 14 000 8020
for the combination of two Flexboxes and for mounting the Flexbox
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 6,0 - 7,0mm
Article. No: 61 03 000 0047
Inner diameter: 6 mm
Outer diameter: 7 mm
Add to Wishlist
Remove from wishlist
Strain relief
strain relief for Flexbox hood 4 entries
Article. No: 09 14 000 8034
4 cable entries
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Crimp flange
Crimp flange for Hood 9-37P 8,5-9,5mm
Article. No: 61 03 000 0165
D-Sub 1 ... 4
Inner diameter: 8.5 mm
Outer diameter: 9.5 mm
Add to Wishlist
Remove from wishlist
Locking element
Han-Modular Flexbox single locking
Article. No: 09 14 000 8021
Single
Add to Wishlist
Remove from wishlist
Cable seal
Flexbox bellows seal insert large 9-24mm
Article. No: 09 14 000 8300
NBR
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Locking element
Han-Modular Flexbox double locking
Article. No: 09 14 000 8022
Double
Add to Wishlist
Remove from wishlist
Crimp ferrule
Inducom Crimp ferrule 5,0 - 6,0mm
Article. No: 61 03 000 0045
Inner diameter: 5 mm
Outer diameter: 6 mm
Add to Wishlist
Remove from wishlist
Frame
Frame Han 24HPR EasyCon Short PE-Mod-A-H
Article. No: 09 40 024 9935
for up to 8 single modules, A … H, Low construction
Size: 24 B
Add to Wishlist
Remove from wishlist
Strain relief
strain relief for Flexbox hood 3 entries
Article. No: 09 14 000 8033
3 cable entries
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Frame
Frame Han 24HPR EasyCon-Mod-A-H
Article. No: 09 40 024 9931
for up to 8 single modules, A … H
Size: 24 B
Add to Wishlist
Remove from wishlist
GND Adapter
GND adapter Shielded power module male
Article. No: 09 14 000 9807
Metal
Adapter for: Han
®
Shielded power module
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Conductor cross-section - descending
Gender - descending
Size - descending
Series - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 73 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends