Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Ukraine
HARTING Ukraine Overview
Distributors in Ukraine
HARTING Украина
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
myHARTING
Ukraine (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Staf
®
for low voltages
Staf
®
for low voltages
Slim construction size
Screw termination
Solder termination
for Han A
®
hoods/housings
Filters
Category
Select a value
Reset filter
Inserts
13
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
13
Rated voltage
Select a value
Reset filter
from
25 V
to
25 V
25 V
13
Number of contacts
Select a value
Reset filter
from
6
14
20
to
6
14
20
6
5
14
4
20
4
Termination method
Select a value
Reset filter
Screw termination
7
Solder termination
6
Conductor cross-section
Select a value
Reset filter
1.5 mm²
7
2.5 mm²
6
Gender
Select a value
Reset filter
Female
7
Male
6
Size
Select a value
Reset filter
10 A
4
16 A
4
3 A
5
Series
Select a value
Reset filter
Staf
®
13
Specification
Select a value
Reset filter
Insert with fixing screw with seal
1
Material (contacts)
Select a value
Reset filter
Copper alloy
13
Surface (contacts)
Select a value
Reset filter
Silver plated
13
Unfortunately, no results were found for your search query
13 products
(of 13)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Staf 06 Pos. F Insert Screw
Article. No: 09 70 006 2813
Screw termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 3 A
Contacts: 6
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Staf 06 Pos. M Insert Screw
Article. No: 09 70 006 2616
Screw termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Size: 3 A
Contacts: 6
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 6 FE -L
Article. No: 09 70 006 2812
Solder termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 3 A
Contacts: 6
Conductor cross-section: 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 6 STI-L
Article. No: 09 70 006 2615
Solder termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Size: 3 A
Contacts: 6
Conductor cross-section: 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 14 FE-S
Article. No: 09 70 014 2811
Screw termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 10 A
Contacts: 14
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 14 STI-S
Article. No: 09 70 014 2614
Screw termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Size: 10 A
Contacts: 14
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 14 STI-L
Article. No: 09 70 014 2613
Solder termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Size: 10 A
Contacts: 14
Conductor cross-section: 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 14 FE-L
Article. No: 09 70 014 2810
Solder termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 10 A
Contacts: 14
Conductor cross-section: 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 20 STI-L
Article. No: 09 70 020 2621
Solder termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Size: 16 A
Contacts: 20
Conductor cross-section: 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Staf 20 Pos. F Insert Screw
Article. No: 09 70 020 2817
Screw termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 16 A
Contacts: 20
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
STAF 20 FE-L
Article. No: 09 70 020 2816
Solder termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 16 A
Contacts: 20
Conductor cross-section: 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Staf 20 Pos. M Insert Screw
Article. No: 09 70 020 2622
Screw termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Size: 16 A
Contacts: 20
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Staf 06 Pos. F Insert Screw
Article. No: 09 70 006 2817
Screw termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 3 A
Contacts: 6
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 13 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends