Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Han
®
Thermocouple for temperature measurement conductors
Han
®
Thermocouple for temperature measurement conductors
Iron and constantan contacts according to IEC 60584 type J
Screw termination
Crimp termination
Ideal for injection moulding machines
Filters
Category
Select a value
Reset filter
Inserts
10
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
10
Rated voltage
Select a value
Reset filter
from
250 V
400 V
to
250 V
400 V
250 V
2
400 V
8
Number of contacts
Select a value
Reset filter
from
10
16
24
to
10
16
24
10
2
16
4
24
4
Termination method
Select a value
Reset filter
Screw termination
10
Conductor cross-section
Select a value
Reset filter
1 ... 2.5 mm²
10
Gender
Select a value
Reset filter
Female
5
Male
5
Size
Select a value
Reset filter
10 B
2
16 A
2
16 B
2
24 B
4
Series
Select a value
Reset filter
Han
®
Thermocouple
10
Identification
Select a value
Reset filter
Han A
®
2
Han E
®
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
10
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
10
R23 (HL 1-3)
10
Unfortunately, no results were found for your search query
10 products
(of 10)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han E 24 F-SCREW Fe(Au)/CuNi/Ag TYPE J
Article. No: 09 33 024 2789
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16E-Male-Screw Fe(Au)/CuNi Type J
Article. No: 09 33 016 2691
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16A-STI-S (FE(Au) / CuNi)
Article. No: 09 20 016 2691
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 A
Contacts: 16
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16A-BU-S (FE(Au) / CuNi)
Article. No: 09 20 016 2891
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 A
Contacts: 16
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16E-F-Screw Fe(Au) / CuNi Type J
Article. No: 09 33 016 2791
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24E-M-Screw Fe(Au) / CuNi Type J
Article. No: 09 33 024 2691
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24E-F-Screw Fe(Au) / CuNi Type J
Article. No: 09 33 024 2791
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han E 24 M-Scew Fe(Au)/CuNi/AgType J
Article. No: 09 33 024 2689
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10E-F-Screw Fe(Au)/Cu Ni Type J
Article. No: 09 33 010 2791
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10E-M-Screw Fe(Au)/CuNi Type J
Article. No: 09 33 010 2691
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 1 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 10 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends