Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
...
Industrial connectors / Han
®
Series
HARTING UIC
HARTING UIC
Robust interfaces for inter-car jumpers according to UIC 558
High flexibility due to compatibility according to UIC 558 standard
Compliance relevant railway standards: IEC 61372 (Kategorie 2), IEC 45545 (Klasse: HL3/R23), UL-94-V-0
Subcategories
Connector sets
Hoods/Housings
Inserts
Contacts
Accessories
Cable glands
Connector sets
Hoods/Housings
Inserts
Contacts
Accessories
Filters
Category
Select a value
Reset filter
Accessories
3
Connector sets
32
Contacts
6
Hoods/Housings
7
Inserts
6
Rated current
Select a value
Reset filter
from
10 A
≤ 10 A
to
10 A
≤ 10 A
10 A
33
≤ 10 A
6
Rated voltage
Select a value
Reset filter
from
60 V
110 V
to
60 V
110 V
60 V
24
110 V
9
Number of contacts
Select a value
Reset filter
from
6
13
18
22
to
6
13
18
22
6
4
13
13
18
13
22
13
Termination method
Select a value
Reset filter
Crimp termination
38
Type of hood/housing
Select a value
Reset filter
Backshell
1
Bulkhead mounted housing
3
Hood
3
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP64 unmated condition
1
IP67 unmated condition & cover closed
12
IP69 / IPX9K acc. to ISO 20653 mated condition
40
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm² Signal
2
0.75 ... 1 mm²
39
1.5 ... 10 mm² Power
2
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 8 Power
2
AWG 18
6
AWG 18 ... AWG 17
33
AWG 26 ... AWG 12 Signal
2
Type of contact
Select a value
Reset filter
Crimp contact
6
Gender
Select a value
Reset filter
Female
20
Male
26
Cable entry
Select a value
Reset filter
1x Integrated
10
1x Pg 21
12
Version
Select a value
Reset filter
Top entry
3
Series
Select a value
Reset filter
HARTING UIC
54
Identification
Select a value
Reset filter
558
49
Power70
5
Element
Select a value
Reset filter
Connector sets
32
Specification
Select a value
Reset filter
Dummy kit
3
With cable gland
10
Description of hood/housing
Select a value
Reset filter
With metal cover
3
Type of accessory
Select a value
Reset filter
Cable gland
1
Retaining plate
2
Clamping range
Select a value
Reset filter
12.9 ... 13.6 mm
3
12.9 ... 18.5 mm
1
13 ... 21 mm
1
16.9 ... 17.6 mm
3
17.7 ... 18.5 mm
3
Material (contacts)
Select a value
Reset filter
Copper alloy
35
Surface (contacts)
Select a value
Reset filter
Gold plated
11
Nickel plated
11
Silver plated
11
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
17
Corrosion resistant
17
Fibre-glass reinforced
22
Polyamide (PA)
22
Material (seal)
Select a value
Reset filter
Silicone
38
Colour (accessories)
Select a value
Reset filter
Black
2
Size
Select a value
Reset filter
Pg 21
1
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
3
Unfortunately, no results were found for your search query
54 products
(of 54)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 013 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 013 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 018 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-NI
Article. No: 09 58 013 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET DUMMY KIT
Article. No: 09 58 022 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AU
Article. No: 09 58 022 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 022 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 013 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-13PIN
Article. No: 09 58 001 0301
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-18PIN-PG21
Article. No: 09 58 001 1441
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-22PIN
Article. No: 09 58 001 0303
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-18PIN
Article. No: 09 58 001 0302
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Inserts
UIC558 13PIN-FI-CRT
Article. No: 09 58 013 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558-13PIN-MI-CRT
Article. No: 09 58 013 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 22PIN-FI-CRT
Article. No: 09 58 022 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 22
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 18PIN-FI-CRT
Article. No: 09 58 018 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 18
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-NI
Article. No: 09 58 000 6605
Rated current: ≤10 A
Female
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75 mm²/ 18 AWG-AU
Article. No: 09 58 000 6305
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Inserts
UIC558-18PIN-MI-CRT
Article. No: 09 58 018 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 18
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75 mm²/18 AWG-NI
Article. No: 09 58 000 6505
Rated current: ≤10 A
Male
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-AU
Article. No: 09 58 000 6405
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Inserts
UIC558-22PIN-MI-CRT
Article. No: 09 58 022 3001
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 22
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-13PIN-PG21
Article. No: 09 58 001 1440
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-MC-CRT-0.75-1.0 mm²/18 AWG-AG
Article. No: 09 58 000 6105
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Hood
UIC558-HTE-22PIN-PG21
Article. No: 09 58 001 1442
Top entry
1x Pg 21
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
Black
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75-1.0 mm²/18 AWG-AG
Article. No: 09 58 000 6205
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Cable gland
UIC558-CGM-P-PG21
Article. No: 09 58 001 9901
Pg 21
Clamping range: 12.9 ... 18.5 mm
Black
IP69 / IPX9K acc. to ISO 20653 mated condition
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 022 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AG
Article. No: 09 58 018 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 018 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 54 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends