Data Copper cable
  • Cable assemblies
  • Bulk cables
  • Other cable lengths on request!
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (flat)
      70
    • Copper cable (round)
      3076
    • Hybrid cable (copper/FO)
      30
    • Hybrid cable (copper/copper)
      33
  • Element
    Select a value Reset filter
    • Bulk cables
      220
    • Cable assemblies
      3015
  • Specification
    Select a value Reset filter
    • Not assembled
      220
    • Pre-assembled on both sides
      2471
    • Pre-assembled on one side
      544
  • Description of the cable
    Select a value Reset filter
    • AC version
      22
    • Angled bottom
      24
    • Angled left
      33
    • Angled right
      25
    • Angled top
      23
    • DC version
      22
    • Flame retardant
      294
    • Halogen-free
      405
    • Largely oil resistant
      4
    • MVB
      1
    • Multimode
      16
    • Oil and UV resistant
      8
    • Oil resistant
      287
    • Singlemode
      14
    • Straight
      249
    • Sunlight resistant
      16
    • Twisted pair
      7
    • Type C
      30
    • Type R
      28
    • UV resistant
      32
    • WTB
      2
    • Wiring 1:1
      235
    • Wiring acc. to IEEE 1355
      1
    • Wiring crossed
      25
    • for railway applications
      160
  • Number of cores
    Select a value Reset filter
    • 2
      227
    • 4
      1185
    • 6
      8
    • 8
      1524
    • 9
      5
    • 10
      29
    • 12
      37
    • 13
      3
    • 14
      7
    • 15
      5
    • 16
      6
    • 17
      12
    • 18
      3
    • 19
      16
    • 20
      17
    • 24
      7
    • 25
      5
    • 26
      7
    • 28
      3
    • 34
      6
    • 37
      5
    • 40
      7
    • 50
      7
    • 60
      4
    • 64
      8
  • Core structure
    Select a value Reset filter
    • 10x AWG 26
      13
    • 10x AWG 28
      5
    • 10x AWG 30
      3
    • 12x AWG 18
      16
    • 17x AWG 18
      16
    • 1x 2x AWG 22/7
      94
    • 1x 2x AWG 24/7
      32
    • 1x 2x AWG 26/7
      18
    • 20x AWG 32
      10
    • 2x 0.5 mm²
      1
    • 2x 0.75 mm²
      5
    • 2x 1.5 mm²
      3
    • 2x 2x AWG 22
      3
    • 2x 9 / 125 µm
      14
    • 2x AWG 22
      50
    • 2x AWG 22/7
      23
    • 2x AWG 24
      30
    • 2x AWG 24/11
      44
    • 2x AWG 26/7
      44
    • 2x AWG 28/7
      23
    • 2x G50 / 125 µm
      16
    • 3x 2.5 mm²
      51
    • 3x AWG 18 + 16x AWG 22
      16
    • 4x 0.25 mm²
      84
    • 4x 1.5 mm²
      27
    • 4x 2 Twisted Pair
      510
    • 4x 2 Twisted Pair AWG 26/7
      23
    • 4x 2x AWG 23/1
      7
    • 4x 2x AWG 23/7
      4
    • 4x 2x AWG 24/7
      5
    • 4x 2x AWG 26/19
      4
    • 4x 2x AWG 26/7
      783
    • 4x 2x AWG 27/7
      10
    • 4x 2x AWG 28/7
      38
    • 4x 6.0 mm²
      40
    • 4x AWG 16 + 2x AWG 17
      4
    • 4x AWG 16 + 4x AWG 19
      2
    • 4x AWG 22/1
      26
    • 4x AWG 22/19
      33
    • 4x AWG 22/7
      1068
    • 4x AWG 26/7
      23
    • 5G 2.5 mm²
      3
    • 8x 0.14 mm²
      28
    • 8x AWG 24/7
      20
    • 8x AWG 26/19
      5
    • 8x AWG 26/7
      66
    • AWG 28/7
      101
3,235 products (of 3,235)
4/108
Compare
0
Sort by
Filters
0

Topics & Trends