Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
Interface connectors
...
PushPull Device connectivity
HARTING Mini PushPull ix Industrial
®
Cable assemblies
Cable assemblies
Robust industrial design
360° shielding
5000 mating cycles
Filters
Series
Select a value
Reset filter
HARTING Mini PushPull
91
Identification
Select a value
Reset filter
ix Industrial
®
91
Element
Select a value
Reset filter
Cable assemblies
91
Specification
Select a value
Reset filter
Pre-assembled on both sides
91
Type of cable
Select a value
Reset filter
Copper cable (round)
91
Termination method
Select a value
Reset filter
IDC termination
91
Piercing termination
39
Rated current
Select a value
Reset filter
from
1.5 A
to
1.5 A
1.5 A
13
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
78
Data rate
Select a value
Reset filter
1 Gbit/s
78
10 Gbit/s
78
10 Mbit/s
78
100 Mbit/s
78
2.5 Gbit/s
78
5 Gbit/s
78
Number of cores
Select a value
Reset filter
from
8
10
to
8
10
8
78
10
13
Core structure
Select a value
Reset filter
10x AWG 26
13
4x 2x AWG 26/7
78
Cable diameter
Select a value
Reset filter
6.6 mm ± 0.3 mm
26
6.7 mm ± 0.3 mm
13
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
0.2 m
7
0.3 m
7
0.4 m
7
0.5 m
7
0.7 m
7
1 m
7
1.5 m
7
2 m
7
2.5 m
7
3 m
7
5 m
7
7.5 m
7
10 m
7
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
39
PVC
52
Connector 1
Select a value
Reset filter
HARTING Mini PushPull
91
IDC termination
39
Overmoulded
91
ix Industrial
®
Type A
78
ix Industrial
®
Type B
13
Connector 2
Select a value
Reset filter
HARTING DualBoot RJ45
39
HARTING Mini PushPull
52
Overmoulded
52
Piercing termination
39
ix Industrial
®
Type A
39
ix Industrial
®
Type B
13
Unfortunately, no results were found for your search query
91 products
(of 91)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of cable-descending
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 10m
Article. No: 33 48 343 4804 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 0,5m
Article. No: 33 48 353 5A21 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 10m
Article. No: 33 48 343 4805 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 1,5m
Article. No: 33 48 343 4805 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 7,5m
Article. No: 33 48 343 4805 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 10m
Article. No: 33 48 353 5A21 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 0,2m
Article. No: 33 48 343 4805 002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 7,5m
Article. No: 33 48 353 5A21 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 0,4m
Article. No: 33 48 353 5A21 004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 1,5m
Article. No: 33 48 353 5A21 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,5m
Article. No: 33 48 343 4804 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 7,5m
Article. No: 33 48 343 4804 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 0,3m
Article. No: 33 48 353 5A21 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 0,4m
Article. No: 33 48 343 4805 004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,4m
Article. No: 33 48 343 4804 004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 0,2m
Article. No: 33 48 353 5A21 002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 2,5m
Article. No: 33 48 353 5A21 025
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 0,7m
Article. No: 33 48 353 5A21 007
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 2,0m
Article. No: 33 48 353 5A21 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 0,7m
Article. No: 33 48 343 4805 007
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 2,5m
Article. No: 33 48 343 4804 025
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 3,0m
Article. No: 33 48 343 4805 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 3,0m
Article. No: 33 48 353 5A21 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 1,0m
Article. No: 33 48 343 4805 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 1,5m
Article. No: 33 48 343 4804 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,7m
Article. No: 33 48 343 4804 007
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 2,0m
Article. No: 33 48 343 4804 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 1,0m
Article. No: 33 48 343 4804 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 5,0m
Article. No: 33 48 343 4805 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 2,5m
Article. No: 33 48 343 4805 025
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of cable - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 91 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends