Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
...
System cabling
Data Copper cable
Circular connectors M12
Circular connectors M12
Field assembly or overmoulded
IP65 / IP67
PVC, PUR
D-coding
X-coding
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
714
Element
Select a value
Reset filter
Cable assemblies
720
Specification
Select a value
Reset filter
Pre-assembled on both sides
491
Pre-assembled on one side
229
Description of the cable
Select a value
Reset filter
Type C
30
Type R
18
for railway applications
107
Number of cores
Select a value
Reset filter
from
2
4
8
to
2
4
8
2
80
4
434
8
183
Core structure
Select a value
Reset filter
2x AWG 22
50
2x AWG 24
30
4x 2 Twisted Pair
46
4x 2x AWG 26/7
104
4x AWG 22/19
18
4x AWG 22/7
434
8x AWG 24/7
20
8x AWG 26/7
18
Number of contacts
Select a value
Reset filter
from
4
to
4
4
18
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
452
Cat. 6
A
Class E
A
up to 500 MHz
188
Data rate
Select a value
Reset filter
1 Gbit/s
188
10 Gbit/s
188
10 Mbit/s
640
100 Mbit/s
640
2.5 Gbit/s
188
5 Gbit/s
188
Shielding
Select a value
Reset filter
Shielded
159
Coding
Select a value
Reset filter
B-coding
80
D-coding
452
X-coding
188
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.1 m
1.3 m
1.4 m
1.5 m
1.6 m
1.8 m
2 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.5 m
5 m
5.5 m
6 m
6.5 m
6.8 m
7 m
7.2 m
7.5 m
8 m
8.1 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
18 m
18.5 m
19 m
20 m
21 m
22 m
23 m
24 m
25 m
26 m
27 m
28 m
29 m
30 m
32 m
34 m
35 m
36 m
39 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.1 m
1.3 m
1.4 m
1.5 m
1.6 m
1.8 m
2 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.5 m
5 m
5.5 m
6 m
6.5 m
6.8 m
7 m
7.2 m
7.5 m
8 m
8.1 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
18 m
18.5 m
19 m
20 m
21 m
22 m
23 m
24 m
25 m
26 m
27 m
28 m
29 m
30 m
32 m
34 m
35 m
36 m
39 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
0.2 m
5
0.3 m
6
0.4 m
4
0.5 m
58
0.6 m
4
0.7 m
4
0.8 m
1
0.9 m
1
1 m
71
1.1 m
1
1.3 m
1
1.4 m
3
1.5 m
48
1.6 m
2
1.8 m
1
2 m
65
2.5 m
9
2.8 m
1
3 m
42
3.5 m
4
3.6 m
1
4 m
11
4.1 m
1
4.5 m
2
5 m
69
5.5 m
2
6 m
10
6.5 m
1
6.8 m
1
7 m
11
7.2 m
1
7.5 m
45
8 m
8
8.1 m
1
8.5 m
1
9 m
5
9.5 m
1
10 m
60
11 m
3
12 m
10
12.5 m
1
13 m
6
14 m
4
15 m
26
16 m
2
17 m
2
18 m
5
18.5 m
1
19 m
2
20 m
25
21 m
2
22 m
2
23 m
2
24 m
1
25 m
15
26 m
2
27 m
1
28 m
2
29 m
1
30 m
12
32 m
1
34 m
1
35 m
6
36 m
1
39 m
1
40 m
9
45 m
1
50 m
3
60 m
1
70 m
3
80 m
1
90 m
2
100 m
1
Cable diameter
Select a value
Reset filter
6.3 ... 6.7 mm
18
6.5 mm ± 0.2 mm
9
6.6 mm ± 0.2 mm
111
6.6 mm ± 0.3 mm
11
6.7 mm ± 0.3 mm
63
8.1 mm
30
Material (cable)
Select a value
Reset filter
Elastomer
111
PE
20
PUR (polyurethane)
342
PVC
217
Polyolefin copolymer
30
Colour (cable)
Select a value
Reset filter
Black
206
Green
296
Grey
7
Red
2
Violet
80
Yellow
129
Series
Select a value
Reset filter
Circular connectors M12
690
Han-Modular
®
30
RJ45
146
Connector 1
Select a value
Reset filter
Female Angled
35
Female Straight
64
HARTING DualBoot RJ45
30
Han
®
M12 module
30
M12 B-coding
80
M12 D-coding
364
M12 X-coding
173
Male
6
Male Angled
92
Male Straight
450
Overmoulded
103
Panel feed through
6
Press&Go
76
PushPull
48
RJ45
43
Connector 2
Select a value
Reset filter
Female Angled
13
Female Straight
56
HARTING DualBoot RJ45
12
HARTING RJ Industrial
®
Gigalink
37
M12 B-coding
35
M12 D-coding
275
M12 X-coding
102
Male
59
Male Angled
67
Male Straight
217
Overmoulded
64
Panel feed through
4
Press&Go
76
PushPull
19
RJ45
20
RJ45 Gigalink
10
Straight
37
Torsional strength
Select a value
Reset filter
≥ 5.000.000 @ torsion angle= ±180° @ 1m
18
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
38
Requirement set with Hazard Levels
Select a value
Reset filter
R15 (HL 1-3)
38
R16 (HL 1-3)
38
Unfortunately, no results were found for your search query
720 products
(of 720)
2/24
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 1.0m
Article. No: 09 48 689 6018 010
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 x-code Cable Assy 10m PVC
Article. No: 09 48 932 3757 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X-cod st/st m/m PVC 1.0m
Article. No: 21 33 050 5855 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 x-code Cable Assy 0,5m PVC
Article. No: 09 48 932 3757 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- Rail 1m
Article. No: 09 48 220 0011 010
Pre-assembled on one side
Copper cable (round)
for railway applications
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 1,0m
Article. No: 09 45 700 5022
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/- m/- 5,0m
Article. No: 21 34 920 0477 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 0,5m
Article. No: 21 34 929 2477 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 6,0m
Article. No: 21 34 929 2477 060
Pre-assembled on both sides
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m Rail 1.5m
Article. No: 09 48 222 2011 015
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 8,0m
Article. No: 21 34 929 2477 080
Pre-assembled on both sides
Copper cable (round)
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7, trail., 2,0m
Article. No: 09 45 700 5024
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/- m/- 10,0m
Article. No: 21 34 920 0477 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod an/- m/- 1,0m
Article. No: 21 34 940 0405 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 3,5m
Article. No: 21 34 929 2477 035
Pre-assembled on both sides
Copper cable (round)
Cable length: 3.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 x-code Cable Assy 2m PVC
Article. No: 09 48 932 3757 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 1,5m
Article. No: 21 34 929 2477 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- Rail 0.5m
Article. No: 09 48 220 0011 005
Pre-assembled on one side
Copper cable (round)
for railway applications
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 7,0m
Article. No: 21 34 929 2477 070
Pre-assembled on both sides
Copper cable (round)
Cable length: 7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 x-code Cable Assy 1m PVC
Article. No: 09 48 932 3757 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/f 1,5m
Article. No: 21 34 929 3405 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 2.0m
Article. No: 09 48 689 6018 020
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 2,0m
Article. No: 21 34 929 2405 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 15,0m
Article. No: 21 34 929 2477 150
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 4,0m
Article. No: 21 34 929 2477 040
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod st/st m/m 3,0m
Article. No: 21 34 929 2405 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod an/st m/m 5.0m
Article. No: 21 34 949 2477 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m Rail 2.0m
Article. No: 09 48 222 2011 020
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 5.0m
Article. No: 09 48 689 6018 050
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly D-cod an/an m/m 7,5m
Article. No: 21 34 949 4477 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
24
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 720 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends