Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
PCB connectors
Connectors Mixed
Connectors Mixed
Modular assembly
More than 20 different connector layouts
for high-power, coaxial, high-voltage, signal and pneumatic contacts
Filters
Series
Select a value
Reset filter
D-Sub
35
Identification
Select a value
Reset filter
Mixed
35
Element
Select a value
Reset filter
Connector
35
Description of the contact
Select a value
Reset filter
Angled
19
Straight
16
Turned
35
Termination method
Select a value
Reset filter
Wave soldering termination
35
Rated current
Select a value
Reset filter
from
5 A
to
5 A
5 A
21
Number of contacts
Select a value
Reset filter
from
2
3
5
7
9
13
17
21
to
2
3
5
7
9
13
17
21
2
4
3
6
5
4
7
4
9
4
13
5
17
4
21
4
Performance level
Select a value
Reset filter
1
35
NM 30 (S4)
35
Gender
Select a value
Reset filter
Female
17
Male
18
PCB fixing
Select a value
Reset filter
With board locks
35
With frame
19
Locking type
Select a value
Reset filter
Fixing flange with fitted screw lock 4-40 UNC
1
Fixing flange with thread 4-40 UNC
34
Flange height
Select a value
Reset filter
7.3 mm
19
7.5 mm
16
Coding
Select a value
Reset filter
With coding
6
Material (insert)
Select a value
Reset filter
Shell: steel, tin plated
35
Thermoplastic resin, glass-fibre filled (PBT)
35
Size
Select a value
Reset filter
D-Sub 1
4
D-Sub 2
10
D-Sub 3
17
D-Sub 4
4
Layer thickness
Select a value
Reset filter
≥ 30 µinch
35
Contact resistance, power area
Select a value
Reset filter
≤ 1 mΩ
34
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
21
Requirement set with Hazard Levels
Select a value
Reset filter
R26
21
Unfortunately, no results were found for your search query
35 products
(of 35)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Description of the contact-descending
Termination method-descending
Connector
D-Sub M 13W3 STR FE 20A UNC NM30 BL
Article. No: 09 69 300 9353
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 13
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 5W5 ANG FE 20A UNC NM30 BL
Article. No: 09 69 300 9104
Wave soldering termination
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 5
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 2W2C STR FE 20A UNC NM30 BL
Article. No: 09 69 100 9149
Wave soldering termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 2
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 3W3 ANG MA 20A UNC NM30 BL
Article. No: 09 69 200 9051
Wave soldering termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 5W5 ANG MA 20A UNC NM30 BL
Article. No: 09 69 300 9103
Wave soldering termination
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 5
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 3W3 STR MA 20A UNC NM30 BL
Article. No: 09 69 200 9147
Wave soldering termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 2W2C ANG FE 20A UNC NM30 BL
Article. No: 09 69 100 9085
Wave soldering termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 2
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 7W2 ANG FE 20A UNC NM30 BL
Article. No: 09 69 200 9033
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 7
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 7W2 ANG MA 20A UNC NM30 BL
Article. No: 09 69 200 9032
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 7
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 3W3C ANG MA 20A UNC NM30 BL
Article. No: 09 69 200 9006
Wave soldering termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 3W3 ANG FE 20A UNC NM30 BL
Article. No: 09 69 200 9140
Wave soldering termination
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 9W4 ANG FE 20A UNC NM30 BL
Article. No: 09 69 300 9106
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 17W2 ANG MA 20A UNC NM30 BL
Article. No: 09 69 300 9163
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 17
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 9W4 STR FE 20A UNC NM30 BL
Article. No: 09 69 300 9352
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 5W5 STR FE 20A UNC NM30 BL
Article. No: 09 69 300 9350
Wave soldering termination
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 5
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 9W4 STR MA 20A UNC NM30 BL
Article. No: 09 69 300 9351
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 21WA4 STR MA 20A UNC NM30 BL
Article. No: 09 69 400 9314
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 21
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 21WA4 ANG MA 20A UNC NM30 BL
Article. No: 09 69 400 9313
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 21
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 7W2 STR MA 20A UNC NM30 BL
Article. No: 09 69 200 9376
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 7
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 21WA4 STR FE 20A UNC NM30 BL
Article. No: 09 69 400 9315
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 21
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 21WA4 ANG FE 20A UNC NM30 BL
Article. No: 09 69 400 9188
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 21
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 17W2 STR MA 20A UNC NM30 BL
Article. No: 09 69 300 9354
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 17
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 7W2 STR FE 20A UNC NM30 BL
Article. No: 09 69 200 9283
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 7
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 13W3 ANG MA 20A UNC NM30 BL
Article. No: 09 69 300 9356
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 13
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 13W3 STR MA 20A UNC NM30 BL
Article. No: 09 69 300 9006
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 13
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 2W2C STR MA 20A UNC NM30 BL
Article. No: 09 69 100 9148
Wave soldering termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 2
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 17W2 STR FE 20A UNC NM30 BL
Article. No: 09 69 300 9355
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 17
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 13W3 ANG FE 20A UNC NM30 BL
Article. No: 09 69 300 9117
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 13
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 17W2 ANG FE 20A UNC NM30 BL
Article. No: 09 69 300 9207
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 17
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-Sub M 2W2C ANG MA 20A UNC NM30 BL
Article. No: 09 69 100 9084
Wave soldering termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 2
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Description of the contact - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 35 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends