Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
...
Interface connectors
preLink
®
Ethernet cabling system
Cable assemblies
Cable assemblies
Filters
Series
Select a value
Reset filter
RJ45
20
preLink
®
40
Element
Select a value
Reset filter
Cable assemblies
40
Specification
Select a value
Reset filter
Pre-assembled on both sides
40
Type of cable
Select a value
Reset filter
Copper cable (round)
40
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
20
Cat. 6 Class E up to 250 MHz
20
Data rate
Select a value
Reset filter
1 Gbit/s
20
10 Mbit/s
40
100 Mbit/s
40
2.5 Gbit/s
20
5 Gbit/s
20
Number of cores
Select a value
Reset filter
from
4
8
to
4
8
4
20
8
20
Core structure
Select a value
Reset filter
4x 2x AWG 26/7
10
4x 2x AWG 27/7
10
4x AWG 22/7
20
Cable length
Select a value
Reset filter
from
0.2 m
0.4 m
0.6 m
0.8 m
1 m
2 m
3 m
4 m
5 m
10 m
to
0.2 m
0.4 m
0.6 m
0.8 m
1 m
2 m
3 m
4 m
5 m
10 m
0.2 m
4
0.4 m
4
0.6 m
4
0.8 m
4
1 m
4
2 m
4
3 m
4
4 m
4
5 m
4
10 m
4
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
40
Connector 1
Select a value
Reset filter
RJ45
20
preLink
®
20
Connector 2
Select a value
Reset filter
preLink
®
40
Unfortunately, no results were found for your search query
40 products
(of 40)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Type of cable-descending
Transmission characteristics-descending
Cable assemblies
preLink cable PN Cat.5 4p 0.6 m
Article. No: 20 82 630 2006
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 3.0m
Article. No: 20 82 601 1030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 5m
Article. No: 20 82 631 1050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 2m
Article. No: 20 82 631 1020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 1m
Article. No: 20 82 630 2010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 2m
Article. No: 20 82 630 2020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 4.0m
Article. No: 20 82 601 1040
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.2m
Article. No: 20 82 601 1002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 3m
Article. No: 20 82 631 1030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 3m
Article. No: 20 82 630 2030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Type of cable - descending
Transmission characteristics - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 40 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends