Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
...
Interface connectors
D-Sub Subminiature D connectors
Tools
Tools
Filters
Series
Select a value
Reset filter
D-Sub
7
Type of tool
Select a value
Reset filter
Assembly tool
2
Bench press
1
Cable cutter for flat cables
1
Cabling tool for termination of flat cable
1
Crimp die
4
Crimping machine BK
1
Hand crimping tool
8
Hexagonal head screwdriver
1
Insert
1
Insertion / removal tools
2
Interchangeable blades
1
Locator
6
Pneumatic crimping tool
1
Quick change tool
2
Removal tool
1
Description of the tool
Select a value
Reset filter
09 93 000 5576 + 09 93 000 5476
1
4 indent crimp in acc. to MIL 22 520/2-01
2
D-Sub
2
Suitable for D-Sub
1
Suitable for D-Sub and SEK
2
acc. to DIN 41626
1
for 500 bandoliered D-Sub high density contacts
1
for 500 bandoliered standard contacts
1
for D-Sub
1
for D-Sub hoods (50 contacts)
1
for D-Sub hoods (9-37 contacts)
1
for D-Sub male
1
for D-Sub mixed
2
for InduCom hoods with hexagonal screws
1
for coaxial contact
1
for coaxial, pneumatic, power and high voltage contacts
1
for female contacts
1
for flange
2
for inner contact die
1
for male and female contacts
1
for male contacts
1
for outer ferrule
2
for part number 09 99 000 0503
2
for part number 09 99 000 0509
3
for part number 09 99 000 0615
1
for power contacts
1
for signal contacts
1
for single D-Sub high density contacts
1
for single D-Sub standard contacts
3
for single stamped D-Sub contact
1
for termination of insulation displacement connectors
1
for turned male and female contact
2
Number of contacts
Select a value
Reset filter
from
37
to
37
37
1
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.25 mm²
1
0.09 ... 0.56 mm²
2
0.09 ... 0.82 mm²
2
0.25 ... 0.5 mm²
1
0.5 ... 6 mm²
1
Unfortunately, no results were found for your search query
33 products
(of 33)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of tool-descending
Description of the tool-descending
Number of contacts-descending
Conductor cross-section-descending
Insertion / removal tools
DSUB INSERTION-REMOVAL-TOOL
Article. No: 09 99 000 0171
for single D-Sub standard contacts
Add to Wishlist
Remove from wishlist
Insertion / removal tools
D SUB HD INSERTION EXTRACTION TOOL
Article. No: 09 99 000 0513
for single D-Sub high density contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL INN.COAX/SIGNAL C.
Article. No: 09 99 000 0501
for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator D-Sub turned standard contacts
Article. No: 09 99 000 0531
for single D-Sub standard contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
SUB-D CRIMP TOOL SINGLE CONTACT
Article. No: 09 99 000 0175
for single stamped D-Sub contact
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Removal tool
D SUB MIXED EXTRACTION TOOL POWER COAX H
Article. No: 09 99 000 0512
for coaxial, pneumatic, power and high voltage contacts, for D-Sub mixed
Add to Wishlist
Remove from wishlist
Hand crimping tool
D SUB HD SERVICE CRIMP TOOL
Article. No: 09 99 000 0596
Add to Wishlist
Remove from wishlist
Hexagonal head screwdriver
Ball end hexagonal screwdriver SW2.5x100
Article. No: 61 03 600 0021
for InduCom hoods with hexagonal screws
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL POWER CONTACT
Article. No: 09 99 000 0509
for power contacts
Conductor cross-section: 0.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator D-Sub für. 0501 (Gigabit Modul )
Article. No: 09 99 000 0897
for single D-Sub standard contacts, 09 93 000 5576 + 09 93 000 5476
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND TOOLS
Article. No: 09 99 000 0169
for 500 bandoliered standard contacts
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Bench press
SEK BENCH-PRESS
Article. No: 09 99 000 0114
for termination of insulation displacement connectors, Suitable for D-Sub and SEK
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL OUTER COAX CONT.
Article. No: 09 99 000 0503
for coaxial contact, acc. to DIN 41626, for outer ferrule
Add to Wishlist
Remove from wishlist
Crimp die
D-Sub DIE OUTER COAX CONTACT
Article. No: 09 99 000 0508
for D-Sub
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL SIGNAL CON.W.P
Article. No: 09 99 000 0505
for signal contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
D SUB HD CR. TOOL F.500 PCS REEL- CS 20
Article. No: 09 99 000 0597
for 500 bandoliered D-Sub high density contacts
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for D-Sub large
Article. No: 09 98 000 3010
D-Sub
Conductor cross-section: 0.25 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for D Sub small
Article. No: 09 98 000 3008
D-Sub
Conductor cross-section: 0.09 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Crimping machine BK
crimping machine BK
Article. No: 09 98 000 5000
Add to Wishlist
Remove from wishlist
Cabling tool for termination of flat cable
DSUB BASE PLATE FOR IDC
Article. No: 09 99 000 0135
Suitable for D-Sub
Add to Wishlist
Remove from wishlist
Locator
DSUB DIE INNER COAX CONTACT
Article. No: 09 99 000 0507
for inner contact die
Add to Wishlist
Remove from wishlist
Insert
D SUB INSERT FOR MALE IDC 37 pole
Article. No: 09 99 600 0201
for D-Sub male
Add to Wishlist
Remove from wishlist
Crimp die
D SUB MIXED die for outer conductor of
Article. No: 09 99 000 0519
for part number 09 99 000 0503
Add to Wishlist
Remove from wishlist
Locator
D SUB MIXED die for short male power cri
Article. No: 09 99 000 0522
for male contacts, for part number 09 99 000 0509
Add to Wishlist
Remove from wishlist
Locator
D SUB MIXED die for short female power c
Article. No: 09 99 000 0521
for female contacts, for part number 09 99 000 0509
Add to Wishlist
Remove from wishlist
Crimp die
D SUB MIXED die for outer conductor of
Article. No: 09 99 000 0515
for D-Sub mixed
Add to Wishlist
Remove from wishlist
Crimp die
D SUB MIXED die for outer conductor
Article. No: 09 99 000 0518
for part number 09 99 000 0503, for outer ferrule
Add to Wishlist
Remove from wishlist
Locator
DSUB POSITIONER PLUG AND RECEPTACLE
Article. No: 09 99 000 0504
for male and female contacts, for part number 09 99 000 0509
Add to Wishlist
Remove from wishlist
Assembly tool
Mounting tool for flange - hood 50P
Article. No: 61 03 600 0018
for flange, for D-Sub hoods (50 contacts)
Add to Wishlist
Remove from wishlist
Assembly tool
Mounting tool for flange - hood 9-37P
Article. No: 61 03 600 0017
for flange, for D-Sub hoods (9-37 contacts)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of tool - descending
Description of the tool - descending
Number of contacts - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 33 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends