Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
...
Industrial connectors / Han
®
Tools
Crimping machines
Crimping machines
Machine processing
Gas-tight crimp connections
Easy handling
Filters
Category
Select a value
Reset filter
Tools
14
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.25 mm²
1
0.09 ... 0.82 mm²
1
0.14 ... 2.5 mm²
3
0.14 ... 4 mm²
2
0.25 ... 0.5 mm²
1
0.5 ... 1.5 mm²
1
1.5 ... 10 mm²
1
1.5 ... 6 mm²
1
Type of tool
Select a value
Reset filter
Crimping machine BK
1
Crimping machine TC-C01
3
Crimping machine TK-M
1
Interchangeable unit
5
Maintenance unit
1
Quick change tool
3
Description of the tool
Select a value
Reset filter
Basic machine without interchangeable unit
1
D-Sub
3
FC 3
1
Han D
®
1
Han E
®
1
Han-
Yellock
®
1
Han
®
C
1
Optional accessory
1
for Han D
®
contact
1
for Han E
®
contact
1
for Han
®
C contact
1
Unfortunately, no results were found for your search query
14 products
(of 14)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Conductor cross-section-descending
Type of tool-descending
Description of the tool-descending
Crimping machine TK-M
crimping machine TK-M
Article. No: 09 98 000 6900
Basic machine without interchangeable unit
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for Han E
Article. No: 09 98 000 6902
Han E
®
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable units for Han D
Article. No: 09 98 000 6901
Han D
®
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for Han C
Article. No: 09 98 000 6903
Han
®
C
Conductor cross-section: 1.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for D-Sub
Article. No: 09 98 000 6904
D-Sub
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for D-Sub large
Article. No: 09 98 000 3010
D-Sub
Conductor cross-section: 0.25 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for D Sub small
Article. No: 09 98 000 3008
D-Sub
Conductor cross-section: 0.09 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Crimping machine BK
crimping machine BK
Article. No: 09 98 000 5000
Add to Wishlist
Remove from wishlist
Crimping machine TC-C01
crimping machine TC-C01 for Han C
Article. No: 09 98 000 9003
for Han
®
C contact
Conductor cross-section: 1.5 ... 10 mm²
Add to Wishlist
Remove from wishlist
Crimping machine TC-C01
crimping machine TC-C01 for Han D
Article. No: 09 98 000 9001
for Han D
®
contact
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Quick change tool
quick change tool BK for FC3
Article. No: 09 98 000 3007
FC 3
Conductor cross-section: 0.5 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Crimping machine TC-C01
crimping machine TC-C01 for Han E
Article. No: 09 98 000 9002
for Han E
®
contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Maintenance unit
Wartungseinheit LFR-1/8-S / 150018 inkl.
Article. No: 09 98 336 6851
Optional accessory
Add to Wishlist
Remove from wishlist
Interchangeable unit
Interchangeable unit TK-M for HanYellock
Article. No: 09 98 000 6907
Han-
Yellock
®
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Conductor cross-section - descending
Type of tool - descending
Description of the tool - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 14 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends