Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
Cable connector
Connector High Density
Connector High Density
Up to 78 contacts
3 rows
Filters
Series
Select a value
Reset filter
D-Sub
30
Identification
Select a value
Reset filter
High Density
30
Element
Select a value
Reset filter
Connector
30
Description of the contact
Select a value
Reset filter
Stamped
20
Straight
20
Termination method
Select a value
Reset filter
Crimp termination
10
Solder cup termination
20
Rated current
Select a value
Reset filter
from
2 A
to
2 A
2 A
20
Number of contacts
Select a value
Reset filter
from
15
26
44
62
78
to
15
26
44
62
78
15
6
26
6
44
6
62
6
78
6
Conductor cross-section
Select a value
Reset filter
0.14 ... 0.25 mm²
10
0.25 mm²
20
Conductor cross-section
Select a value
Reset filter
AWG 24
20
AWG 26 ... AWG 24
10
Performance level
Select a value
Reset filter
1
10
3
10
NM 30 (S4)
10
Gender
Select a value
Reset filter
Female
15
Male
15
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
30
Material (insert)
Select a value
Reset filter
Shell: steel, nickel plated
30
Thermoplastic resin, glass-fibre filled (PBTP)
30
Size
Select a value
Reset filter
D-Sub 1
6
D-Sub 2
6
D-Sub 3
6
D-Sub 4
6
D-Sub 5
6
Wire outer diameter
Select a value
Reset filter
from
≤ 1.38 mm
to
≤ 1.38 mm
≤ 1.38 mm
10
Layer thickness
Select a value
Reset filter
≥ 30 µinch
10
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
30
Requirement set with Hazard Levels
Select a value
Reset filter
R26
30
Unfortunately, no results were found for your search query
30 products
(of 30)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Description of the contact-descending
Termination method-descending
Connector
D-SUB HD MA CRIMP SHELL 15P
Article. No: 09 56 100 5601
Crimp termination
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 15P SOLDER CUP PL3
Article. No: 09 56 100 5604
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 26P SOLDER CUP PL3
Article. No: 09 56 200 5604
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA CRIMP SHELL 26P
Article. No: 09 56 200 5601
Crimp termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE CRIMP SHELL 15P
Article. No: 09 56 100 4701
Crimp termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 15P SOLDER CUP PL3
Article. No: 09 56 100 4704
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 78P SOLDER CUP PL3
Article. No: 09 56 500 5604
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 15P SOLDER CUP S4
Article. No: 09 56 100 5615 050
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE CRIMP SHELL 26P
Article. No: 09 56 200 4701
Crimp termination
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 26P SOLDER CUP PL3
Article. No: 09 56 200 4704
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA CRIMP SHELL 44P
Article. No: 09 56 300 5601
Crimp termination
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 15P SOLDER CUP S4
Article. No: 09 56 100 4715 050
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE CRIMP SHELL 44P
Article. No: 09 56 300 4701
Crimp termination
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub HD 44-pole male straight
Article. No: 09 56 300 5604
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 44P SOLDER CUP PL3
Article. No: 09 56 300 4704
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 26P SOLDER CUP S4
Article. No: 09 56 200 4715 050
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA CRIMP SHELL 78P
Article. No: 09 56 500 5601
Crimp termination
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 26P SOLDER CUP S4
Article. No: 09 56 200 5615 050
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA CRIMP SHELL 62P
Article. No: 09 56 400 5601
Crimp termination
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 44P SOLDER CUP S4
Article. No: 09 56 300 5615 050
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 78P SOLDER CUP S4
Article. No: 09 56 500 5615 050
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 78P SOLDER CUP PL3
Article. No: 09 56 500 4704
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D-Sub HD 78-pole female crimp contacts
Article. No: 09 56 500 4701
Crimp termination
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 62P SOLDER CUP PL3
Article. No: 09 56 400 5604
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA 62P SOLDER CUP S4
Article. No: 09 56 400 5615 050
Solder cup termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 62P SOLDER CUP PL3
Article. No: 09 56 400 4704
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE CRIMP SHELL 62P
Article. No: 09 56 400 4701
Crimp termination
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Conductor cross-section: 0.14 ... 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 78P SOLDER CUP S4
Article. No: 09 56 500 4715 050
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 44P SOLDER CUP S4
Article. No: 09 56 300 4715 050
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE 62P SOLDER CUP S4
Article. No: 09 56 400 4715 050
Solder cup termination
Rated current: 2 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Conductor cross-section: 0.25 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Description of the contact - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 30 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends