Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
...
Industrial Ethernet Switches
Accessories
SFP modules
SFP modules
for switches with SFP slot
Various lengths and bandwidths enhance versatility
FO for large distances
Filters
Series
Select a value
Reset filter
Ha-VIS SFP
8
Type of Ethernet
Select a value
Reset filter
Fast Ethernet
4
Gigabit Ethernet
4
Operating temperature
Select a value
Reset filter
-40 ... +85 °C
8
Type of accessory
Select a value
Reset filter
Transceiver
8
Unfortunately, no results were found for your search query
8 products
(of 8)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of Ethernet-descending
Operating temperature-descending
Type of accessory-descending
Transceiver
Ha-VIS FE SFP Transceiver MM L2
Article. No: 20 76 000 0300
Multimode
Cable length: 2,000 m
Add to Wishlist
Remove from wishlist
Transceiver
Ha-VIS GbE SFP Transceiver MM L550
Article. No: 20 76 010 0300
Multimode
Cable length: 550 m
Add to Wishlist
Remove from wishlist
Transceiver
Ha-VIS FE SFP Transceiver SM L15
Article. No: 20 76 020 0300
Singlemode
Cable length: 15,000 m
Add to Wishlist
Remove from wishlist
Transceiver
Ha-VIS FE SFP Transceiver SM L40
Article. No: 20 76 024 0300
Singlemode
Cable length: 40,000 m
Add to Wishlist
Remove from wishlist
Transceiver
Ha-VIS FE SFP Transceiver SM L80
Article. No: 20 76 028 0300
Singlemode
Cable length: 80,000 m
Add to Wishlist
Remove from wishlist
Transceiver
Ha-VIS GbE SFP Transceiver SM L10
Article. No: 20 76 030 0300
Singlemode
Cable length: 10,000 m
Add to Wishlist
Remove from wishlist
Transceiver
Ha-VIS GbE SFP Transceiver SM L40
Article. No: 20 76 034 0300
Singlemode
Cable length: 40,000 m
Add to Wishlist
Remove from wishlist
Transceiver
Ha-VIS GbE SFP Transceiver SM L80
Article. No: 20 76 038 0300
Singlemode
Cable length: 80,000 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of Ethernet - descending
Operating temperature - descending
Type of accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 8 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends