Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
Tools
Crimping tools
Crimping tools
Can be processed manually
Gas-tight crimp connections
Ergonomic design
Filters
Type of tool
Select a value
Reset filter
8-indent crimping tool
1
Adjustment gauge
2
Battery crimping tool set
1
Battery hydraulic tool
2
Check gauge
2
Crimp die
22
Crimping insert
39
Crimping tool
3
Foot switch
1
Hand crimping tool
41
Hand hydraulic crimping tool
2
Locator
37
Pneumatic crimping tool
2
Service case
1
Service crimping tool
1
Table fixing
1
Description of the tool
Select a value
Reset filter
09 93 000 5576 + 09 93 000 5476
1
21 01 100 9020
1
21 01 100 9025
1
4 indent crimp in acc. to MIL 22 520/2-01
2
Angled
2
BC
1
BC / FC /
har
-bus
®
64
1
BC / FC 1 /
har
-bus
®
64
1
BC /
har
-bus
®
64
3
Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm
2
Crimp die acc. to DIN 46235 with pressing width 9 mm
2
Crimp die included
1
FC
1
FC 1
2
FC 2
3
FC 3
3
HARTING UIC 558: 0.75 ... 1 mm²
1
Han D
®
5
Han D
®
, Han E
®
, DIN 41626, Ferrule, F-SMA, -ST
1
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224)
3
Han D
®
: 0.14 ... 2.5 mm²
1
Han D
®
: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227)
2
Han E
®
7
Han E
®
: 0.14 ... 4 mm²
3
Han E
®
: 0.5 ... 2.5 mm²
1
Han E
®
: 0.5 ... 4 mm²
2
Han-
Yellock
®
4
Han-
Yellock
®
: 0.14 ... 4 mm²
2
Han-
Yellock
®
: 0.5 ... 2.5 mm²
1
Han-
Yellock
®
: 0.5 ... 4 mm²
1
Han
®
C
4
Han
®
C: 1.5 ... 4 mm²
5
Han
®
C: 4 ... 10 mm²
3
Han
®
HsB: 1.5 ... 4 mm²
1
Han
®
HsB: 4 ... 10 mm²
1
Han
®
P
1
Pressing force 120 kN
2
Pressing force 60 kN
2
Relay contacts
2
SC, F-SMA F-ST
2
Spare part
7
acc. to DIN 41626
2
acc. to DIN 46228
2
for 0.6 mm data contacts
1
for 120 kN tool
11
for 250 bandoliered contacts
3
for 500 bandoliered D-Sub high density contacts
1
for 500 bandoliered contacts
1
for 500 bandoliered standard contacts
1
for 60 kN tool
6
for D-Sub
1
for D-Sub mixed
1
for FO connector (glass fibre)
1
for FO connector (plastic fibre)
1
for HARTING PushPull Power contacts for crimping tool 09 99 000 0001
1
for HARTING T1 Industrial contacts (AWG 24 ... AWG 22)
1
for HARTING T1 Industrial contacts (AWG 28 ... AWG 26)
1
for Han-Fast
®
Lock single contact
4
for M12 female contacts
1
for M12 male contacts
1
for M17 contacts
1
for M23 power contacts
1
for M23 signal contacts
2
for
har
-speed M12 female contacts
1
for
har
-speed M12 male contacts
1
for coaxial contact
2
for contacts FC 1, FC 2 and FC 3
1
for crimp barrel and crimp flange
1
for crimping tool 09 99 000 0695 and 09 99 000 0890
1
for crimping tool 09 99 000 0888
3
for crimping tool 09 99 000 0890
1
for crimping tool and 5 sets inserts, incl. screwdriver for insert change, without contents
1
for female contacts
1
for following 1 mm POF contacts
1
for four-indent crimping tools
2
for individual DIN 41612 contacts
6
for individual contacts
4
for inner contact die
1
for male and female contacts
1
for male contacts
1
for optional testing
1
for outer ferrule
2
for part number 09 99 000 0307 and 09 99 000 0314
2
for part number 09 99 000 0377
2
for part number 09 99 000 0501
1
for part number 09 99 000 0501 and Data- und Power contacts Y-coding
1
for part number 09 99 000 0503
2
for part number 09 99 000 0509
4
for part number 09 99 000 0620
2
for part number 09 99 000 0647
35
for part number 09 99 000 0990
4
for power contacts
2
for shielded bushing
1
for signal contacts
1
for single D-Sub standard contacts
2
for single stamped D-Sub contact
1
for turned male and female contact
2
for type M
1
for wire end ferrules
4
incl. locator
4
Unfortunately, no results were found for your search query
158 products
(of 158)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of tool-descending
Description of the tool-descending
Service crimping tool
Han CRIMP TOOL WITH LOCATOR
Article. No: 09 99 000 0021
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 2.5 mm², Han-
Yellock
®
: 0.5 ... 2.5 mm²
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Han Hand Crimp Tool
Article. No: 09 99 000 0110
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han-
Yellock
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimping tool
Double-Indent Crimping Tool
Article. No: 09 99 000 0888
Han D
®
: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227), Han E
®
: 0.14 ... 4 mm², Han-
Yellock
®
: 0.14 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping Tool Han C 4/6/10 mm2
Article. No: 09 99 000 0377
Han
®
C: 4 ... 10 mm²
Conductor cross-section: 4 ... 10 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL INN.COAX/SIGNAL C.
Article. No: 09 99 000 0501
for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator D-Sub turned standard contacts
Article. No: 09 99 000 0531
for single D-Sub standard contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
basic hand crimp tool BC/FC/har-bus64
Article. No: 09 99 000 0620
for individual DIN 41612 contacts, BC / FC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Crimping insert
crimp set FC 3
Article. No: 09 99 000 0623
for individual contacts, FC 3
Conductor cross-section: 0.5 ... 1.5 mm² for FC 3 contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
SUB-D CRIMP TOOL SINGLE CONTACT
Article. No: 09 99 000 0175
for single stamped D-Sub contact
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Crimping insert
Crimp set BC/FC1/har-bus 64
Article. No: 09 99 000 0621
for individual contacts, BC / FC 1 /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm² for BC contacts 0.09 ... 0.25 mm² for FC 1 contacts
Add to Wishlist
Remove from wishlist
Crimping insert
crimp set FC 2
Article. No: 09 99 000 0622
for individual contacts, FC 2
Conductor cross-section: 0.14 ... 0.56 mm² for FC 2 contacts
Add to Wishlist
Remove from wishlist
Check gauge
Go / no-go gauge for 09990000888
Article. No: 09 99 000 0889
for crimping tool 09 99 000 0888, for optional testing
Add to Wishlist
Remove from wishlist
Locator
DIN-Tool Positionierer FC
Article. No: 09 99 000 0631
FC, for part number 09 99 000 0620
Add to Wishlist
Remove from wishlist
Hand crimping tool
D SUB HD SERVICE CRIMP TOOL
Article. No: 09 99 000 0596
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimptool Opening
Article. No: 09 99 000 0647
for crimp barrel and crimp flange
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 16mm² for 60 kN tool
Article. No: 09 99 000 0853
for 60 kN tool
Conductor cross-section: 16 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 10mm² for 60 kN tool
Article. No: 09 99 000 0852
for 60 kN tool
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator Set Han D/E/C, for Crimping tool
Article. No: 09 99 000 0376
Spare part, Han D
®
, Han E
®
, Han
®
C
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 25mm² for 60 kN tool
Article. No: 09 99 000 0854
for 60 kN tool
Conductor cross-section: 25 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 35mm² for 60 kN tool
Article. No: 09 99 000 0855
for 60 kN tool
Conductor cross-section: 35 mm²
Add to Wishlist
Remove from wishlist
Hand hydraulic crimping tool
Hand hydraulic crimping tool 60 kN
Article. No: 09 99 000 0851
Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator f. crimping-tool 09990000888
Article. No: 09 99 000 0887
Spare part, for crimping tool 09 99 000 0888
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL POWER CONTACT
Article. No: 09 99 000 0509
for power contacts
Conductor cross-section: 0.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Locator
DIN-Tool Positionierer BC
Article. No: 09 99 000 0630
BC /
har
-bus
®
64, for part number 09 99 000 0620
Add to Wishlist
Remove from wishlist
Locator
Locator D-Sub für. 0501 (Gigabit Modul )
Article. No: 09 99 000 0897
for single D-Sub standard contacts, 09 93 000 5576 + 09 93 000 5476
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND TOOLS
Article. No: 09 99 000 0169
for 500 bandoliered standard contacts
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Locator
Han Yellock Locator for 0021 tool
Article. No: 09 99 000 0343
Han-
Yellock
®
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 50mm² for 60 kN tool
Article. No: 09 99 000 0856
for 60 kN tool
Conductor cross-section: 50 mm²
Add to Wishlist
Remove from wishlist
Battery crimping tool set
Battery Crimping Tool Set
Article. No: 09 99 000 0990
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
CRIMPING TOOL
Article. No: 09 99 000 0120
for 250 bandoliered contacts, FC 3
Conductor cross-section: 0.5 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of tool - descending
Description of the tool - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 158 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends