Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Contacts
Pneumatic contacts
Pneumatic contacts
for the transmission of compressed air
for installation in Han-Modular
®
connectors
Operating pressure up to 8 bar (116 psi)
Filters
Category
Select a value
Reset filter
Contacts
51
Type of contact
Select a value
Reset filter
Pneumatic contact
51
Gender
Select a value
Reset filter
Female
34
Male
17
Description of the contact
Select a value
Reset filter
With shut-off Angled
3
With shut-off Polypropylen Straight
4
With shut-off Straight
10
Without shut-off Angled
6
Without shut-off Straight
28
Material (contacts)
Select a value
Reset filter
Brass
39
Delrin acetal
12
Material (seal)
Select a value
Reset filter
Buna-N
12
HNBR (hydrated NBR)
18
NBR
21
Tube inner diameter
Select a value
Reset filter
from
1.6 mm
3 mm
4 mm
6 mm
8 mm
10 mm
to
1.6 mm
3 mm
4 mm
6 mm
8 mm
10 mm
1.6 mm
3
3 mm
6
4 mm
6
6 mm
6
8 mm
3
10 mm
3
Unfortunately, no results were found for your search query
51 products
(of 51)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of contact-descending
Gender-descending
Description of the contact-descending
Material (contacts)-descending
Pneumatic contact
Pneumatic contact male 4,0 mm
Article. No: 09 14 000 6153
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 4,0 mm
Article. No: 09 14 000 6258
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 3,0 mm
Article. No: 09 14 000 6152
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 6,0 mm
Article. No: 09 14 000 6174
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 6 male
Article. No: 09 14 000 6356
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 3,0 mm
Article. No: 09 14 000 6257
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 6,0 mm
Article. No: 09 14 000 6279
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 6 female+valve
Article. No: 09 14 000 6466
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact female 4,0 mm
Article. No: 09 14 000 6253
Without shut-off, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 4 male
Article. No: 09 14 000 6354
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 6 male
Article. No: 09 14 000 6306
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact female 6,0 mm
Article. No: 09 14 000 6274
Without shut-off, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 6 female
Article. No: 09 14 000 6456
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 4 male
Article. No: 09 14 000 6304
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 4 female+valve
Article. No: 09 14 000 6464
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact female 3,0 mm
Article. No: 09 14 000 6252
Without shut-off, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 6 female+valve
Article. No: 09 14 000 6416
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 4 female+valve
Article. No: 09 14 000 6414
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 4 female
Article. No: 09 14 000 6454
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 4 female
Article. No: 09 14 000 6404
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 6 female
Article. No: 09 14 000 6406
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 8mm, male
Article. No: 09 14 000 6358
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 1,6 mm
Article. No: 09 14 000 6151
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 3 male
Article. No: 09 14 000 6303
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum.contact metal OD 8mm,female+valve
Article. No: 09 14 000 6468
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 1,6 mm
Article. No: 09 14 000 6256
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 10mm, male
Article. No: 09 14 000 6350
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum.contact metal OD 10mm,female+valve
Article. No: 09 14 000 6460
With shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal OD 8mm, female
Article. No: 09 14 000 6458
Without shut-off, Straight
Female
Brass
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneum. contact metal ID 8mm, male
Article. No: 09 14 000 6308
Without shut-off, Straight
Male
Brass
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of contact - descending
Gender - descending
Description of the contact - descending
Material (contacts) - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 51 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends