Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
HP Direct for direct electrical cabinet installation
Han
®
HP Direct for direct electrical cabinet installation
Screw lock made of high-quality stainless steel
Particularly robust for industrial and outdoor applications
Filters
Category
Select a value
Reset filter
Hoods/Housings
100
Type of hood/housing
Select a value
Reset filter
Hood
96
Panel feed through housing
4
Locking type
Select a value
Reset filter
Screw locking
100
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP66
100
IP68
100
IP69 / IPX9K acc. to ISO 20653
100
Size
Select a value
Reset filter
10 B
24
16 B
28
24 B
24
6 B
24
Cable entry
Select a value
Reset filter
1x M20
24
1x M25
24
1x M32
24
1x M40
26
1x M63
2
Version
Select a value
Reset filter
Side entry
50
Top entry
48
Series of hoods/housings
Select a value
Reset filter
Han
®
HP Direct B
32
Han
®
HP Direct EMC
36
Han
®
HP Direct M
32
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
100
Material (seal)
Select a value
Reset filter
FPM
32
NBR
68
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
100
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
100
R7 (HL 1-3)
100
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
100
Unfortunately, no results were found for your search query
100 products
(of 100)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han 24HP Direct/B-HSE-M40
Article. No: 19 39 624 0548
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP Direct/B-HSE-M25
Article. No: 19 39 606 0546
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP Direct/B-HSE-M25
Article. No: 19 39 610 0546
Size: 10 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/B-HSE-M32
Article. No: 19 39 624 0547
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP Direct/B-HSE-M32
Article. No: 19 39 610 0547
Size: 10 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/EMC-HSE-M40
Article. No: 19 39 824 0548
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Electrical conductive
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/B-HTE-M25
Article. No: 19 39 616 0446
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP Direct/B-HTE-M25
Article. No: 19 39 606 0446
Size: 6 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/M-HSE-M40
Article. No: 19 39 724 0548
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP Direct/B-HTE-M25
Article. No: 19 39 610 0446
Size: 10 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/B-HSE-M32
Article. No: 19 39 616 0547
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP Direct/B-HTE-M32
Article. No: 19 39 610 0447
Size: 10 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/B-HSE-M20
Article. No: 19 39 616 0545
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP Direct/EMC-HSE-M32
Article. No: 19 39 810 0547
Size: 10 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Electrical conductive
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/M-HSE-M32
Article. No: 19 39 716 0547
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/M-HSE-M32
Article. No: 19 39 724 0547
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/M-HTE-M40
Article. No: 19 39 716 0448
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP Direct/M-HSE-M20
Article. No: 19 39 706 0545
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP Direct/B-HSE-M40
Article. No: 19 39 606 0548
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/EMC-HSE-M40
Article. No: 19 39 816 0548
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Electrical conductive
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 10HP Direct/M-HSE-M32
Article. No: 19 39 710 0547
Size: 10 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/B-HTE-M32
Article. No: 19 39 624 0447
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/M-HSE-M25
Article. No: 19 39 724 0546
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP Direct/M-HSE-M25
Article. No: 19 39 710 0546
Size: 10 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/B-HTE-M20
Article. No: 19 39 624 0445
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP Direct/B-HSE-M20
Article. No: 19 39 606 0545
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/B-HTE-M32
Article. No: 19 39 616 0447
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP Direct/M-HSE-M40
Article. No: 19 39 716 0548
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP Direct/EMC-HSE-M25
Article. No: 19 39 806 0546
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Electrical conductive
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24HP Direct/M-HSE-M20
Article. No: 19 39 724 0545
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 100 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends