Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
PCB connectors
har
-flex
i
c
o
n
®
PCB connectors
PCB connectors
Two-part PCB terminal
In combination with a base strip
Filters
Connection type
Select a value
Reset filter
PCB to cable
321
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
321
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
to
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
2
17
3
17
4
18
5
17
6
16
7
15
8
17
9
15
10
15
11
15
12
15
13
14
14
14
15
14
16
14
17
13
18
13
19
10
20
11
21
9
22
10
23
8
24
7
25
7
Rated current
Select a value
Reset filter
from
2 A
6 A
10 A
11 A
12 A
15 A
to
2 A
6 A
10 A
11 A
12 A
15 A
2 A
1
6 A
16
10 A
87
11 A
86
12 A
53
15 A
72
Specification
Select a value
Reset filter
Horizontal
235
Vertical
79
Element
Select a value
Reset filter
Connector
321
Termination method
Select a value
Reset filter
IDC insulation displacement termination
1
Push-in-spring-cage termination
155
Screw termination
159
Spring clamp termination
6
Conductor cross-section
Select a value
Reset filter
0.05 ... 0.14 mm² Stranded
1
0.05 ... 1 mm² Stranded
87
0.05 ... 1.5 mm² Solid
87
0.05 ... 2.5 mm² Solid
72
0.05 ... 2.5 mm² Stranded
72
0.08 ... 1.5 mm² Solid
6
0.08 ... 1.5 mm² Stranded
6
0.14 ... 0.5 mm² Solid
16
0.14 ... 1.5 mm² Solid
86
0.14 ... 1.5 mm² Stranded
86
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
87
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
86
0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
72
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
16
0.2 ... 0.5 mm² Stranded
16
0.2 ... 2.5 mm² Solid
53
0.2 ... 2.5 mm² Stranded
53
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
87
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
86
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
53
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
125
Conductor cross-section
Select a value
Reset filter
AWG 26 ... AWG 20
16
AWG 28 ... AWG 16 Solid
6
AWG 28 ... AWG 16 Stranded
6
AWG 28 ... AWG 26
1
AWG 30 ... AWG 12
125
AWG 30 ... AWG 14
173
Data rate
Select a value
Reset filter
1 Gbit/s
2
10 Mbit/s
6
100 Mbit/s
6
Contact spacing (termination side)
Select a value
Reset filter
from
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
to
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
1.27 mm
1
2.54 mm
16
3.5 mm
89
3.81 mm
84
5 mm
47
5.08 mm
84
Contact rows
Select a value
Reset filter
from
1
to
1
1
321
PCB fixing
Select a value
Reset filter
With screw flange
62
Coding
Select a value
Reset filter
Blue
6
Brown
2
Green
2
Orange
4
Please order coding pins separately.
298
White
6
Yellow
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
6
Requirement set with Hazard Levels
Select a value
Reset filter
R26
6
Unfortunately, no results were found for your search query
321 products
(of 321)
1/11
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
Connector
har-flexicon 2,54 FPV-2 BK
Article. No: 14 31 021 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-3 BK
Article. No: 14 31 031 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-6 GN
Article. No: 14 31 061 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 6
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-4 GN
Article. No: 14 31 041 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 4
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FSV-3 GN
Article. No: 14 31 031 7401 000
Vertical
Screw termination
Rated current: 15 A
Contacts: 3
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-4 BK
Article. No: 14 31 041 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 4
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-8 BK
Article. No: 14 31 081 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 8
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-6 BK
Article. No: 14 31 061 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 6
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-5 BK
Article. No: 14 31 051 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 5
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 3,50 FSH-3 GN
Article. No: 14 31 031 4402 000
Horizontal
Screw termination
Rated current: 10 A
Contacts: 3
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 3,50 FSH-2 GN
Article. No: 14 31 021 4402 000
Horizontal
Screw termination
Rated current: 10 A
Contacts: 2
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-10 BK
Article. No: 14 31 101 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 10
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-2 WH
Article. No: 14 31 021 3101 160
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-9 GN SL
Article. No: 14 31 091 7106 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 9
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
PCB fixing: With screw flange
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FSH-4 GN
Article. No: 14 31 041 7402 000
Horizontal
Screw termination
Rated current: 15 A
Contacts: 4
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-7 BK
Article. No: 14 31 071 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 7
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-12 GN
Article. No: 14 31 121 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 12
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-3 GN
Article. No: 14 31 031 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 3
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-5 GN SL
Article. No: 14 31 051 7106 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 5
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
PCB fixing: With screw flange
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-15 GN
Article. No: 14 31 151 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 15
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-9 BK
Article. No: 14 31 091 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 9
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-14 GN
Article. No: 14 31 141 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 14
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-12 BK
Article. No: 14 31 121 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 12
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-8 GN SL
Article. No: 14 31 081 7106 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 8
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
PCB fixing: With screw flange
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 1,27 FIH-4 BK
Article. No: 14 31 041 0301 000
IDC insulation displacement termination
Rated current: 2 A
Contacts: 4
Copper alloy
Noble metal over Ni Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,00 FSH-2 GN
Article. No: 14 31 021 6402 000
Horizontal
Screw termination
Rated current: 15 A
Contacts: 2
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-3 GN SL
Article. No: 14 31 031 7106 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 3
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
PCB fixing: With screw flange
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FSV-2 GN
Article. No: 14 31 021 7401 000
Vertical
Screw termination
Rated current: 15 A
Contacts: 2
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,00 FSH-6 GN
Article. No: 14 31 061 6402 000
Horizontal
Screw termination
Rated current: 15 A
Contacts: 6
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 3,50 FSH-4 GN
Article. No: 14 31 041 4402 000
Horizontal
Screw termination
Rated current: 10 A
Contacts: 4
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
11
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 321 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends