Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han A
®
Standard Hoods/housings for industrial applications
Han A
®
Standard Hoods/housings for industrial applications
Slim, space saving construction type
Thermoplastic or metal hoods/housings
IP67
Filters
Category
Select a value
Reset filter
Hoods/Housings
159
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
22
Cable to cable housing
8
Hood
82
Panel feed through housing
1
Screw mounted housing
6
Surface mounted housing
40
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
2
Double locking lever
18
Double locking lever (on the hood)
14
Single locking lever
125
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
78
IP65
81
IP65 With seal screw
78
IP67 With seal screw
78
Size
Select a value
Reset filter
10 A
23
16 A
24
3 A
78
32 A
34
Cable entry
Select a value
Reset filter
1x Integrated
11
1x M20
33
1x M25
20
1x M32
5
1x Pg 11
16
1x Pg 13.5
3
1x Pg 16
12
1x Pg 21
14
1x Pg 29
7
2x M20
4
2x M25
1
2x M32
2
2x Pg 16
1
2x Pg 21
2
2x Pg 29
2
Version
Select a value
Reset filter
Side entry
64
Top entry
64
Top/side entry
1
Without cable entry
2
Series of hoods/housings
Select a value
Reset filter
Han A
®
159
Description of hood/housing
Select a value
Reset filter
2x Ø6 - 8
1
4 fixing screws
2
Angled
9
Black
4
Bottom closed
4
Fixing hole for M4 screw
1
Open bottom
2
Square mounting flange
1
Straight
7
With glued seal
16
With integrated cable gland
15
With metal cover
2
With seal
1
With thermo-plastic cover
15
for Han-Brid
®
14
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
81
Polyamide (PA)
1
Polycarbonate (PC)
38
Zinc die-cast
39
Material (seal)
Select a value
Reset filter
NBR
41
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
144
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
76
R22 (HL 1-3)
68
R23 (HL 1-3)
68
R7 (HL 1-3)
76
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
159
Unfortunately, no results were found for your search query
159 products
(of 159)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han A Hood Top Entry 2 Pegs M20
Article. No: 19 20 003 1440
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A-HBM-SL
Article. No: 09 20 003 0301
Straight
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 3A-gg-11
Article. No: 09 20 003 0420
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Polycarbonate (PC)
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A-HBM/P-SL-grey
Article. No: 09 20 003 0320
Straight
Size: 3 A
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 3A Hood Top Entry 2 Pegs M20
Article. No: 19 20 003 0420
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Hood
Han 3A-HTE-PG11
Article. No: 09 20 003 1440
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A-HBMA-L
Article. No: 09 20 003 0801
Angled
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 3A Hood Top Entry M20 Black
Article. No: 19 20 003 0427
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3A-HSM angled-L-M20
Article. No: 19 20 003 1250
Open bottom
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han A Hood Coupler Thermoplastic M20
Article. No: 19 20 003 0720
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10 A-agg-LB
Article. No: 09 20 010 0301
Size: 10 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3A-HSM angled-L-M20 bottom closed
Article. No: 19 20 003 1252
Bottom closed
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 3A-gw-11
Article. No: 09 20 003 1640
Size: 3 A
Single locking lever
Side entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Angled Entry 2 Pegs M20
Article. No: 19 20 003 1640
Size: 3 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A-HBMA/P-DL-grey
Article. No: 09 20 003 0820
Angled
Size: 3 A
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A-HBM/P-DL-black
Article. No: 09 20 003 0327
Straight
Size: 3 A
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han A Hood Coupler 1 Lever M20
Article. No: 19 20 003 1750
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han 3A-HCC/P-DL-1Pg11-grey
Article. No: 09 20 003 0720
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 16A-HBM-SL
Article. No: 09 20 016 0301
Size: 16 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Angled Entry 2 Pegs M20
Article. No: 19 20 003 0620
Size: 3 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A-HBM-SL-C cap with seal
Article. No: 09 20 003 0306
Straight, With metal cover, With seal
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Side Entry LC 2 Pegs M20
Article. No: 19 20 010 1540
Size: 10 A
Low construction
Single locking lever
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Side Entry LC 2 Pegs M20
Article. No: 19 20 016 1540
Size: 16 A
Low construction
Single locking lever
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Side Entry HC 2 Pegs M25
Article. No: 19 20 016 0546
Size: 16 A
High construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han A Base Surface Thermoplastic M20
Article. No: 19 20 003 0220
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han A Base Panel 2 Levers
Article. No: 09 20 032 0301
Size: 32 A
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 3A Hood Top Entry M20 glued seal
Article. No: 19 20 003 1443
for Han-Brid
®
, With glued seal
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 3A-gg-11 PC, black
Article. No: 09 20 003 0427
Black
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10A-HBM-SL-C
Article. No: 09 20 010 0321
With thermo-plastic cover
Size: 10 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3A-HSM-L-11
Article. No: 09 20 003 1250
Open bottom
Size: 3 A
Single locking lever
Steel
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 159 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends