Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Further accessories
Further accessories
PE Multiple ground connection
Fixing
...
Filters
Category
Select a value
Reset filter
Accessories
72
Rated current
Select a value
Reset filter
from
32 A
to
32 A
32 A
1
Number of contacts
Select a value
Reset filter
from
3
to
3
3
1
Type of hood/housing
Select a value
Reset filter
Cable adapter
1
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
5
IP65 locked condition
1
Conductor cross-section
Select a value
Reset filter
0.5 ... 2.5 mm²
1
120 mm²
1
150 mm²
1
16 mm²
1
180 mm²
1
25 mm²
1
70 mm²
1
Gender
Select a value
Reset filter
Female
3
Male
2
Size
Select a value
Reset filter
1 A
1
16 B
1
22 HPR
1
24 HPR
2
34 HPR
2
Modular Compact
1
Cable entry
Select a value
Reset filter
1x
1
Version
Select a value
Reset filter
Top entry
1
Series
Select a value
Reset filter
Han D
®
AV
1
Han D
®
AV Distributor
1
Han E
®
AV
1
Han-Modular
®
13
Han-Snap
®
10
Han
®
1A
2
Han
®
ES AV
1
Han
®
ORV3 power
2
R 15
2
Series of hoods/housings
Select a value
Reset filter
Han-Modular
®
Compact
1
Han
®
HP Direct
1
Han
®
HPR
4
Han
®
HPR EasyCon
4
Description of hood/housing
Select a value
Reset filter
With strain relief
1
Type of accessory
Select a value
Reset filter
Cable shoe
6
Cable tie
1
Coding pin
1
Contact bridge
1
Contact lubricant DvDA
1
Dummy plugs
1
Epoxy adhesive
1
Fixing
2
Fixing Kit
1
Fixing bracket
1
Fixing element
2
Fixing plate
1
Float washer
2
Guide element
6
Hexagonal adapter
2
Hooking panel
1
Insert mounting
5
Latching parts
3
Locking element
4
Mounting flange
1
Mounting panel
4
Nylon cord
1
PE / N rail
2
PE Multiple ground connection
1
Panel mounting parts
4
Rail guide
1
Retaining ring
3
Ring nut
2
Socket
1
Strain relief
2
Strain relief clamp
2
Update module
1
Wrench adapter
4
Description of the accessory
Select a value
Reset filter
15 - 17 mm
1
17 - 18.5 mm
1
18.5 - 20 mm
1
2 ml EPO-TEK 360 with hardener (10:1), 4 g foil pack
1
2 parts
1
3 cable entries
1
4 cable entries
1
Angled
1
Configuration #01
1
HC 800
1
Han-Modular
®
Guard
6
Long version
2
SP1
1
SP2
1
Short version
1
Straight
1
Suitable Han-
Yellock
®
60 surface mounted housing
1
Suitable for Han-
Yellock
®
30 surface mounted housing
1
Swinging
2
Type 6/10
1
Type 6/24
1
With O-ring
2
With cable eye and crimp sleeve
1
With carrier element
2
With cord
3
With metal latch
1
With strain relief
2
and panel mounting parts
1
for Han-Modular
®
hinged frames
8
for Han-
Yellock
®
shell
1
for Han
®
10/16/24 B housings bulkhead mounting with Han-Easy Lock
®
double levers
1
for Han
®
10/16/24 B housings bulkhead mounting with Han-Easy Lock
®
single locking lever
1
for Han
®
10/16/24 B with double metal levers
1
for Han
®
1A Protection covers
1
for Han
®
contacts
1
for PE extension
2
for SC module
1
for glas fibre
1
for hoods
5
for single wire seal for a partial assembly
1
for sliding frames for movable side
1
for standard inserts
1
for surface mounted housings
4
for the combination of two Flexboxes and for mounting the Flexbox
1
to update the male module
1
Clamping range
Select a value
Reset filter
9 ... 19 mm
2
Material (contacts)
Select a value
Reset filter
Copper alloy
4
Surface (contacts)
Select a value
Reset filter
Nickel plated
1
Silver plated
1
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
1
Material (seal)
Select a value
Reset filter
TPE
1
Colour (accessories)
Select a value
Reset filter
Black
3
Blue
1
Green
1
Grey
1
RAL 7032 (pebble grey)
9
RAL 9005 (jet black)
3
Red
1
White
1
Yellow
1
Size
Select a value
Reset filter
M25
1
M32
1
Material (accessories)
Select a value
Reset filter
Fibre-glass reinforced
3
Metal
21
Polyamide (PA)
4
Polycarbonate (PC)
18
Polyoxymethylene (POM)
1
Stainless steel
5
Thermoplastic
1
Zinc die-cast
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
19
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
18
R23 (HL 1-3)
18
R26
1
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
1
Unfortunately, no results were found for your search query
72 products
(of 72)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Number of contacts-descending
Type of hood/housing-descending
Degree of protection acc. to IEC 60529-descending
Fixing
Locking element 20/block
Article. No: 09 14 000 9960
for Han-Modular
®
hinged frames
Thermoplastic
20 pieces per frame
Add to Wishlist
Remove from wishlist
Float washer
Washer for M4 fixing screws (D=12mm)
Article. No: 09 14 000 9936
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Adapter
Article. No: 09 33 000 9984
Zinc die-cast
2 metallic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching parts w. strain relief
Article. No: 09 33 000 9991
With strain relief
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 latching part
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching Parts w/o StrainRelief
Article. No: 09 33 000 9987
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 latching parts
Add to Wishlist
Remove from wishlist
Cable shoe
Han-Modular PE-Cable shoe 16mm²
Article. No: 09 14 000 9912
for PE extension
16 mm²
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing
Article. No: 09 33 000 9989
With carrier element, Type 6/24
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Panel mounting parts
Article. No: 09 33 000 9985
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 plastic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Cable shoe
Han-Modular PE-Cable shoes 25sqmm
Article. No: 09 14 000 9913
for PE extension
25 mm²
Add to Wishlist
Remove from wishlist
Fixing plate
Fixing sheet for Han SC module
Article. No: 09 14 000 9965
for SC module
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing Type 6/10
Article. No: 09 33 000 9988
With carrier element, Type 6/10
Add to Wishlist
Remove from wishlist
Fixing bracket
Han-Modular Compact Fixing Bracket
Article. No: 09 14 000 9947
Size: Modular Compact
Metal
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Carrier, Standard, pivoting
Article. No: 09 33 000 9801
Swinging, for standard inserts
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Insert Fixing for Standard Rail
Article. No: 09 33 000 9980
Add to Wishlist
Remove from wishlist
Float washer
Washer f. sliding frame (D=15mm)
Article. No: 09 14 000 9986
Add to Wishlist
Remove from wishlist
Cable tie
cable tie with metal latch 3.6 x 140 mm
Article. No: 09 14 000 9809
With metal latch
Polyamide (PA), Metal
Black
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Carrier, Modular, pivoting
Article. No: 09 33 000 9803
Swinging, for Han-Modular
®
hinged frames
Add to Wishlist
Remove from wishlist
Fixing
Han-Modular Flexbox fixing element
Article. No: 09 14 000 8020
for the combination of two Flexboxes and for mounting the Flexbox
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable adapter
Han 1A-strain relief
Article. No: 09 10 000 5300
With strain relief
Size: 1 A
Add to Wishlist
Remove from wishlist
Strain relief
strain relief for Flexbox hood 4 entries
Article. No: 09 14 000 8034
4 cable entries
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Dummy plugs
Han 1A-sealing plug / 20 per block
Article. No: 09 10 000 9909
for single wire seal for a partial assembly
Polycarbonate (PC)
Black
Add to Wishlist
Remove from wishlist
Strain relief
strain relief for Flexbox hood 3 entries
Article. No: 09 14 000 8033
3 cable entries
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching part w. strain relief
Article. No: 09 33 000 9990
With strain relief, and panel mounting parts
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 panel mounting part
Add to Wishlist
Remove from wishlist
Nylon cord
Set 10x Nylon cord w. cable eye 3-1
Article. No: 09 10 000 9959
With cable eye and crimp sleeve, for Han
®
1A Protection covers
Add to Wishlist
Remove from wishlist
Wrench adapter
Han® S wrench adapter AF23
Article. No: 09 93 000 9951
Metal
Add to Wishlist
Remove from wishlist
Update module
Han ID Update Modul
Article. No: 09 80 115 0201
to update the male module
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Strain relief clamp
ZUGENTLASTUNGSSCHELLE-GEW F.KON
Article. No: 09 00 000 5339
Angled
Strain relief clamp with 2 screws M3, Fixing screw M4 with washer
Add to Wishlist
Remove from wishlist
Strain relief clamp
ZUGENTLASTUNGSSCHELLE-GR F.KON
Article. No: 09 00 000 5340
Straight
Strain relief clamp with 2 screws M3, Fixing screw M4 with washer
Add to Wishlist
Remove from wishlist
Cable shoe
cable lug 185qmm angled75° for HC650
Article. No: 09 11 000 8119
180 mm²
Metal
Add to Wishlist
Remove from wishlist
Cable shoe
cable lug 150qmm angled75° for HC650
Article. No: 09 11 000 8118
150 mm²
Metal
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Number of contacts - descending
Type of hood/housing - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 72 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends