Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
F+B Connector for food+beverage industry
Crimp contacts
Crimp contacts
Filters
Category
Select a value
Reset filter
Contacts
63
Rated current
Select a value
Reset filter
from
≤ 2 A
≤ 10 A
≤ 16 A
to
≤ 2 A
≤ 10 A
≤ 16 A
≤ 2 A
2
≤ 10 A
28
≤ 16 A
33
Conductor cross-section
Select a value
Reset filter
0.13 ... 0.33 mm²
2
0.14 ... 0.37 mm²
12
0.5 mm²
8
0.75 mm²
8
1 mm²
8
1.5 mm²
9
2.5 mm²
8
3 mm²
2
4 mm²
4
5.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 10
2
AWG 12
6
AWG 14
8
AWG 16
9
AWG 18
16
AWG 20
8
AWG 26 ... AWG 22
14
Type of contact
Select a value
Reset filter
Crimp contact
63
Gender
Select a value
Reset filter
Female
31
Male
32
Series
Select a value
Reset filter
Circular connectors M12
2
Han D
®
28
Han E
®
33
Material (contacts)
Select a value
Reset filter
Copper alloy
63
Surface (contacts)
Select a value
Reset filter
Gold plated
32
Silver plated
31
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
2
Requirement set with Hazard Levels
Select a value
Reset filter
R26
2
Unfortunately, no results were found for your search query
63 products
(of 63)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Conductor cross-section-descending
Conductor cross-section-descending
Type of contact-descending
Crimp contact
R 15-STI-C-1,5 QMM (AU)
Article. No: 09 15 000 6121
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12 male contact crimp AWG 26-22
Article. No: 21 01 100 9020
Rated current: ≤2 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 4.0 mm²/ 12 AWG
Article. No: 09 33 000 6107
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 4 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6118
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6218
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 0.14-0.37 mm²
Article. No: 09 33 000 6127
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6116
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6216
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 0.5 mm²/ 20 AWG
Article. No: 09 33 000 6122
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 0.5 mm²/ 20 AWG
Article. No: 09 33 000 6222
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E-F-Crimp Contact Ag 0.14-0.37mm²
Article. No: 09 33 000 6227
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-2,5 QMM (AU)
Article. No: 09 15 000 6126
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 0.75 mm²/18 AWG
Article. No: 09 33 000 6215
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 0.75 mm²/18 AWG
Article. No: 09 33 000 6115
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 2,5 mm² Au/SMC
Article. No: 09 15 000 6226
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 2.5 mm²/ 14 AWG
Article. No: 09 33 000 6123
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0, 14-0,37 QMM
Article. No: 09 15 000 6107
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
M12 female contact Pack D0.8mm AWG 26-22
Article. No: 21 01 100 9025
Rated current: ≤2 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag 22-26 AWG
Article. No: 09 15 000 6207
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 2.5 mm / 14AWG
Article. No: 09 33 000 6223
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 0.14-0.37 mm²
Article. No: 09 33 000 6117
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 3.0 mm²/ 12 AWG
Article. No: 09 33 000 6206
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 3 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 0.14-0.37 mm²
Article. No: 09 33 000 6217
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 4.0 mm²/ 12 AWG
Article. No: 09 33 000 6119
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 4 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 3.0 mm²/ 12 AWG
Article. No: 09 33 000 6106
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 3 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,14 QMM (AU)
Article. No: 09 15 000 6127
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 4.0 mm²/ 12 AWG
Article. No: 09 33 000 6221
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 4 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 26 - 22
Article. No: 09 15 000 6227
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E-Male Contact-c Au 5,5 mm² / 10 AWG
Article. No: 09 33 000 6139
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 5.5 mm²
AWG 10
Add to Wishlist
Remove from wishlist
Crimp contact
Han E-Female contact-c AWG 10 (Au)
Article. No: 09 33 000 6239
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 5.5 mm²
AWG 10
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Conductor cross-section - descending
Conductor cross-section - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 63 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends