Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Han
®
HC Modular for higher currents
Han
®
HC Modular for higher currents
4000 V / 650 A
Up to 10 contacts
Available in multiple termination techniques
Use in special hoods/housings from the Han
®
HPR series
Filters
Category
Select a value
Reset filter
Inserts
24
Rated current
Select a value
Reset filter
from
250 A
350 A
650 A
800 A
to
250 A
350 A
650 A
800 A
250 A
2
350 A
10
650 A
10
800 A
2
Rated voltage
Select a value
Reset filter
from
2,000 V
2,000 V
4,000 V
4,000 V
to
2,000 V
2,000 V
4,000 V
4,000 V
2,000 V
10
2,000 V
2
4,000 V
8
4,000 V
2
Termination method
Select a value
Reset filter
Axial screw termination
12
Crimp termination
8
Screw termination
4
Conductor cross-section
Select a value
Reset filter
10 ... 70 mm²
2
120 mm²
2
150 ... 185 mm²
2
20 ... 35 mm²
2
25 ... 120 mm²
2
35 ... 70 mm²
2
60 ... 70 mm²
2
70 ... 120 mm²
2
70 ... 240 mm²
4
95 ... 120 mm²
2
95 ... 185 mm²
2
Gender
Select a value
Reset filter
Female
12
Male
12
Series
Select a value
Reset filter
Han
®
HC Modular
24
Identification
Select a value
Reset filter
250
2
350
10
650
10
800
2
Material (contacts)
Select a value
Reset filter
Copper alloy
16
Surface (contacts)
Select a value
Reset filter
Silver plated
16
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
22
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
2
R23 (HL 1-3)
2
R26
20
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Termination method-descending
Conductor cross-section-descending
Inserts
Han 1 HC-M-TC350
Article. No: 09 11 001 3001
Crimp termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC250-M
Article. No: 09 11 001 3021
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 250 A
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC250-F
Article. No: 09 11 001 3121
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 250 A
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-M-TC650
Article. No: 09 11 001 3012
Crimp termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC650
Article. No: 09 11 001 3112
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-s-M10 350A
Article. No: 09 11 001 2655
Screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,35-70mm2)
Article. No: 09 11 001 2751
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 35 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-s-M10 350A
Article. No: 09 11 001 2755
Screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,35-70mm2)
Article. No: 09 11 001 2651
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 35 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,95-120mm2)
Article. No: 09 11 001 2752
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 95 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-S-M12, 650A
Article. No: 09 11 001 2775
Screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,95-120mm2)
Article. No: 09 11 001 2652
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 95 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-S-M12, 650A
Article. No: 09 11 001 2675
Screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 70-120mm²
Article. No: 09 11 001 2771
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 70-120mm²
Article. No: 09 11 001 2671
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC350
Article. No: 09 11 001 3101
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 150-185mm²
Article. No: 09 11 001 2772
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 150 ... 185 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 150-185mm²
Article. No: 09 11 001 2672
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 150 ... 185 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,20-35mm2)
Article. No: 09 11 001 2650
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 20 ... 35 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,20-35mm2)
Article. No: 09 11 001 2750
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 20 ... 35 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 60-70mm²
Article. No: 09 11 001 2670
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 60 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 60-70mm²
Article. No: 09 11 001 2770
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 60 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-MI-TC 800 insulation
Article. No: 09 11 101 3071
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 800 A
Conductor cross-section: 95 ... 185 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-FI-TC 800 insulation
Article. No: 09 11 101 3171
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 800 A
Conductor cross-section: 95 ... 185 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Termination method - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends