Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Han Hv E
®
/ Han
®
Hv ES for higher voltages
Han Hv E
®
/ Han
®
Hv ES for higher voltages
Up to 16 contacts
Available in multiple termination techniques
830 V / 16 A
Filters
Category
Select a value
Reset filter
Inserts
20
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
20
Rated voltage
Select a value
Reset filter
from
830 V
to
830 V
830 V
18
Number of contacts
Select a value
Reset filter
from
5
8
12
18
to
5
8
12
18
5
6
8
6
12
6
18
2
Termination method
Select a value
Reset filter
Cage-clamp termination
6
Crimp termination
6
Screw termination
8
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
6
0.5 ... 4 mm²
6
0.75 ... 2.5 mm²
8
Conductor cross-section
Select a value
Reset filter
AWG 18 ... AWG 14
8
AWG 20 ... AWG 12
6
AWG 26 ... AWG 14
6
Gender
Select a value
Reset filter
Female
10
Male
10
Size
Select a value
Reset filter
10 B
6
16 B
6
24 B
8
Series
Select a value
Reset filter
Han Hv E
®
14
Han
®
Hv ES
6
Material (contacts)
Select a value
Reset filter
Copper alloy
14
Surface (contacts)
Select a value
Reset filter
Silver plated
14
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
20
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
6
R23 (HL 1-3)
6
R26
14
Unfortunately, no results were found for your search query
20 products
(of 20)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han 3HvES-F
Article. No: 09 34 003 2716
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3HvES-M
Article. No: 09 34 003 2616
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3HvE-M-s
Article. No: 09 34 003 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3HvE-F-s
Article. No: 09 34 003 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3HvE-F-c
Article. No: 09 34 003 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 5
Conductor cross-section: 0.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3HvE-M-c
Article. No: 09 34 003 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 5
Conductor cross-section: 0.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HvE-M-s
Article. No: 09 34 006 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 8
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16HvE-M-s
Article. No: 09 34 016 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 18
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HvES-F
Article. No: 09 34 006 2716
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10HvE-F-c
Article. No: 09 34 010 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 12
Conductor cross-section: 0.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HvE-F-s
Article. No: 09 34 006 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 8
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10HvE-M-c
Article. No: 09 34 010 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 12
Conductor cross-section: 0.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HvES-M
Article. No: 09 34 006 2616
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10HvES-F
Article. No: 09 34 010 2716
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10HvE-F-s
Article. No: 09 34 010 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 12
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16HvE-F-s
Article. No: 09 34 016 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 18
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10HvES-M
Article. No: 09 34 010 2616
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HvE-F-c
Article. No: 09 34 006 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 8
Conductor cross-section: 0.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6HvE-M-c
Article. No: 09 34 006 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 8
Conductor cross-section: 0.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10HvE-M-s
Article. No: 09 34 010 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 12
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 20 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends