Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
PCB connectors
har
-bus
®
64 Connector for VME 64x
har
-bus
®
64 Connector for VME 64x
Contact spacing 2.54 mm
acc. to IEC 61076-4-113
5 rows
Up to 160 contacts
Backward compatible with DIN 41612 type C
Subcategories
PCB connectors
Up to 160 contacts
Male connectors
Female connectors
Contacts
Crimp contacts
On a reel
Single contact
Accessories
Pin shroud
Shell housing
Locking elements and locking lever
Tools
Assembly tools
Removal tools
Crimping tools
PCB connectors
Contacts
Accessories
Tools
Filters
Connection type
Select a value
Reset filter
Extender card
8
Motherboard to daughtercard
22
PCB to cable
1
Series
Select a value
Reset filter
DIN 41612
6
har
-bus
®
64
41
Number of contacts
Select a value
Reset filter
from
48
160
to
48
160
48
1
160
23
Rated current
Select a value
Reset filter
from
1 A
≤ 1.5 A
to
1 A
≤ 1.5 A
1 A
23
≤ 1.5 A
6
Performance level
Select a value
Reset filter
1
17
2
12
AU 50
4
acc. to IEC 61076-4-113
29
Identification
Select a value
Reset filter
Type E
1
har
-bus
®
64
1
Gender
Select a value
Reset filter
Female contact
6
Specification
Select a value
Reset filter
With switches
1
Type of contact
Select a value
Reset filter
Crimp contact
6
Element
Select a value
Reset filter
Female connector
17
Male connector
7
Description of the contact
Select a value
Reset filter
Angled
10
Straight
13
Type of accessory
Select a value
Reset filter
Adapter
1
Fixing brackets
1
Insert for shell housing
1
Locking lever
2
Pin shroud
9
Shell housing
1
Description of the accessory
Select a value
Reset filter
20 mm
1
2x Ø11.5
1
Left
1
Right
1
for shell housing C
4
Type of tool
Select a value
Reset filter
Adapter for height compensation
1
Assembly tool
1
Base plate
1
Bench press
1
Bottom tool
2
Crimping insert
1
Crimping machine BK
1
Guide frame with base plate
2
Hand crimping tool
2
Insert blocks
1
Locator
1
Pneumatic press
1
Press-out tool
2
Removal tool
4
Support block
1
Top tool
2
Description of the tool
Select a value
Reset filter
40 kN
1
BC / FC /
har
-bus
®
64
1
BC / FC 1 /
har
-bus
®
64
1
BC /
har
-bus
®
64
2
DIN 41612
1
Long type for pcb size x = 123.5 ... 668.5 mm
1
Narrow
1
Only for short posts and PCB thickness < 1.6 mm and without guide frame
1
Standard type for pcb size x = 123.5 ... 309.5 mm
1
Suitable for 09 99 000 0282 and all CPM machines
1
Type B, 2B, 3B, C, 2C, 3C, M, Q, 2Q, 3Q, R, 2R, 3R, E, F, H,
har
-bus
®
64
1
Universal
1
har
-bus
®
64
3
har
-bus
®
64, Type E
1
for 17 mm terminations
1
for 5 mm / 4.5 mm terminations
1
for 500 bandoliered contacts
1
for SEK and D-Sub
1
for
har
-bus 64
®
female connectors
5
for contacts BC /
har
-bus
®
64
2
for guide frame
1
for individual DIN 41612 contacts
1
for individual contacts
1
for part number 09 99 000 0620
1
for rear I/O shroud
har
-bus
®
64
1
for use with female connectors
3
for use with male and female connectors
1
for use with shrouds
1
Termination method
Select a value
Reset filter
Crimp termination
1
Press-in termination
12
Reflow soldering termination (THR)
7
Wave soldering termination
11
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.25 mm² for FC 1 contacts
1
0.09 ... 0.5 mm²
7
0.09 ... 0.5 mm² for BC contacts
1
Conductor cross-section
Select a value
Reset filter
AWG 28 ... AWG 20
6
Termination length
Select a value
Reset filter
from
2.9 mm
3.7 mm
4.5 mm
5 mm
17 mm
to
2.9 mm
3.7 mm
4.5 mm
5 mm
17 mm
2.9 mm
1
3.7 mm
2
4.5 mm
4
5 mm
6
17 mm
4
Leading contact on position
Select a value
Reset filter
d1
7
d2
7
d31
7
d32
7
Contact configuration
Select a value
Reset filter
Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
23
Rows z, b and d, positions 2, 4, ... , 30, 32
1
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
24
Contact rows
Select a value
Reset filter
from
5
to
5
5
24
PCB fixing
Select a value
Reset filter
With fixing flange
20
With snap-in clip
3
Without fixing flange
4
PCB thickness
Select a value
Reset filter
1.6 mm ±0.2
3
1.6 mm ±0.3
1
2.2 mm ±0.3
1
2.8 mm ±0.3
1
3.4 mm ±0.3
1
4 mm ±0.3
1
4.6 mm ±0.3
1
5.2 mm ±0.3
1
5.8 mm ±0.3
1
6.4 mm ±0.3
1
≥1.6 mm
12
Locking type
Select a value
Reset filter
Locking levers or locking screws
1
Strain relief
Select a value
Reset filter
With cable tie
1
Layer thickness
Select a value
Reset filter
≥ 50 µinch
4
Material (accessories)
Select a value
Reset filter
Fibre-glass reinforced
1
Thermoplastic
15
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R26
3
Unfortunately, no results were found for your search query
69 products
(of 69)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
DIN-Signal harbus64-160MR-3,0C1-2-V4
Article. No: 02 01 160 2101
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-4,5-5,0C1-2
Article. No: 02 02 160 2201
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-17,0C1-2
Article. No: 02 02 160 2301
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal harbus64-160MR-3,0C1-1-V4
Article. No: 02 01 160 1101
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-4,5-5,0C1-1
Article. No: 02 02 160 1201
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FS-3,0C1-1-Trans.
Article. No: 02 04 160 1101
Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Removal tool
DIN-Tool Demontage Crimp BC
Article. No: 09 99 000 0101
for contacts BC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FS-2,9C1-2
Article. No: 02 02 160 2804
Wave soldering termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64S-160FP-4,5-5C1-2
Article. No: 02 03 160 2201
With switches
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
Add to Wishlist
Remove from wishlist
Hand crimping tool
basic hand crimp tool BC/FC/har-bus64
Article. No: 09 99 000 0620
for individual DIN 41612 contacts, BC / FC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal harbus64-160MR-3,0C1-1-V4Clip
Article. No: 02 01 160 1102
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange, With snap-in clip
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
Article. No: 02 02 160 1202
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: Without fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
Article. No: 02 02 160 2202
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: Without fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FC-B
Article. No: 02 05 000 0004
Crimp termination
Contacts: 160
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Crimping insert
Crimp set BC/FC1/har-bus 64
Article. No: 09 99 000 0621
for individual contacts, BC / FC 1 /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm² for BC contacts 0.09 ... 0.25 mm² for FC 1 contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-17C1-2w/oFl
Article. No: 02 02 160 2302
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: Without fixing flange
Add to Wishlist
Remove from wishlist
Assembly tool
DIN-Tool Montage Crimp BC
Article. No: 09 99 000 0100
DIN 41612, for contacts BC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb
Article. No: 02 01 160 1105
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Au over Ni Mating side, SnPb over Ni Termination side
Performance level: AU 50, 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FS-3,0C1-1-Extend
Article. No: 02 07 160 1101
Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-4,5-5C1-AU50T
Article. No: 02 02 160 8201
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Au over Ni Mating side, Ni Termination side
Performance level: AU 50, 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal harbus64-160MR-3,0C1-AU50T-V4
Article. No: 02 01 160 8101
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 50, 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-17,0C1-1
Article. No: 02 02 160 1301
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Locator
DIN-Tool Positionierer BC
Article. No: 09 99 000 0630
BC /
har
-bus
®
64, for part number 09 99 000 0620
Add to Wishlist
Remove from wishlist
Hand crimping tool
GDS A-B/C CRIMPING TOOL ON REEL
Article. No: 09 99 000 0248
for 500 bandoliered contacts, BC /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-17C1-1w/oFl
Article. No: 02 02 160 1302
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: Without fixing flange
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb
Article. No: 02 01 160 1106
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 160
Angled
Copper alloy
Au over Ni Mating side, SnPb over Ni Termination side
Performance level: AU 50, 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange, With snap-in clip
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal harbus64-160FP-3,7C1-1
Article. No: 02 02 160 1601
Press-in termination
Rated current: 1 A
Contacts: 160
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power E048FS-2,9C1-1
Article. No: 02 04 048 1101
Wave soldering termination
Rated current: 1 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Bench press
HAND BENCH PRESS 15kN
Article. No: 09 99 000 0201
Add to Wishlist
Remove from wishlist
Base plate
PRESS-IN BASE PLATE
Article. No: 09 99 000 0255
for guide frame, for SEK and D-Sub
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 69 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends