Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
PCB connectors
har-
bus
®
HM Hard metric connectors
har-
bus
®
HM Hard metric connectors
Contact spacing 2 mm
acc. to IEC 61076-4-101
5 to 8 rows
Up to 308 contacts
CompactPCI
Subcategories
5-row / 8-row connectors
acc. to IEC 61076-4-101
Press-in termination
High current connectors
Up to 20 A @ 70 °C per contact
OBSAI specification V 1.1
Up to 4 contacts
5-row / 8-row connectors
High current connectors
Filters
Connection type
Select a value
Reset filter
Motherboard to daughtercard
171
Series
Select a value
Reset filter
har-
bus
®
HM
248
Number of contacts
Select a value
Reset filter
from
4
55
66
77
90
95
100
110
125
127
132
133
146
150
154
169
175
176
200
220
232
244
250
308
to
4
55
66
77
90
95
100
110
125
127
132
133
146
150
154
169
175
176
200
220
232
244
250
308
4
7
55
8
66
1
77
8
90
1
95
14
100
2
110
21
125
13
127
4
132
4
133
12
146
4
150
1
154
26
169
4
175
5
176
2
200
4
220
7
232
1
244
4
250
4
308
10
Rated current
Select a value
Reset filter
from
1 A
20 A
23 A
to
1 A
20 A
23 A
1 A
164
20 A
5
23 A
2
Performance level
Select a value
Reset filter
1
70
2
101
Identification
Select a value
Reset filter
Power
7
Type A
28
Type AB19
30
Type AB22
10
Type AB25
10
Type B22
20
Type B25
13
Type C
21
Type D
4
Type DE
6
Type E
6
Type Monoblock 47
16
Element
Select a value
Reset filter
Female connector
37
Male connector
134
Description of the contact
Select a value
Reset filter
Angled
42
Straight
129
Type of accessory
Select a value
Reset filter
Bottom shield
8
Coding element
20
Guide pin
2
Pin shroud
32
Receptacle for guide pin
1
Description of the accessory
Select a value
Reset filter
11 positions
4
19 positions
8
22 positions
8
25 positions
12
CompactPCI computer telephony
1
Type A
4
Type AB
12
Type B
12
Type C
4
for CPCI, 3.3 V
2
for CPCI, 5.0 V
2
for female connectors
10
for male connectors
10
for type A
1
for type A connectors (rows 15 – 25)
1
for type AB19
1
for type AB22
1
for type B
19
1
for type B
22
1
for type B
25
1
for type Monoblock 47 connectors
1
Type of tool
Select a value
Reset filter
Assembly tool
2
Bottom tool
11
Bottom tool carrier
1
Bottom tool carrier 3U
1
Centering plate female
2
Insert
14
Insert top tool
2
Pliers
1
Removal tool
1
Spacer block
6
Top tool
31
Top tool carrier
1
Top tool carrier 3U
1
Description of the tool
Select a value
Reset filter
0.67 mm
1
25 mm
1
38 mm
1
44 mm
1
5 mm
1
50 mm
1
Bottom shield
3
CompactPCI
1
Insertion tool for single male press-in contacts
1
Left
1
Right
1
To remove single male contacts
1
With 19 positions
1
With divided shield
1
With upper shield
8
har-
bus
®
HM
1
for 3U CompactPCI
1
for 6U CompactPCI
1
for
har
-bus
®
HM Power
2
for
har
-bus
®
HM coding keys
1
for
har
-bus
®
HM shrouds
1
for angled female connectors
13
for angled male connectors
2
for angled shielded female connectors
12
for computer telephony
1
for straight male connectors
31
for type A
8
for type AB
21
for type B
22
for type C
6
for type D
7
for type DE
1
for type E
7
for type Monoblock 47 connectors
2
Termination method
Select a value
Reset filter
Press-in termination
169
Reflow soldering termination (THR)
2
Data rate
Select a value
Reset filter
≤ 2,500 Mbit/s
164
Leading contact on position
Select a value
Reset filter
3
1
4
2
Lagging contact on position
Select a value
Reset filter
2
2
Contact configuration
Select a value
Reset filter
- / A / A / A / A / A / -
3
- / A / A / A / A / A / A / A / A / -
6
- / A / A / A / A / A / C
2
- / AB / AB / AB / AB / AB / C
1
- / ABC- / AB- / AB- / ABC- / ABC- / C-
1
- / AK / AK / AK / AK / AK / CT
15
- / B / B / B / B / B / -
4
- / B / B / C / B / B / -
1
- / BA / BA / BA / BA / BA / -
1
- / BC- / B- / AB- / BC- / BC- / C-
1
- / C / C / C / C / C / -
1
- / K / K / K / K / K / -
6
- / K / K / K / K / K / T
1
- / KP / KP / KP / KP / KP / T
1
- / PT- / P- / K- / PT- / PT- / T-
1
C / A / A / A / A / A / A / A / A / C
5
C / A / A / A / A / A / C
18
C / AB / AB / AB / AB / AB / C
1
C / B / A / A / A / B / C
2
C / B / AB / BC / ABC / B / C
4
C / B / B / B / B / B / C
9
C / B / B / BC / AB / B / C
4
C / K / K / K / K / K / C
2
CT / BS / BS / BCS / ABS / BS / CT
1
CT / P / P / P / P / P / CT
4
CT / S / S / S / S / S / CT
6
L / M / S / M
2
M / L / M / M
1
M / M / M / M
2
S / S / S / S
1
T / K / K / K / K / K / T
3
T / P / P / P / P / P / P / P / P / T
5
T / P / P / P / P / P / T
3
T / R / R / R / R / R / T
4
T / S / RS / ST / RST / S / T
2
T / S / S / S / S / S / T
10
Contact spacing (termination side)
Select a value
Reset filter
from
2 mm
3 mm
to
2 mm
3 mm
2 mm
164
3 mm
7
Contact rows
Select a value
Reset filter
from
1
7
10
to
1
7
10
1
7
7
148
10
16
PCB thickness
Select a value
Reset filter
1.6 mm ±0.4
8
2.4 mm ±0.4
8
3.2 mm ±0.4
8
4 mm ±0.4
8
≥1.4 mm
164
Shielding
Select a value
Reset filter
With upper shield
18
With upper split shield
1
Material (accessories)
Select a value
Reset filter
Metal
10
Thermoplastic
53
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
46
Requirement set with Hazard Levels
Select a value
Reset filter
R26
46
Unfortunately, no results were found for your search query
308 products
(of 308)
2/11
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Female connector
har-bus HM Federl. Typ-B19, m. Schirmbl.
Article. No: 17 25 095 1102
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ DE, AFS 2, Tube
Article. No: 17 10 200 2201
Press-in termination
Rated current: 1 A
Contacts: 200
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Fe. TYP Monobl. 47 m. Schir.
Article. No: 17 26 220 2102
Press-in termination
Rated current: 1 A
Contacts: 220
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 133 2602
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ AB, AFS 2, Tube
Article. No: 17 15 169 2201
Press-in termination
Rated current: 1 A
Contacts: 169
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Power 4p male MMLM PL2
Article. No: 17 61 004 2104
Press-in termination
Rated current: 20 A
Contacts: 4
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B19, AFS 2, Tube
Article. No: 17 25 095 2101
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ C, AFS 2, Tube
Article. No: 17 03 055 2201
Press-in termination
Rated current: 1 A
Contacts: 55
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 133 2201
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM male type C, PL1, Tube
Article. No: 17 03 077 1201
Press-in termination
Rated current: 1 A
Contacts: 77
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B22, AFS 1, Tube
Article. No: 17 04 154 1203
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL. Typ AB22 mit Schirmblech
Article. No: 17 34 110 2102
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 1, Tube
Article. No: 17 05 133 1201
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 154 2603
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 133 2203
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ A, AFS 1, Tube
Article. No: 17 21 110 1101
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B22, AFS 2, Tube
Article. No: 17 04 154 2010
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ C, AFS 2, Tube
Article. No: 17 03 077 2201
Press-in termination
Rated current: 1 A
Contacts: 77
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ AB, AFS 2, Tube
Article. No: 17 15 169 2003
Press-in termination
Rated current: 1 A
Contacts: 169
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ B 25, AFS 2, Tube
Article. No: 17 02 175 2201
Press-in termination
Rated current: 1 A
Contacts: 175
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 095 2201
Press-in termination
Rated current: 1 A
Contacts: 95
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 1, Tube
Article. No: 17 01 154 1203
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL. Typ AB19 mit Schirmblech
Article. No: 17 33 095 2102
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 1, Tube
Article. No: 17 05 133 1203
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B19, AFS 1, Tube
Article. No: 17 25 095 1101
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B25, AFS 2, Tube
Article. No: 17 22 125 2101
Press-in termination
Rated current: 1 A
Contacts: 125
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 1, Tube
Article. No: 17 05 133 1602
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ PCIeint.,AFS 1,Tube
Article. No: 17 06 308 1203
Press-in termination
Rated current: 1 A
Contacts: 308
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ AB 19, AFS 1, Tube
Article. No: 17 13 127 1201
Press-in termination
Rated current: 1 A
Contacts: 127
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B22, AFS 2, Tube
Article. No: 17 04 154 2201
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
11
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 308 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends