Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
System cabling
Data FO cable
Data FO cable
Cable assemblies
Other cable lengths on request!
Fiber optic rotary joint
Subcategories
IP20
Single- and multi-mode glass fibre cables
PushPull
IP65 / IP67
Single- and multi-mode glass fibre cables
Industrial connectors / Han
®
Particularly robust for industrial and outdoor applications
Single- and multi-mode glass fibre cables
Expanded beam
Shock protected by rubber grip ring, dust cap and boot
Hermaphroditic design - always the correct mating face where needed
Easy link extension by connecting multiple, identical cable assemblies
Robust design
Fiber optic rotary joint
Designed to connect a static and continuously rotating part by using a single optical fiber
Wear and maintenance free
Reduce of weight compared to copper cabling
Electromagnetic immunity
Lifetime: 500 million revolutions
Bulk cables
Single- and multi-mode glass fibre cables
IP20
PushPull
Industrial connectors / Han
®
Expanded beam
Fiber optic rotary joint
Bulk cables
Filters
Type of cable
Select a value
Reset filter
FO cable
740
Hybrid cable (copper/FO)
2
Element
Select a value
Reset filter
Bulk cables
11
Cable assemblies
731
Specification
Select a value
Reset filter
Not assembled
11
Pre-assembled on both sides
726
Pre-assembled on one side
5
Description of the cable
Select a value
Reset filter
Multimode
354
Overmoulded
461
Singlemode
249
for bulkhead mounted housings, long
110
for bulkhead mounted housings, short
109
Core structure
Select a value
Reset filter
2x G50 / 125 µm
2
3x 2.5 mm²
2
50 / 125 µm
105
50 µm
109
62.5 / 125 µm
101
9 / 125 µm
223
980 / 1000 µm
20
Cable length
Select a value
Reset filter
from
0.5 m
1 m
2 m
3 m
4 m
5 m
6 m
7 m
8 m
9 m
10 m
11 m
12 m
13 m
14 m
15 m
18 m
20 m
25 m
30 m
35 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
125 m
150 m
200 m
250 m
500 m
to
0.5 m
1 m
2 m
3 m
4 m
5 m
6 m
7 m
8 m
9 m
10 m
11 m
12 m
13 m
14 m
15 m
18 m
20 m
25 m
30 m
35 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
125 m
150 m
200 m
250 m
500 m
0.5 m
2
1 m
53
2 m
36
3 m
32
4 m
32
5 m
37
6 m
32
7 m
32
8 m
31
9 m
32
10 m
45
11 m
18
12 m
18
13 m
18
14 m
18
15 m
21
18 m
1
20 m
30
25 m
26
30 m
22
35 m
17
40 m
22
45 m
17
50 m
26
60 m
20
70 m
19
80 m
20
90 m
19
100 m
28
125 m
1
150 m
4
200 m
5
250 m
4
500 m
4
Cable diameter
Select a value
Reset filter
12.6 mm
2
3 mm
16
5.17 mm
134
5.5 mm
32
6.5 mm
291
7 mm
21
8 mm
20
9.5 mm
7
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
531
PVC
2
Colour (cable)
Select a value
Reset filter
Black
167
Series
Select a value
Reset filter
Expanded beam
48
HARTING PushPull (V4)
303
Han
®
PushPull (V14)
10
PushPull XS SFP
108
Connector 1
Select a value
Reset filter
2x LC duplex
7
Expanded beam
32
Expanded beam 2 channels
8
Expanded beam 4 channels
8
HARTING PushPull (V4)
303
Han
®
3 A Metal
7
Han
®
PushPull (V14) Metal
5
Han
®
PushPull (V14) Thermoplastic
5
LC duplex
48
PushPull XS SFP Thermoplastic
219
SC duplex
66
SCRJ duplex POF
20
ST duplex
20
Connector 2
Select a value
Reset filter
2x LC duplex
11
2x SC duplex
4
2x ST
40
Expanded beam
32
HARTING PushPull (V4)
142
Han
®
3 A Metal
7
Han
®
PushPull (V14) Metal
5
Han
®
PushPull (V14) Thermoplastic
5
LC duplex
244
PushPull XS SFP Thermoplastic
108
SC duplex
110
SCRJ duplex POF
15
ST duplex
20
Unfortunately, no results were found for your search query
743 products
(of 743)
2/25
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Core structure-descending
Cable assemblies
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5.5, 250m
Article. No: 33 04 211 2500 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 250 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2E9/125 G657.A1, 9.0m
Article. No: 33 01 241 0090 008
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 9 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2G50/125 OM3, 2.0m
Article. No: 33 01 241 0020 006
Pre-assembled on both sides
FO cable
Multimode
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2G50/125 OM3, 3.0m
Article. No: 33 01 241 0030 007
Pre-assembled on both sides
FO cable
Multimode
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch,50µm OM3 YE Ø5.5, 100m
Article. No: 33 04 211 1000 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 150m
Article. No: 33 04 211 1500 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 150 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CABLE ASSY-1M-2xSCRJ MM POF
Article. No: 33 02 211 0010 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CABLE ASSY-5M-1xSCRJ MM POF
Article. No: 33 02 111 0050 001
Pre-assembled on one side
FO cable
Multimode
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2G50/125 OM3, 9.0m
Article. No: 33 01 241 0090 006
Pre-assembled on both sides
FO cable
Multimode
Cable length: 9 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 100m
Article. No: 33 04 211 1000 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 250m
Article. No: 33 04 211 2500 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 250 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 10m
Article. No: 33 04 211 0100 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2E9/125 G657.A1, 4.0m
Article. No: 33 01 241 0040 009
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2G50/125 OM3, 9.0m
Article. No: 33 01 241 0090 007
Pre-assembled on both sides
FO cable
Multimode
Cable length: 9 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2G50/125 OM3, 8.0m
Article. No: 33 01 241 0080 007
Pre-assembled on both sides
FO cable
Multimode
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 10m
Article. No: 33 04 211 0100 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2G50/125 OM3, 4.0m
Article. No: 33 01 241 0040 006
Pre-assembled on both sides
FO cable
Multimode
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2E9/125 G657.A1, 1.0m
Article. No: 33 01 241 0010 009
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CABLE ASSY-20M-2xSCRJ MM POF
Article. No: 33 02 211 0200 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2G50/125 OM3, 7.0m
Article. No: 33 01 241 0070 006
Pre-assembled on both sides
FO cable
Multimode
Cable length: 7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m
Article. No: 33 04 211 0250 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA LCdx-LCdx 2E9/125 G657.A1, 2.0m
Article. No: 33 01 241 0020 008
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2G50/125 OM3, 7.0m
Article. No: 33 01 241 0070 007
Pre-assembled on both sides
FO cable
Multimode
Cable length: 7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5,5, 10m
Article. No: 33 04 211 0100 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2E9/125 G657.A1, 10.0m
Article. No: 33 01 241 0100 009
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-BH-D 2Ch 50/125 OM3 - LCdx, 1,0m
Article. No: 33 04 411 0010 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5.5, 150m
Article. No: 33 04 211 1500 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 150 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA SCdx-SCdx 2G50/125 OM3, 3.0m
Article. No: 33 01 241 0030 006
Pre-assembled on both sides
FO cable
Multimode
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5, 5,10m
Article. No: 33 04 211 0100 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO CA 2xST-2xST 2G50/125 OM3, 5.0m
Article. No: 33 01 241 0050 007
Pre-assembled on both sides
FO cable
Multimode
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
25
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 743 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends