Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Norway
HARTING Norway Overview
About HARTING Norway
Contact HARTING in Norway
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Norway (English (GB))
eShop
...
System cabling
Data Copper cable
Industrial connectors / Han
®
Industrial connectors / Han
®
Particularly robust for industrial and outdoor applications
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
29
Hybrid cable (copper/FO)
28
Hybrid cable (copper/copper)
16
Element
Select a value
Reset filter
Cable assemblies
93
Specification
Select a value
Reset filter
Pre-assembled on both sides
85
Pre-assembled on one side
8
Description of the cable
Select a value
Reset filter
AC version
22
DC version
22
Multimode
14
Singlemode
14
Number of cores
Select a value
Reset filter
from
4
8
to
4
8
4
27
8
22
Core structure
Select a value
Reset filter
2x 9 / 125 µm
14
2x G50 / 125 µm
14
3x 2.5 mm²
44
4x 2 Twisted Pair
12
4x 2x AWG 26/7
26
4x AWG 22/7
27
Transmission characteristics
Select a value
Reset filter
Cat. 5
10
Cat. 5 Class D up to 100 MHz
17
Cat. 5e Class D up to 100 MHz
16
Cat. 6
A
Class E
A
up to 500 MHz
22
Data rate
Select a value
Reset filter
1 Gbit/s
38
10 Gbit/s
22
10 Mbit/s
65
100 Mbit/s
65
2.5 Gbit/s
38
5 Gbit/s
22
Coding
Select a value
Reset filter
D-coding
10
X-coding
10
Cable length
Select a value
Reset filter
from
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
10 m
12 m
15 m
20 m
33 m
40 m
50 m
53 m
100 m
to
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
10 m
12 m
15 m
20 m
33 m
40 m
50 m
53 m
100 m
0.5 m
1
1 m
13
1.5 m
4
2 m
5
3 m
4
4 m
1
5 m
16
6 m
1
7.5 m
5
10 m
16
12 m
1
15 m
1
20 m
11
33 m
1
40 m
4
50 m
4
53 m
1
100 m
4
Cable diameter
Select a value
Reset filter
12 mm
16
12.6 mm
14
8.8 mm
14
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
13
PVC
80
Colour (cable)
Select a value
Reset filter
Green
27
Yellow
22
Series
Select a value
Reset filter
Han
®
1A
20
RJ45
29
Connector 1
Select a value
Reset filter
Han
®
1A
20
Han
®
3 A Metal
44
LC duplex
28
RJ45
29
Connector 2
Select a value
Reset filter
Han
®
1A
20
Han
®
3 A Metal
65
LC duplex
28
Unfortunately, no results were found for your search query
93 products
(of 93)
2/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
Hybr.cable Assy, DC, 10m -1 x HAN3A
Article. No: 33 57 111 0100 001
Pre-assembled on one side
Hybrid cable (copper/copper)
DC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,10m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0105 004
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, DC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,50m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0505 003
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, AC version
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, DC, 20m -1 x HAN3A
Article. No: 33 57 111 0200 001
Pre-assembled on one side
Hybrid cable (copper/copper)
DC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, AC,20m -1x HAN3A
Article. No: 33 57 111 0200 002
Pre-assembled on one side
Hybrid cable (copper/copper)
AC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, AC,10m -2 x HAN3A
Article. No: 33 57 211 0100 001
Pre-assembled on both sides
Hybrid cable (copper/copper)
AC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, AC, 5m -2 x HAN3A
Article. No: 33 57 211 0050 001
Pre-assembled on both sides
Hybrid cable (copper/copper)
AC version
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,5m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0055 004
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, DC version
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable assy, DC, 1m -1x Han3a
Article. No: 33 57 111 0010 001
Pre-assembled on one side
Hybrid cable (copper/copper)
DC version
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,20m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0205 003
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, AC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cableAssy,DC,100m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 1005 004
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, DC version
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,1m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0015 003
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, AC version
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,5m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0055 001
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, AC, 20m -2 x HAN3A
Article. No: 33 57 211 0200 001
Pre-assembled on both sides
Hybrid cable (copper/copper)
AC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,40m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0405 002
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, DC version
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,10m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0105 001
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,1m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0015 001
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,40m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0405 001
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,50m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0505 001
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,20m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0205 002
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, DC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
IP67, hybr. cable plug CAT 5, DC, 5m
Article. No: 33 57 111 0050 001
Pre-assembled on one side
Hybrid cable (copper/copper)
DC version
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,5m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0055 003
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, AC version
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cableAssy,AC,100m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 1005 001
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,10m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0105 003
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, AC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, AC, 5m -1x HAN3A
Article. No: 33 57 111 0050 002
Pre-assembled on one side
Hybrid cable (copper/copper)
AC version
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,50m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0505 002
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, DC version
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,1m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0015 002
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, DC version
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,20m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0205 001
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, AC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,10m,FO+POW-MM-2xHAN3A
Article. No: 33 57 211 0105 002
Pre-assembled on both sides
Hybrid cable (copper/FO)
Multimode, DC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, DC, 10m -2 x HAN3A
Article. No: 33 57 211 0100 002
Pre-assembled on both sides
Hybrid cable (copper/copper)
DC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 93 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends