Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
...
System cabling
Data FO cable
Bulk cables
Bulk cables
Single- and multi-mode glass fibre cables
Filters
Type of cable
Select a value
Reset filter
FO cable
9
Hybrid cable (copper/FO)
2
Element
Select a value
Reset filter
Bulk cables
11
Specification
Select a value
Reset filter
Not assembled
11
Description of the cable
Select a value
Reset filter
Multimode
8
Singlemode
3
Core structure
Select a value
Reset filter
2x G50 / 125 µm
2
3x 2.5 mm²
2
50 / 125 µm
3
62.5 / 125 µm
3
9 / 125 µm
3
Cable length
Select a value
Reset filter
from
10 m
20 m
100 m
to
10 m
20 m
100 m
10 m
4
20 m
4
100 m
3
Cable diameter
Select a value
Reset filter
12.6 mm
2
6.5 mm
6
7 mm
3
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
9
PVC
2
Colour (cable)
Select a value
Reset filter
Black
2
Unfortunately, no results were found for your search query
11 products
(of 11)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Core structure-descending
Hybrid cable (copper/FO)
HYBRID CABLE 2xFO MM,10M,RING
Article. No: 33 57 851 0100 002
Multimode
2x G50 / 125 µm, 3x 2.5 mm²
PVC
Cable length: 10 m
Add to Wishlist
Remove from wishlist
FO cable
HIGH STR. FO CABLE-MM-2CH.-100M,RING
Article. No: 33 58 751 1000 001
Multimode
62.5 / 125 µm
PUR (polyurethane)
Cable length: 100 m
Add to Wishlist
Remove from wishlist
FO cable
FO CABLE-SM-2CH.-10M,RING
Article. No: 33 58 751 0100 002
Singlemode
9 / 125 µm
PUR (polyurethane)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
FO cable
FO CABLE-MM50-2CH.-20M,RING
Article. No: 33 58 751 0200 003
Multimode
50 / 125 µm
PUR (polyurethane)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
FO cable
FO CABLE-MM50-2CH.-10M,RING
Article. No: 33 58 751 0100 003
Multimode
50 / 125 µm
PUR (polyurethane)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/FO)
HYBRID KABEL 2xFO MM,20M,RING
Article. No: 33 57 851 0200 002
Multimode
2x G50 / 125 µm, 3x 2.5 mm²
PVC
Cable length: 20 m
Add to Wishlist
Remove from wishlist
FO cable
HIGH STR. FO CABLE-MM-2CH.-10M,RING
Article. No: 33 58 751 0100 001
Multimode
62.5 / 125 µm
PUR (polyurethane)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
FO cable
FO CABLE-SM-2CH.-20M,RING
Article. No: 33 58 751 0200 002
Singlemode
9 / 125 µm
PUR (polyurethane)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
FO cable
FO CABLE-MM50-2CH.-100M,RING
Article. No: 33 58 751 1000 003
Multimode
50 / 125 µm
PUR (polyurethane)
Cable length: 100 m
Add to Wishlist
Remove from wishlist
FO cable
HIGH STR. FO CABLE-MM-2CH.-20M,RING
Article. No: 33 58 751 0200 001
Multimode
62.5 / 125 µm
PUR (polyurethane)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
FO cable
HIGH STR. FO CABLE-SM-2CH.-100M,RING
Article. No: 33 58 751 1000 002
Singlemode
9 / 125 µm
PUR (polyurethane)
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 11 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends