Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
System cabling
...
Customised solutions
SIMATIC MICRO-DRIVE
Connecting cables for ebm-papst EC drives
Connecting cables for ebm-papst EC drives
for hybrid function
for holding brake connection
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
55
Element
Select a value
Reset filter
Cable assemblies
25
Specification
Select a value
Reset filter
Pre-assembled on both sides
55
Description of the cable
Select a value
Reset filter
Halogen-free
30
Largely oil resistant
25
Oil resistant
30
Silicone-free
55
Core structure
Select a value
Reset filter
1x 2x 0.5 mm²
5
2x 0.5 mm²
5
3x 1.5 mm
2
+ 2x 0.34 mm
2
+ 2x 2x 0.22 mm
2
15
4x 4.0 mm²
10
6x 2x 0.34 mm²
10
CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
10
Cable length
Select a value
Reset filter
from
0.5 m
1.5 m
3 m
5 m
10 m
to
0.5 m
1.5 m
3 m
5 m
10 m
0.5 m
11
1.5 m
11
3 m
11
5 m
11
10 m
11
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
40
PVC
15
Colour (cable)
Select a value
Reset filter
Black
25
Grey
25
Orange
5
Connector 1
Select a value
Reset filter
12 + 3 poles
15
Female
15
LP 14 + 7 poles
10
LP 14 poles
10
LP 3 poles
10
M12
15
wire end ferrules
10
Connector 2
Select a value
Reset filter
12 + 3 poles
10
12 poles
10
7 poles
10
Circular (female) 9-pin
10
Female
30
LP 14 + 3 poles
5
M12
20
M23
10
wire end ferrules
10
Unfortunately, no results were found for your search query
55 products
(of 55)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Core structure-descending
Cable assemblies
Hybridcbl. Papst LAiO20 HD 1,5m
Article. No: 61 88 720 0026 0150
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Papst LAiO20 HD 5,0m
Article. No: 61 88 720 0026 0500
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Papst LAiO20 HD 10,0m
Article. No: 61 88 720 0026 1000
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Papst LAiO20 HD 3,0m
Article. No: 61 88 720 0026 0300
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Papst LAiO20 HD 0,5m
Article. No: 61 88 720 0026 0050
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m
Article. No: 61 88 720 0009 0150
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m
Article. No: 61 88 720 0009 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m
Article. No: 61 88 720 0009 0050
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m
Article. No: 61 88 720 0009 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m HD
Article. No: 61 88 720 0010 0050
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m HD
Article. No: 61 88 720 0010 1000
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m HD
Article. No: 61 88 720 0010 0300
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m HD
Article. No: 61 88 720 0010 0500
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m HD
Article. No: 61 88 720 0010 0150
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 10,0m
Article. No: 61 88 720 0009 1000
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 HD 0,5m
Article. No: 61 88 720 0016 0050
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 0,5m
Article. No: 61 88 720 0015 0050
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 HD 1,5m
Article. No: 61 88 720 0016 0150
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 5,0m
Article. No: 61 88 720 0015 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 1,5m
Article. No: 61 88 720 0015 0150
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 10,0m
Article. No: 61 88 720 0015 1000
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 3,0m
Article. No: 61 88 720 0015 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 HD 3,0m
Article. No: 61 88 720 0016 0300
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 HD 10,0m
Article. No: 61 88 720 0016 1000
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Papst LPEn2 HD 5,0m
Article. No: 61 88 720 0016 0500
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 55 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends