Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
1A Versatile compact connector series
Power
Power
Filters
Category
Select a value
Reset filter
Inserts
20
Rated current
Select a value
Reset filter
from
10 A
16 A
to
10 A
16 A
10 A
16
16 A
4
Rated voltage
Select a value
Reset filter
from
400 V
to
400 V
400 V
12
Number of contacts
Select a value
Reset filter
from
2
3
5
to
2
3
5
2
4
3
12
5
4
Termination method
Select a value
Reset filter
Crimp termination
12
Screw termination
8
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
20
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
8
0.14 ... 4 mm²
4
0.75 ... 1.5 mm²
8
Gender
Select a value
Reset filter
Female
10
Male
10
Size
Select a value
Reset filter
1 A
20
Series
Select a value
Reset filter
Han
®
1A
20
further contacts
Select a value
Reset filter
+ shielding
4
Material (contacts)
Select a value
Reset filter
Copper alloy
8
Surface (contacts)
Select a value
Reset filter
Silver plated
8
Material (seal)
Select a value
Reset filter
NBR
10
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
20
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
20
R23 (HL 1-3)
20
Unfortunately, no results were found for your search query
20 products
(of 20)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han 1A-5+PE-c-m
Article. No: 09 10 005 3006
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-5+PE-c-f
Article. No: 09 10 005 3106
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-5+PE-c-m latch
Article. No: 09 10 005 3001
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-5+PE-c-f latch
Article. No: 09 10 005 3101
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-c-f latch
Article. No: 09 10 003 3301
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-C-m latch
Article. No: 09 10 003 3201
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
3an 1A-3+PE-c-m
Article. No: 09 10 003 3206
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-c-f
Article. No: 09 10 003 3306
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-2+PE-s-m latch
Article. No: 09 10 002 2601
Screw termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 2
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-2+PE-s-f latch
Article. No: 09 10 002 2701
Screw termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 2
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-s-m latch
Article. No: 09 10 003 2601
Screw termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-s-f latch
Article. No: 09 10 003 2701
Screw termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-c-m shielded
Article. No: 09 10 003 3006
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-2+PE-s-m
Article. No: 09 10 002 2606
Screw termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 2
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-2+PE-s-f
Article. No: 09 10 002 2706
Screw termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 2
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-c-f shielded
Article. No: 09 10 003 3106
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-s-m
Article. No: 09 10 003 2606
Screw termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-s-f
Article. No: 09 10 003 2706
Screw termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-C-f shielded, latch
Article. No: 09 10 003 3101
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-C-m shielded, latch
Article. No: 09 10 003 3001
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 20 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends