Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han-Eco
®
Light Hoods/housings of high-performance plastic
Han-Eco
®
Light Hoods/housings of high-performance plastic
Particularly robust for industrial applications
Resistance to corrosion and ozone: for outdoor use
Han-Eco
®
"click and mate" assembly concept
IP65
Filters
Category
Select a value
Reset filter
Hoods/Housings
477
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
60
Cable to cable housing
76
Hood
134
Surface mounted housing
207
Locking type
Select a value
Reset filter
Double locking lever
192
Double locking lever (on the hood)
26
Single locking lever
259
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
138
IP66
339
Size
Select a value
Reset filter
10 A
29
10 B
123
16 A
29
16 B
123
24 B
92
6 B
81
Cable entry
Select a value
Reset filter
1x M20
53
1x M25
84
1x M32
111
1x M40
89
2x M20
10
2x M25
22
2x M32
31
2x M40
15
Version
Select a value
Reset filter
Side entry
269
Top entry
146
Versatile cable entries
2
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
A
58
Han-Eco
®
B
339
Han-Eco
®
Modular
80
Description of hood/housing
Select a value
Reset filter
8 positions for cable entries (M20/M25)
1
Reinforced locking levers
2
Special type
1
With integrated cable gland
224
With thermo-plastic cover
103
Without frame
17
Without lever
1
Clamping range
Select a value
Reset filter
13 ... 21 mm
75
16 ... 28 mm
53
6 ... 13 mm
37
9 ... 17 mm
59
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
477
Polyamide (PA)
477
Material (seal)
Select a value
Reset filter
FPM
140
NBR
216
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
453
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
453
R23 (HL 1-3)
453
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
477
Unfortunately, no results were found for your search query
477 products
(of 477)
1/16
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Bulkhead mounted housing
Han-Eco Mod.6-HBM
Article. No: 19 41 006 0301
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.24-HBM
Article. No: 19 41 024 0301
Size: 24 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HSE-M32-glanded
Article. No: 19 41 106 0522
With integrated cable gland
Size: 6 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HSE-M32
Article. No: 19 41 006 0522
Size: 6 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.16-HBM
Article. No: 19 41 016 0301
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.10-HBM
Article. No: 19 41 010 0301
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HTE-M32-glanded
Article. No: 19 41 106 0422
With integrated cable gland
Size: 6 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.6-HTE-M32
Article. No: 19 41 006 0422
Size: 6 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HSE-M40-glanded
Article. No: 19 41 116 0523
With integrated cable gland
Size: 16 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HSE-M40
Article. No: 19 41 016 0523
Size: 16 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HSE-M32-glanded
Article. No: 19 41 110 0522
With integrated cable gland
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HSE-M40-glanded
Article. No: 19 41 124 0523
With integrated cable gland
Size: 24 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HTE-M32-glanded
Article. No: 19 41 110 0422
With integrated cable gland
Size: 10 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HSE-M40
Article. No: 19 41 024 0523
Size: 24 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco Mod.6-HCC-M32-glanded
Article. No: 19 41 106 0722
With integrated cable gland
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HTE-M40-glanded
Article. No: 19 41 116 0423
With integrated cable gland
Size: 16 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HSE-M32
Article. No: 19 41 010 0522
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.10-HTE-M32
Article. No: 19 41 010 0422
Size: 10 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HTE-M40-glanded
Article. No: 19 41 124 0423
With integrated cable gland
Size: 24 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.6-HSM1-M32
Article. No: 19 41 006 0232
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.24-HSM1-M40-glanded
Article. No: 19 41 124 0233
With integrated cable gland
Size: 24 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.10-HBM-w/o DL
Article. No: 19 41 010 3301
Without lever
Size: 10 B
Double locking lever
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Mod.6-HSM1-M32-glanded
Article. No: 19 41 106 0232
With integrated cable gland
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.24-HTE-M40
Article. No: 19 41 024 0423
Size: 24 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.6 Outd.-HBM
Article. No: 19 41 206 0301
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Mod.16-HTE-M40
Article. No: 19 41 016 0423
Size: 16 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16A-HTE-M25 w. cable gl.
Article. No: 19 46 116 0446
With integrated cable gland
Size: 16 A
Single locking lever
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco Mod.10 Outd.-HBM
Article. No: 19 41 210 0301
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 6B-HBM-with SL
Article. No: 19 43 006 0340
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16A-HCC-M25 w. cable gl.
Article. No: 19 46 116 0436
With integrated cable gland
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
16
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 477 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends