Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
M17
M17
Subcategories
Hoods/Housings
Inserts
Contacts
Accessories
Tools
Hoods/Housings
Inserts
Contacts
Accessories
Tools
Filters
Series
Select a value
Reset filter
Circular connectors M17
40
Identification
Select a value
Reset filter
Power
4
Signal
4
Element
Select a value
Reset filter
Inserts
8
Type of contact
Select a value
Reset filter
Crimp contact
18
Type of hood/housing
Select a value
Reset filter
Cable housing
6
Cable to cable housing
3
Panel feed through housing
1
Description of hood/housing
Select a value
Reset filter
Front mounting
1
Version
Select a value
Reset filter
Angled entry
1
Top entry
9
Type of accessory
Select a value
Reset filter
Protection cover
2
Description of the accessory
Select a value
Reset filter
for cable housings
1
for cable to cable housing
1
for panel feed through housing
1
Type of tool
Select a value
Reset filter
Hand crimping tool
1
Locator
1
Description of the tool
Select a value
Reset filter
for M17 contacts
1
for crimping tool 09 99 000 0695 and 09 99 000 0890
1
Termination method
Select a value
Reset filter
Crimp termination
8
Rated current
Select a value
Reset filter
from
3.6 A
8 A
20 A
to
3.6 A
8 A
20 A
3.6 A
2
8 A
2
20 A
2
Number of contacts
Select a value
Reset filter
from
4
9
12
17
to
4
9
12
17
4
2
9
2
12
2
17
2
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.14 mm²
4
0.08 ... 2.5 mm²
1
0.25 ... 0.5 mm²
6
0.75 ... 1 mm²
4
1.5 ... 2.5 mm²
2
1 ... 1.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 14
2
AWG 18 ... AWG 16
2
AWG 19 ... AWG 17
4
AWG 24 ... AWG 20
6
AWG 28 ... AWG 26
4
Gender
Select a value
Reset filter
Female
13
Male
13
Locking type
Select a value
Reset filter
Screw locking
7
Toggle locking
7
Shielding
Select a value
Reset filter
Shielded
10
Material (insert)
Select a value
Reset filter
Polyamide (PA)
8
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
10
Size
Select a value
Reset filter
M17
10
Material (accessories)
Select a value
Reset filter
Thermoplastic
2
Rated voltage acc. to UL (Power)
Select a value
Reset filter
600 V
2
Rated voltage acc. to CSA (Power)
Select a value
Reset filter
600 V
2
Unfortunately, no results were found for your search query
40 products
(of 40)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Type of contact-descending
Type of hood/housing-descending
Cable housing
Cable Housing screw, straight - 3,5-6,5m
Article. No: 21 17 100 0100
Size: M17
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M17 Cable Housing screw, strg - 6,5-10mm
Article. No: 21 17 100 0200
Size: M17
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable housing
Cable Housing screw, straight- 10-13mm
Article. No: 21 17 100 0300
Size: M17
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M17 Cable Housing bayonet str. 6,5-10mm
Article. No: 21 17 200 0200
Size: M17
Toggle locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M17 Cable Housing bayonet str. 3,5-6,5mm
Article. No: 21 17 200 0100
Size: M17
Toggle locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M17 Cable Housing bayonet str. 10-13mm
Article. No: 21 17 200 0300
Size: M17
Toggle locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
Coupling Housing screw/bayonet 3,5-6,5mm
Article. No: 21 17 200 1100
Size: M17
Screw locking, Toggle locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
Coupling Housing screw/bayonet 6,5-10mm
Article. No: 21 17 200 1200
Size: M17
Screw locking, Toggle locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
Coupling Housing screw/bayonet 10-13mm
Article. No: 21 17 200 1300
Size: M17
Screw locking, Toggle locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M17 Device Housing Flange 21mm, angled
Article. No: 21 17 200 6100
Front mounting
Size: M17
Screw locking, Toggle locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP66 / IP67 screwed / locked condition
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert,crimp,12-pole,male
Article. No: 21 17 503 0000
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 8 A
Contacts: 12
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert,crimp,12-pole,female
Article. No: 21 17 504 0000
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 8 A
Contacts: 12
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert,crimp,17-pole,male
Article. No: 21 17 505 0000
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 3.6 A
Contacts: 17
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert,crimp,17-pole,female
Article. No: 21 17 506 0000
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 3.6 A
Contacts: 17
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert 3+PE, crimp,male
Article. No: 21 17 521 0000
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 20 A
Contacts: 4
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert 3+PE, crimp,female
Article. No: 21 17 522 0000
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 20 A
Contacts: 4
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert 5+3+PE, crimp,female
Article. No: 21 17 530 0000
Crimp termination
Female
Polyamide (PA)
Black
Contacts: 9
Add to Wishlist
Remove from wishlist
Inserts
M17 Insert 5+3+PE, crimp,male
Article. No: 21 17 529 0000
Crimp termination
Male
Polyamide (PA)
Black
Contacts: 9
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm,male,0,08-0,14mm
Article. No: 21 17 061 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm,male,0,25-0,5mm²
Article. No: 21 17 063 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²
Article. No: 21 17 062 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²
Article. No: 21 17 064 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,0,08-0,14mm
Article. No: 21 17 065 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²
Article. No: 21 17 066 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.14 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,0,75-1,0mm²
Article. No: 21 17 069 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 19 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²
Article. No: 21 17 070 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 19 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,1,5mm²
Article. No: 21 17 071 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 1 ... 1.5 mm²
AWG 18 ... AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,female,1,5mm²
Article. No: 21 17 072 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 1 ... 1.5 mm²
AWG 18 ... AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Article. No: 21 17 067 0000
Male
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M17 Crimp Contact 1,0mm,female,0,25-0,5m
Article. No: 21 17 068 0000
Female
Copper alloy
Gold plated
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Type of contact - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 40 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends