Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han
®
HMC for High Mating Cycles
Han
®
HMC for High Mating Cycles
Very robust mechanical characteristics
Low mating forces
High packing density
Subcategories
Modules
Inserts
High density of contacts
Time saving rapid termination by use of crimping contacts
for requirements up to 250 V / 10 A
for hoods/housings in the Han
®
B HMC series
Han D
®
HMC contacts available with special HMC gold plating for 10,000 mating cycles
Contacts
Crimp contacts
Hoods/Housings
Metal hoods / housings
Locking levers: Han-Easy Lock
®
with special locking reel
Field of application: for excellent mechanical and electrical protection in demanding environments, for example, in the automobile and mechanical engineering industries also for process and regulation control applications
Distinguishing feature: hoods/housings colour-coded grey (RAL 7037)
Accessories
Hinged frame
Docking frame
Modules
Inserts
Contacts
Hoods/Housings
Accessories
Filters
Category
Select a value
Reset filter
Accessories
35
Contacts
44
Hoods/Housings
62
Inserts
40
Modules
43
Rated current
Select a value
Reset filter
from
4 A
5 A
10 A
≤ 10 A
16 A
≤ 16 A
40 A
≤ 40 A
to
4 A
5 A
10 A
≤ 10 A
16 A
≤ 16 A
40 A
≤ 40 A
4 A
4
5 A
2
10 A
24
≤ 10 A
14
16 A
36
≤ 16 A
14
40 A
17
≤ 40 A
10
Rated voltage
Select a value
Reset filter
from
32 V
50 V
50 V
160 V
250 V
400 V
500 V
690 V
830 V
830 V
1,000 V
to
32 V
50 V
50 V
160 V
250 V
400 V
500 V
690 V
830 V
830 V
1,000 V
32 V
2
50 V
2
50 V
6
160 V
2
250 V
18
400 V
5
500 V
29
690 V
6
830 V
4
830 V
5
1,000 V
4
Number of contacts
Select a value
Reset filter
from
2
3
4
6
7
8
10
12
16
17
20
24
25
40
42
64
72
108
to
2
3
4
6
7
8
10
12
16
17
20
24
25
40
42
64
72
108
2
4
3
7
4
4
6
13
7
2
8
11
10
4
12
6
16
4
17
2
20
4
24
6
25
2
40
4
42
2
64
4
72
2
108
2
Termination method
Select a value
Reset filter
Cage-clamp termination
8
Crimp termination
65
Push-In
10
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Cable to cable housing
10
Hood
32
Surface mounted housing
16
Locking type
Select a value
Reset filter
Single locking lever
62
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
8
IP20 unmated condition
1
IP65
62
IP65 / IP67
12
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
2
0.08 ... 0.52 mm²
2
0.09 ... 0.52 mm²
4
0.13 ... 0.33 mm²
2
0.14 ... 0.37 mm²
6
0.14 ... 1.5 mm²
2
0.14 ... 2.5 mm²
30
0.14 ... 4 mm²
24
0.14 ... 6 mm²
2
0.25 ... 0.52 mm²
2
0.5 mm²
4
0.5 ... 2.5 mm²
4
0.75 mm²
4
1 mm²
4
1.5 mm²
6
1.5 ... 10 mm²
5
1.5 ... 6 mm²
10
10 mm²
2
2.5 mm²
6
4 mm²
4
6 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 10
2
AWG 12
4
AWG 14
6
AWG 16
6
AWG 18
8
AWG 20
4
AWG 24 ... AWG 20
2
AWG 26 ... AWG 12
12
AWG 26 ... AWG 14
8
AWG 26 ... AWG 22
8
AWG 28 ... AWG 24
2
AWG 8
2
Type of contact
Select a value
Reset filter
Crimp contact
44
Gender
Select a value
Reset filter
Female
67
Male
63
Size
Select a value
Reset filter
10 B
22
16 B
30
24 B
26
6 B
24
Cable entry
Select a value
Reset filter
1x M20
8
1x M25
13
1x M32
18
1x M40
4
2x M20
2
2x M25
5
2x M32
4
Version
Select a value
Reset filter
Side entry
31
Top entry
23
Without cable entry
3
Series
Select a value
Reset filter
D-Sub
6
Han DD
®
1
Han DD
®
HMC
8
Han D
®
1
Han D
®
HMC
18
Han E
®
2
Han E
®
HMC
22
Han-Modular
®
59
Han
®
C HMC
10
Han
®
DDD
1
Han
®
EE
2
Han
®
EEE
2
Han
®
EEE HMC
4
Han
®
ES Press HMC
8
Series of hoods/housings
Select a value
Reset filter
Han
®
HMC
62
Type of module
Select a value
Reset filter
Han DD
®
module
6
Han E
®
Protected module
3
Han E
®
module
6
Han
®
40 A module
4
Han
®
C module
7
Han
®
CC Protected module
4
Han
®
CD module
2
Han
®
DDD module
2
Han
®
EE module
5
Han
®
EEE module
2
Han
®
Gigabit HMC module
2
Han
®
High Density module
2
Han
®
Megabit HMC module
4
Han
®
Shielded module
2
Description of the module
Select a value
Reset filter
2 cable entries
4
2x 4 contacts
4
Insert
8
for increased tensile stress
1
Type of accessory
Select a value
Reset filter
Coding pin
3
Docking frame
24
Hinged frame
8
Description of the accessory
Select a value
Reset filter
A ... B
2
A ... C
2
A ... D
2
A ... F
2
Fixed
4
Float mount
4
HMC version
8
Rear mounting
4
a ... b
2
a ... c
2
a ... d
2
a ... f
2
for 2 modules
4
for 3 modules
4
for 4 modules
4
for 6 modules
4
further contacts
Select a value
Reset filter
+ shielding
8
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
4
Cat. 6
A
Class E
A
up to 500 MHz
2
Data rate
Select a value
Reset filter
1 Gbit/s
2
10 Gbit/s
2
10 Mbit/s
2
100 Mbit/s
6
2.5 Gbit/s
2
5 Gbit/s
2
Material (contacts)
Select a value
Reset filter
Copper alloy
52
Surface (contacts)
Select a value
Reset filter
HMC gold plated
52
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
74
Material (seal)
Select a value
Reset filter
NBR
38
Colour (accessories)
Select a value
Reset filter
Blue
8
Material (accessories)
Select a value
Reset filter
Stainless steel
16
Thermoplastic
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
131
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
32
R22 (HL 1-3)
98
R23 (HL 1-3)
98
R26
1
R7 (HL 1-3)
32
Size of the module
Select a value
Reset filter
Double module
2
Single module
41
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
62
Unfortunately, no results were found for your search query
224 products
(of 224)
2/8
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6224
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Han E
®
module
Han E module, crimp male (200 pcs)
Article. No: 09 14 006 3001 XL
Single module
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han E
®
module
Han E module, crimp female (200 pcs)
Article. No: 09 14 006 3101 XL
Single module
Crimp termination
Female
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6124
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 6 modules, float mount
Article. No: 09 14 024 1701
Float mount, for 6 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 6 modules, fixed mount
Article. No: 09 14 024 1711
Fixed, for 6 modules, a ... f
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG20-24_PL1 HMC
Article. No: 09 67 000 8470
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB MA turned contact_AWG20-24_PL1 HMC
Article. No: 09 67 000 8570
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,75 mm² Au/HMC
Article. No: 09 15 200 6125
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6227
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Docking frame
Docking frame for 2 modules, fixed mount
Article. No: 09 14 006 1711
Fixed, for 2 modules, a ... b
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 3 modules, fixed mount
Article. No: 09 14 010 1711
Fixed, for 3 modules, a ... c
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6127
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Docking frame
Docking frame for 2 modules, float mount
Article. No: 09 14 006 1701
Float mount, for 2 modules, A ... B
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 3 modules, float mount
Article. No: 09 14 010 1701
Float mount, for 3 modules, A ... C
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,75 mm² Au/HMC
Article. No: 09 15 200 6225
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Han E
®
Protected module
Han E Protected module-C-M (500pcs)
Article. No: 09 14 006 3041 XL
Single module
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,5 mm² Au/HMC
Article. No: 09 15 200 6123
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,5 mm² Au/HMC
Article. No: 09 15 200 6223
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 1,0 mm² Au/HMC
Article. No: 09 15 200 6222
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 1,5 mm² Au/HMC
Article. No: 09 15 200 6221
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 1,0 mm² Au/HMC
Article. No: 09 15 200 6122
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Hood
Han 6B-HMC-HSE-R-M25
Article. No: 19 30 206 0546
Size: 6 B
High construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Crimp contact
DSUB MA turned contact_AWG 22-26_PL1 HMC
Article. No: 09 67 000 5570
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
DSUB MA turned contact_AWG 24-28_PL1 HMC
Article. No: 09 67 000 7570
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.08 ... 0.21 mm²
AWG 28 ... AWG 24
Add to Wishlist
Remove from wishlist
Docking frame
Han 24B Docking Frame (35 mm)
Article. No: 09 30 024 1704
Stainless steel
Size: 24 B
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG22-26_PL1 HMC
Article. No: 09 67 000 5470
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 1,5 mm² Au/HMC
Article. No: 09 15 200 6121
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 24B f. 6 modules (a..f)
Article. No: 09 14 224 0313
HMC version, for 6 modules, a ... f
Size: 24 B
Add to Wishlist
Remove from wishlist
Docking frame
Han 6B Docking Frame (35 mm)
Article. No: 09 30 006 1704
Stainless steel
Size: 06 B
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
8
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 224 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends