Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
System cabling
Hybrid
Hybrid
Data
Signal
Power
Cable assemblies
Bulk cables
Subcategories
Industrial connectors / Han
®
Particularly robust for industrial and outdoor applications
Data transmission via copper or FO
for different numbers of poles
Data transmission and power supply is possible in one cable
Circular connectors M23
8 poles incl. PE
IP67
PVC
Bulk cables
Data transmission via copper or FO
Combination of data and power
Industrial connectors / Han
®
Circular connectors M23
Bulk cables
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
71
Hybrid cable (copper/FO)
30
Hybrid cable (copper/copper)
41
Element
Select a value
Reset filter
Bulk cables
16
Cable assemblies
126
Specification
Select a value
Reset filter
Not assembled
16
Pre-assembled on both sides
109
Pre-assembled on one side
17
Description of the cable
Select a value
Reset filter
AC version
22
DC version
22
Flame retardant
5
Halogen-free
4
Multimode
16
Singlemode
14
UV resistant
4
Number of cores
Select a value
Reset filter
from
4
6
8
12
13
to
4
6
8
12
13
4
1
6
10
8
48
12
21
13
11
Core structure
Select a value
Reset filter
2x 0.75 mm²
11
2x 1.5 mm²
11
2x 2x AWG 22
11
2x 9 / 125 µm
14
2x G50 / 125 µm
16
3x 2.5 mm²
51
4/2x 4 mm²
6
4/2x AWG 14
4
4x 1.5 mm²
27
4x 2 Twisted Pair
17
4x 2x AWG 26/7
25
4x 6.0 mm²
40
4x AWG 16 + 4x AWG 19
2
4x AWG 22/7
47
5G 2.5 mm²
11
Number of contacts
Select a value
Reset filter
from
12
to
12
12
11
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
58
Cat. 5e Class D up to 100 MHz
21
Cat. 6 Class E up to 250 MHz
21
Data rate
Select a value
Reset filter
1 Gbit/s
42
10 Mbit/s
100
100 Mbit/s
100
2.5 Gbit/s
42
5 Gbit/s
21
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
0.8 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
6 m
7 m
7.5 m
8 m
10 m
12 m
15 m
20 m
25 m
30 m
40 m
50 m
60 m
70 m
80 m
90 m
100 m
500 m
to
0.3 m
0.5 m
0.8 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
6 m
7 m
7.5 m
8 m
10 m
12 m
15 m
20 m
25 m
30 m
40 m
50 m
60 m
70 m
80 m
90 m
100 m
500 m
0.3 m
1
0.5 m
2
0.8 m
1
1 m
15
1.5 m
5
2 m
5
2.5 m
1
3 m
5
4 m
1
5 m
16
6 m
2
7 m
2
7.5 m
2
8 m
2
10 m
18
12 m
1
15 m
4
20 m
16
25 m
1
30 m
6
40 m
7
50 m
8
60 m
2
70 m
2
80 m
2
90 m
2
100 m
10
500 m
3
Cable diameter
Select a value
Reset filter
12 mm
21
12.6 mm
16
16.5 mm
11
8.8 mm
14
Material (cable)
Select a value
Reset filter
FRNC (LSZH)
46
PUR (polyurethane)
23
PVC
52
Polyolefin copolymer
7
Colour (cable)
Select a value
Reset filter
Black
30
Green
47
Orange
2
Series
Select a value
Reset filter
Circular connectors M23
2
Han
®
F+B
11
Han
®
Q
10
RJ45
59
Connector 1
Select a value
Reset filter
Bulkhead mounted housing
2
Bulkhead mounted housing Angled
2
Female
3
Han
®
3 A Hybrid
58
Han
®
3 A Metal
45
Han
®
F+B
4
Han
®
Q 4/2
6
Han
®
Q 4/2 Male
4
Hood
7
LC duplex
28
M23
2
Male
2
Male Straight
6
Metal
29
RJ45 Female
1
RJ45 Male
1
Side entry
2
Thermoplastic
29
Top entry
2
Connector 2
Select a value
Reset filter
Female Straight
4
Han
®
3 A Hybrid
58
Han
®
3 A Metal
37
Han
®
F+B
4
Han
®
Q 4/2
6
Han
®
Q 4/2 Female
4
Hood
4
LC duplex
28
Metal
29
Side entry
2
Thermoplastic
29
Top entry
2
Unfortunately, no results were found for your search query
142 products
(of 142)
3/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 0,8m
Article. No: 09 45 725 1362
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 15,0m
Article. No: 09 45 725 1352
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 70,0m
Article. No: 09 45 725 1358
Pre-assembled on both sides
Copper cable (round)
Cable length: 70 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 2,0m
Article. No: 09 45 725 1324
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 3,0m
Article. No: 09 45 715 1366
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 7,0m
Article. No: 09 45 725 1329
Pre-assembled on both sides
Copper cable (round)
Cable length: 7 m
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 10m
Article. No: 09 45 600 0310
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 10 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 0,5m
Article. No: 09 45 715 1362
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 30,0m
Article. No: 09 45 715 1376
Pre-assembled on both sides
Copper cable (round)
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 50m
Article. No: 09 45 600 0340
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
Hybridcable Cat.6 4x2xAWG26/7,4x1,5 50m
Article. No: 09 45 600 0342
Halogen-free, UV resistant
4x 2x AWG 26/7, 4x 1.5 mm²
PUR (polyurethane)
Cable length: 50 m
Cat. 6 Class E up to 250 MHz
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 50,0m
Article. No: 09 45 725 1356
Pre-assembled on both sides
Copper cable (round)
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 40,0m
Article. No: 09 45 715 1377
Pre-assembled on both sides
Copper cable (round)
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A metal, RJ45, Hybrid,Cat5 100,0m
Article. No: 09 45 715 1383
Pre-assembled on both sides
Copper cable (round)
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han 3A plastic, RJ45, Hybrid,Cat5 5,0m
Article. No: 09 45 725 1327
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q8/0 Ku.Sti+Bu 3 m
Article. No: 20 88 641 1030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 top entry 1-Lever 1,0m
Article. No: 20 87 147 3001 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 10m
Article. No: 20 88 641 1100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Sti+Bu 5x4qmm 1,5m
Article. No: 20 88 641 1015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 side entry 1-Lever 1,0m
Article. No: 20 87 147 3002 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 side entry 1-Lever 2,0m
Article. No: 20 87 147 3002 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han Q 4/2 UL2237 top entry 1-Lever 2,0m
Article. No: 20 87 147 3001 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 5,0m
Article. No: 20 88 641 1050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Systemkab.Han-Q4/2 Ku.4qmm Sti+Bu 30m
Article. No: 20 88 641 1300
Pre-assembled on both sides
Copper cable (round)
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, DC, 20m -2 x HAN3A
Article. No: 33 57 211 0200 002
Pre-assembled on both sides
Hybrid cable (copper/copper)
DC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, DC, 10m -1 x HAN3A
Article. No: 33 57 111 0100 001
Pre-assembled on one side
Hybrid cable (copper/copper)
DC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,DC,10m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0105 004
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, DC version
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy,AC,50m,FO+POW-SM-2xHAN3A
Article. No: 33 57 211 0505 003
Pre-assembled on both sides
Hybrid cable (copper/FO)
Singlemode, AC version
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, DC, 20m -1 x HAN3A
Article. No: 33 57 111 0200 001
Pre-assembled on one side
Hybrid cable (copper/copper)
DC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybr.cable Assy, AC,20m -1x HAN3A
Article. No: 33 57 111 0200 002
Pre-assembled on one side
Hybrid cable (copper/copper)
AC version
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
3
4
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 142 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends