Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han
®
1A Versatile compact connector series
Han
®
1A Versatile compact connector series
The compact, robust and economical connector e. g. for controllers, small drives and control cabinets.
Subcategories
Data
Signal
Power
Cable assemblies
Accessories
Data
Signal
Power
Cable assemblies
Accessories
Filters
Category
Select a value
Reset filter
Accessories
23
Hoods/Housings
3
Inserts
32
System cabling
148
Rated current
Select a value
Reset filter
from
0.5 A
4 A
6.5 A
10 A
16 A
to
0.5 A
4 A
6.5 A
10 A
16 A
0.5 A
4
4 A
4
6.5 A
40
10 A
72
16 A
40
Rated voltage
Select a value
Reset filter
from
48 V
50 V
400 V
to
48 V
50 V
400 V
48 V
4
50 V
40
400 V
104
Number of contacts
Select a value
Reset filter
from
2
3
4
5
8
12
to
2
3
4
5
8
12
2
4
3
68
4
4
5
40
8
4
12
40
Termination method
Select a value
Reset filter
Crimp termination
24
Screw termination
8
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
2
Cable adapter
2
Locking type
Select a value
Reset filter
Single locking lever
74
Snap-in latches
66
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
33
IP65
89
IP65 mated condition
48
IP66 mated condition
48
IP67 mated condition
48
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
4
0.09 ... 0.52 mm²
4
0.13 ... 0.82 mm²
4
0.14 ... 2.5 mm²
8
0.14 ... 4 mm²
4
0.75 ... 1.5 mm²
8
Gender
Select a value
Reset filter
Female
20
Male
20
Size
Select a value
Reset filter
1 A
36
Cable entry
Select a value
Reset filter
1x
1
1x Integrated
1
Version
Select a value
Reset filter
Top entry
2
Series
Select a value
Reset filter
Han
®
1A
200
Element
Select a value
Reset filter
Cable assemblies
148
Specification
Select a value
Reset filter
Pre-assembled on both sides
20
Pre-assembled on one side
128
Description of hood/housing
Select a value
Reset filter
Angled
1
Straight
1
With strain relief
1
Type of accessory
Select a value
Reset filter
Adapter
2
Coding element
5
Dummy plugs
1
Locking levers
1
Mounting frames
2
Nylon cord
1
Protection cover
6
Single wire seal
4
Description of the accessory
Select a value
Reset filter
09 10 002 260X
1
09 10 003 260X
1
09 10 003 270X
1
09 10 003 300X
1
09 10 003 310X
1
09 10 003 320X
1
09 10 003 330X
1
09 10 004 300X
1
09 10 004 310X
1
09 10 005 300X
1
09 10 005 310X
1
09 10 008 300X
1
09 10 008 310X
1
09 10 012 300X
1
09 10 012 310X
1
M6
1
Silicone
4
With cable eye and crimp sleeve
1
With strain relief
1
for 12 contacts
1
for 4 contacts
2
for 6 contacts
1
for Han
®
1A Protection covers
1
for Han
®
1A inserts with single locking lever
1
for female inserts
3
for male inserts
3
for mounting on top hat rails
2
for single wire seal for a partial assembly
1
for wall mounting
2
further contacts
Select a value
Reset filter
+ shielding
12
Transmission characteristics
Select a value
Reset filter
Cat. 5
10
Cat. 5 Class D up to 100 MHz
4
Cat. 6
A
Class E
A
up to 500 MHz
14
Data rate
Select a value
Reset filter
1 Gbit/s
14
10 Gbit/s
14
10 Mbit/s
28
100 Mbit/s
28
2.5 Gbit/s
14
5 Gbit/s
14
Material (contacts)
Select a value
Reset filter
Copper alloy
8
Surface (contacts)
Select a value
Reset filter
Silver plated
8
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
4
Material (seal)
Select a value
Reset filter
NBR
16
TPE
4
Colour (accessories)
Select a value
Reset filter
Black
5
Blue
1
Green
1
RAL 9005 (jet black)
6
Red
1
Violet
1
Yellow
1
Cable length
Select a value
Reset filter
from
1 m
2 m
3 m
5 m
7.5 m
10 m
to
1 m
2 m
3 m
5 m
7.5 m
10 m
1 m
31
2 m
20
3 m
12
5 m
32
7.5 m
20
10 m
32
Number of cores
Select a value
Reset filter
from
4
6
8
12
to
4
6
8
12
4
66
6
36
8
10
12
36
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
9
Polycarbonate (PC)
1
Stainless steel
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
48
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-2)
1
R22 (HL 1-3)
47
R23 (HL 1-2)
1
R23 (HL 1-3)
47
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
4
Unfortunately, no results were found for your search query
206 products
(of 206)
1/7
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Cable adapter
Han 1A-back shell 5,7-10mm
Article. No: 09 10 000 0400
Size: 1 A
Top entry
1x Integrated
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-12-c-f latch
Article. No: 09 10 012 3101
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 6.5 A
Size: 1 A
Contacts: 12
Conductor cross-section: 0.09 ... 0.52 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-12-c-m latch
Article. No: 09 10 012 3001
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 6.5 A
Size: 1 A
Contacts: 12
Conductor cross-section: 0.09 ... 0.52 mm²
Add to Wishlist
Remove from wishlist
Locking levers
Han 1A-lever metal
Article. No: 09 10 000 5200
for Han
®
1A inserts with single locking lever
Stainless steel
Add to Wishlist
Remove from wishlist
Mounting frames
Han 1A-fixing plate
Article. No: 09 10 000 9908
for wall mounting
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-06-c
Article. No: 09 10 006 9900
Silicone, for 6 contacts
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 1A-HBM
Article. No: 09 10 000 0300
Straight
Size: 1 A
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-c
Article. No: 09 10 004 9901
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-5+PE-c-m
Article. No: 09 10 005 3006
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-5+PE-c-f
Article. No: 09 10 005 3106
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 1A-base angled
Article. No: 09 10 000 0800
Angled
Size: 1 A
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-5+PE-c-m latch
Article. No: 09 10 005 3001
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Cable adapter
Han 1A-strain relief
Article. No: 09 10 000 5300
With strain relief
Size: 1 A
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-5+PE-c-f latch
Article. No: 09 10 005 3101
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-c-f latch
Article. No: 09 10 003 3301
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-C-m latch
Article. No: 09 10 003 3201
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
3an 1A-3+PE-c-m
Article. No: 09 10 003 3206
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-c-f
Article. No: 09 10 003 3306
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 16 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-2+PE-s-m latch
Article. No: 09 10 002 2601
Screw termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 2
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-s
Article. No: 09 10 004 9900
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-2+PE-s-f latch
Article. No: 09 10 002 2701
Screw termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 2
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-12-c
Article. No: 09 10 012 9900
Silicone, for 12 contacts
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-12-c-m
Article. No: 09 10 012 3006
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 6.5 A
Size: 1 A
Contacts: 12
Conductor cross-section: 0.09 ... 0.52 mm²
Add to Wishlist
Remove from wishlist
Coding element
Han 1A-coding clip yellow / 10 per frame
Article. No: 09 10 000 9904
Polyamide (PA)
Yellow
10 pieces per frame
Add to Wishlist
Remove from wishlist
Coding element
Han 1A-coding clip red / 10 per frame
Article. No: 09 10 000 9901
Polyamide (PA)
Red
10 pieces per frame
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-s-m latch
Article. No: 09 10 003 2601
Screw termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Dummy plugs
Han 1A-sealing plug / 20 per block
Article. No: 09 10 000 9909
for single wire seal for a partial assembly
Polycarbonate (PC)
Black
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-s-f latch
Article. No: 09 10 003 2701
Screw termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-12-c-f
Article. No: 09 10 012 3106
Crimp termination
Female
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 6.5 A
Size: 1 A
Contacts: 12
Conductor cross-section: 0.09 ... 0.52 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1A-3+PE-c-m shielded
Article. No: 09 10 003 3006
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
7
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 206 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends