Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
HMC for High Mating Cycles
Inserts
Inserts
High density of contacts
Time saving rapid termination by use of crimping contacts
for requirements up to 250 V / 10 A
for hoods/housings in the Han
®
B HMC series
Han D
®
HMC contacts available with special HMC gold plating for 10,000 mating cycles
Filters
Category
Select a value
Reset filter
Inserts
32
Rated current
Select a value
Reset filter
from
10 A
16 A
to
10 A
16 A
10 A
12
16 A
20
Rated voltage
Select a value
Reset filter
from
250 V
500 V
to
250 V
500 V
250 V
12
500 V
20
Number of contacts
Select a value
Reset filter
from
6
10
16
24
40
42
64
72
108
to
6
10
16
24
40
42
64
72
108
6
4
10
4
16
4
24
6
40
4
42
2
64
4
72
2
108
2
Termination method
Select a value
Reset filter
Cage-clamp termination
8
Crimp termination
24
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
20
0.14 ... 4 mm²
12
Conductor cross-section
Select a value
Reset filter
AWG 26 ... AWG 12
12
AWG 26 ... AWG 14
8
Gender
Select a value
Reset filter
Female
16
Male
16
Size
Select a value
Reset filter
10 B
6
16 B
10
24 B
10
6 B
6
Series
Select a value
Reset filter
Han DD
®
HMC
8
Han D
®
HMC
4
Han E
®
HMC
8
Han
®
EEE HMC
4
Han
®
ES Press HMC
8
Material (contacts)
Select a value
Reset filter
Copper alloy
8
Surface (contacts)
Select a value
Reset filter
HMC gold plated
8
Colour (accessories)
Select a value
Reset filter
Blue
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
24
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
24
R23 (HL 1-3)
24
Unfortunately, no results were found for your search query
32 products
(of 32)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han 108DD-HMC-F-c
Article. No: 09 16 208 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 24 B
Contacts: 108
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 108DD-HMC-M-c
Article. No: 09 16 208 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 24 B
Contacts: 108
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 64D-HMC-M-c
Article. No: 09 21 264 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 24 B
Contacts: 64
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 40D-HMC-M-c
Article. No: 09 21 240 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 B
Contacts: 40
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24DD-HMC-M-c
Article. No: 09 16 224 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 40EEE HMC-M-c
Article. No: 09 32 240 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 40
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 40D-HMC-F-c
Article. No: 09 21 240 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 B
Contacts: 40
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 40EEE HMC-F-Crimp
Article. No: 09 32 240 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 40
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 42DD-HMC-M-c
Article. No: 09 16 242 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 64EEE HMC-M-Crimp
Article. No: 09 32 264 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 64
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 72DD-HMC-F-c
Article. No: 09 16 272 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 B
Contacts: 72
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 64D-HMC-F-c
Article. No: 09 21 264 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 24 B
Contacts: 64
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 42DD-HMC-F-C
Article. No: 09 16 242 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 72DD-HMC-M-c
Article. No: 09 16 272 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 B
Contacts: 72
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24DD-HMC-F-c
Article. No: 09 16 224 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6E HMC-F-c
Article. No: 09 33 206 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24E HMC-M-c
Article. No: 09 33 224 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6ES Press HMC-F
Article. No: 09 33 206 2748
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 64EEE HMC-F-Crimp
Article. No: 09 32 264 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 64
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24E HMC-F-c
Article. No: 09 33 224 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16E HMC-F-c
Article. No: 09 33 216 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10ES Press HMC-M
Article. No: 09 33 210 2648
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6ES Press HMC-M
Article. No: 09 33 206 2648
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24ES Press HMC-F
Article. No: 09 33 224 2748
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10ES Press HMC-F
Article. No: 09 33 210 2748
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16ES Press HMC-M
Article. No: 09 33 216 2648
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16ES Press HMC-F
Article. No: 09 33 216 2748
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6E HMC-M-c
Article. No: 09 33 206 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24ES Press HMC-M
Article. No: 09 33 224 2648
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 16E HMC-M-c
Article. No: 09 33 216 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 32 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends