Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
System cabling
Data Copper cable
har
-link
®
har
-link
®
10 poles
Shielded
Data transmission up to 2 Gbit/s
acc. to IEC 61076-4-113
UL listed
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
8
Element
Select a value
Reset filter
Cable assemblies
8
Specification
Select a value
Reset filter
Pre-assembled on both sides
8
Description of the cable
Select a value
Reset filter
Wiring 1:1
2
Wiring acc. to IEEE 1355
1
Number of cores
Select a value
Reset filter
from
10
to
10
10
8
Core structure
Select a value
Reset filter
10x AWG 28
5
10x AWG 30
3
Cable length
Select a value
Reset filter
from
0.5 m
1 m
2 m
8 m
10 m
to
0.5 m
1 m
2 m
8 m
10 m
0.5 m
2
1 m
2
2 m
2
8 m
1
10 m
1
Material (cable)
Select a value
Reset filter
PVC
8
Series
Select a value
Reset filter
har
-link
®
8
Connector 1
Select a value
Reset filter
har
-link
®
8
Connector 2
Select a value
Reset filter
har
-link
®
8
Unfortunately, no results were found for your search query
8 products
(of 8)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
Harlink 10P ST MA DB END CABLE L=10M
Article. No: 33 27 242 1000 013
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Har link 10P MA DOUBLE END CABLE ASSY,1M
Article. No: 33 27 243 1000 007
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
10rlink 10P ST MA DB END CABLE L=8.0M
Article. No: 33 27 242 0800 012
Pre-assembled on both sides
Copper cable (round)
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Har link 10P MA DOUBLE END CABLE ASSY,2M
Article. No: 33 27 243 2000 008
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Harlink 10P MA DB CABLE ASSY, L=0.5m
Article. No: 33 27 243 0500 001
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Har link 10P MA DOUBLE END CABLE ASSY,1M
Article. No: 33 27 243 1000 002
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HARLINK MA DE IEEE1355 CABLE ASSY,L=0.5M
Article. No: 33 27 243 0500 015
Pre-assembled on both sides
Copper cable (round)
Wiring acc. to IEEE 1355
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Har link 10P MA DOUBLE END CABLE ASSY,2M
Article. No: 33 27 243 2000 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 8 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends