Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han
®
High Temp for extreme temperatures up to 200 °C
Han
®
High Temp for extreme temperatures up to 200 °C
Pluggable Connections also in high temperature environments
Installation without special tooling with screw termination version for maintenance and smaller series
Crimp Version for mass production and project demands
Reduces Downtimes for Maintenance and Setup Operations
Subcategories
Inserts
Contacts
Hoods/Housings
Metal hoods and housings with excellent corrosion resistance
Inserts
Contacts
Hoods/Housings
Filters
Category
Select a value
Reset filter
Contacts
10
Hoods/Housings
47
Inserts
18
Rated current
Select a value
Reset filter
from
16 A
≤ 16 A
to
16 A
≤ 16 A
16 A
18
≤ 16 A
10
Rated voltage
Select a value
Reset filter
from
500 V
to
500 V
500 V
16
Number of contacts
Select a value
Reset filter
from
5
6
10
16
24
to
5
6
10
16
24
5
2
6
4
10
4
16
4
24
4
Termination method
Select a value
Reset filter
Crimp termination
10
Screw termination
8
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Hood
39
Surface mounted housing
4
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
1
Double locking lever
32
Double locking lever (on the hood)
1
Single locking lever
11
Single locking lever (on the hood)
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
47
IP66
38
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.5 mm²
2
0.5 ... 2.5 mm²
8
0.75 mm²
2
0.75 ... 2.5 mm²
8
1 mm²
2
1.5 mm²
2
2.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 14
2
AWG 16
2
AWG 18
4
AWG 18 ... AWG 14
8
AWG 20
2
AWG 20 ... AWG 14
8
Type of contact
Select a value
Reset filter
Crimp contact
10
Gender
Select a value
Reset filter
Female
14
Male
14
Size
Select a value
Reset filter
10 B
18
16 B
13
24 B
16
3 A
2
6 B
16
Cable entry
Select a value
Reset filter
1x M20
5
1x M25
15
1x M32
10
1x M40
6
1x M50
1
2x M20
1
2x M25
2
2x M32
3
Version
Select a value
Reset filter
Side entry
19
Top entry
22
Top/side entry
1
Without cable entry
1
Series
Select a value
Reset filter
Han E
®
High Temp
26
Han
®
Q High Temp
2
Series of hoods/housings
Select a value
Reset filter
Han
®
EMC/B
39
Han
®
High Temp
42
Identification
Select a value
Reset filter
5/0
2
Description of hood/housing
Select a value
Reset filter
87 mm high
1
Special type
1
Material (contacts)
Select a value
Reset filter
Copper alloy
18
Surface (contacts)
Select a value
Reset filter
Silver plated
18
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
47
Material (seal)
Select a value
Reset filter
FPM
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
16
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
16
R23 (HL 1-3)
16
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
47
Unfortunately, no results were found for your search query
75 products
(of 75)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Hood
Han 16EMC/B-HTE-2xM25 (HT)
Article. No: 19 62 816 0466
Size: 16 B
High construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-s Female
Article. No: 09 33 806 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-M40 (HT)
Article. No: 19 62 824 0428
Size: 24 B
High construction
Double locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 16E-s Female
Article. No: 09 33 816 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Crimp contact
Han E High Temp female contact 14 AWG
Article. No: 09 33 800 6202
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han High Temp 16B Base Panel 2 levers
Article. No: 09 62 816 0391
Size: 16 B
Low construction
Double locking lever
Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han High Temp 6B Base Panel 1 lever
Article. No: 09 62 806 0391
Size: 6 B
Low construction
Single locking lever
Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0 HighTemp-F-c
Article. No: 09 12 805 3104
Crimp termination
Female
Liquid crystal polymer (LCP)
Black
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0 HighTemp-M-c
Article. No: 09 12 805 3004
Crimp termination
Male
Liquid crystal polymer (LCP)
Black
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HSE-M25 (HT)
Article. No: 19 62 824 1521
Size: 24 B
Low construction
Double locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-2xM25 (HT)
Article. No: 19 62 824 0466
Size: 24 B
High construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-M32 (HT)
Article. No: 19 62 824 1422
Size: 24 B
Low construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-s Male
Article. No: 09 33 810 2603
Screw termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han High Temp 10B Base Panel 2 levers
Article. No: 09 62 810 0391
Size: 10 B
Low construction
Double locking lever
Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HSE-M25 (HT)
Article. No: 19 62 806 1541
Size: 6 B
Low construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HTE-M25 (HT)
Article. No: 19 62 816 1421
Size: 16 B
Low construction
Double locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 16E-c Male
Article. No: 09 33 816 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-s Female
Article. No: 09 33 810 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Crimp contact
Han E High Temp male contact 16 AWG
Article. No: 09 33 800 6104
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HTE-HC-SL-M25
Article. No: 19 62 806 0456
Size: 6 B
High construction
Single locking lever (on the hood)
Polycarbonate (PC), Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 16E-c Female
Article. No: 09 33 816 2704
Crimp termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
Han E High Temp female contact 16 AWG
Article. No: 09 33 800 6204
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E High Temp male contact 20 AWG
Article. No: 09 33 800 6121
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HTE-M20 (HT)
Article. No: 19 62 810 1420
Size: 10 B
Low construction
Double locking lever
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 24E-c Male
Article. No: 09 33 824 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
Han E High Temp female contact 20 AWG
Article. No: 09 33 800 6220
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 24E-c Female
Article. No: 09 33 824 2704
Crimp termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-c Male
Article. No: 09 33 810 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-c Female
Article. No: 09 33 810 2704
Crimp termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-c Male
Article. No: 09 33 806 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 75 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends