Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Interface connectors
Circular connectors
...
M23
M23 Signal
M23 Inserts
M23 Inserts
Filters
Series
Select a value
Reset filter
Circular connectors M23
44
Identification
Select a value
Reset filter
Signal
44
Element
Select a value
Reset filter
Inserts
44
Specification
Select a value
Reset filter
Marking in opposite direction
4
Termination method
Select a value
Reset filter
Crimp termination
16
PCB solder termination
12
Solder termination
16
Rated current
Select a value
Reset filter
from
8 A
20 A
to
8 A
20 A
8 A
20
20 A
12
Number of contacts
Select a value
Reset filter
from
6
7
9
12
17
19
to
6
7
9
12
17
19
6
6
7
6
9
6
12
14
17
6
19
6
Conductor cross-section
Select a value
Reset filter
0.08 ... 1.5 mm²
12
0.75 ... 2.5 mm²
4
1 mm² max.
12
2.5 mm² max.
4
Gender
Select a value
Reset filter
Female
22
Male
22
Material (insert)
Select a value
Reset filter
Polyamide (PA)
44
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R26
8
Unfortunately, no results were found for your search query
44 products
(of 44)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Termination method-descending
Inserts
M23 12 Female -C
Article. No: 09 15 112 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Female -C
Article. No: 09 15 117 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -C
Article. No: 09 15 112 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Female -solder (termination)
Article. No: 09 15 109 2702
Solder termination
Female
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Male -solder (termination)
Article. No: 09 15 109 2602
Solder termination
Male
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female -solder (termination)
Article. No: 09 15 112 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Female -C
Article. No: 09 15 119 3101
Crimp termination
Female
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Male - solder (termination)
Article. No: 09 15 106 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Male-C
Article. No: 09 15 106 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Female -L
Article. No: 09 15 117 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Female -L
Article. No: 09 15 106 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Male -C
Article. No: 09 15 117 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -solder (termination)
Article. No: 09 15 112 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Female-C
Article. No: 09 15 106 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Male -L
Article. No: 09 15 117 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Male -C
Article. No: 09 15 119 3001
Crimp termination
Male
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Male -soldered contact
Article. No: 09 15 117 2603
PCB solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Female -C
Article. No: 09 15 107 3101
Crimp termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Female -C
Article. No: 09 15 109 3101
Crimp termination
Female
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Male -C
Article. No: 09 15 109 3001
Crimp termination
Male
Polyamide (PA)
White
Contacts: 9
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female-C CCW
Article. No: 09 15 112 3111
Crimp termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Female -solder (termination)
Article. No: 09 15 119 2702
Solder termination
Female
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Male -solder (termination)
Article. No: 09 15 119 2602
Solder termination
Male
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -solder (termination)CCW
Article. No: 09 15 112 2612
Solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Male -E
Article. No: 09 15 106 2603
PCB solder termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female-solder(termination)CCW
Article. No: 09 15 112 2712
Solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Male -C
Article. No: 09 15 107 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M2312 Female -C+PE
Article. No: 09 15 112 3121
Crimp termination
Female
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -C+PE
Article. No: 09 15 112 3021
Crimp termination
Male
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Female -solder (termination)
Article. No: 09 15 107 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 44 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends