Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Interface connectors
HARTING ix Industrial
®
Cable connector
Cable connector
Filters
Series
Select a value
Reset filter
HARTING Mini PushPull
4
HARTING ix Industrial
®
34
Identification
Select a value
Reset filter
Data
19
Signal
15
ix Industrial
®
4
Element
Select a value
Reset filter
Cable connector
34
Connector sets
4
Specification
Select a value
Reset filter
Angled bottom
8
Angled top
8
In-line jack
2
Straight
16
Termination method
Select a value
Reset filter
IDC termination
29
Solder termination
9
Rated current
Select a value
Reset filter
from
1.5 A
to
1.5 A
1.5 A
38
Number of contacts
Select a value
Reset filter
from
8
10
to
8
10
8
26
10
12
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.14 mm²
4
0.23 ... 0.36 mm²
4
Conductor cross-section
Select a value
Reset filter
AWG 22/7
7
AWG 24 ... AWG 22
4
AWG 24/7
7
AWG 28 ... AWG 26
4
AWG 28/7 ... AWG 22/7
9
AWG 28/7 ... AWG 26/7
7
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
21
Data rate
Select a value
Reset filter
1 Gbit/s
21
10 Gbit/s
21
10 Mbit/s
21
100 Mbit/s
21
2.5 Gbit/s
21
5 Gbit/s
21
further contacts
Select a value
Reset filter
+ 2x GND
15
Locking type
Select a value
Reset filter
PushPull
8
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
38
Coding
Select a value
Reset filter
Type A
17
Type B
17
Type C
4
Material (insert)
Select a value
Reset filter
Polyamide (PA)
38
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
4
Polybutylene terephthalate (PBT) / PA66
4
Polycarbonate (PC)
34
Cable diameter
Select a value
Reset filter
4.5 ... 7.5 mm
4
5.5 ... 7.2 mm
28
6.3 ... 7.2 mm
2
6 ... 7.2 mm
4
PROFINET
Select a value
Reset filter
Yes
15
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
4
Requirement set with Hazard Levels
Select a value
Reset filter
R26
4
Unfortunately, no results were found for your search query
38 products
(of 38)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Termination method-descending
Connectors
ix Industrial 10A-1 plug SL-I26
Article. No: 09 45 181 2561 XL
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug SL-S
Article. No: 09 45 181 2560 XL
Cable connector Straight
Solder termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug SL-S
Article. No: 09 45 181 9000 XL
Cable connector Straight
Solder termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug SL-I24
Article. No: 09 45 181 9002 XL
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug SL-I24
Article. No: 09 45 181 2562 XL
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug SL-I26
Article. No: 09 45 181 9001 XL
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug A3-S
Article. No: 09 45 181 2585 XL
Cable connector Angled top
Solder termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug A3-S
Article. No: 09 45 181 9025 XL
Cable connector Angled top
Solder termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 8A-1 plug SL-I22
Article. No: 09 45 181 2563 XL
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
MPP-CC-IDC-ix-8p-M-P-STR B-cod AWG22-24
Article. No: 09 51 121 0004
Connector sets
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polybutylene terephthalate (PBT) / PA66
Add to Wishlist
Remove from wishlist
Connectors
MPP-CC-IDC-ix-10p-M-P-STR B-cod AWG28-26
Article. No: 09 51 121 0002
Connector sets
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polybutylene terephthalate (PBT) / PA66
Add to Wishlist
Remove from wishlist
Connectors
MPP-CC-IDC-ix-10p-M-P-STR A-cod AWG28-26
Article. No: 09 51 121 0001
Connector sets
IDC termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polybutylene terephthalate (PBT) / PA66
Add to Wishlist
Remove from wishlist
Connectors
MPP-CC-IDC-ix-8p-M-P-STR A-cod AWG22-24
Article. No: 09 51 121 0003
Connector sets
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polybutylene terephthalate (PBT) / PA66
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug A1-I24
Article. No: 09 45 181 9022 XL
Cable connector Angled bottom
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug A3-I26
Article. No: 09 45 181 9026 XL
Cable connector Angled top
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug A1-I26
Article. No: 09 45 181 9021 XL
Cable connector Angled bottom
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug A1-S
Article. No: 09 45 181 2580 XL
Cable connector Angled bottom
Solder termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug A3-I24
Article. No: 09 45 181 9027 XL
Cable connector Angled top
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug A1-I24
Article. No: 09 45 181 2582 XL
Cable connector Angled bottom
IDC termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug A3-I24
Article. No: 09 45 181 2587 XL
Cable connector Angled top
IDC termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug A1-I26
Article. No: 09 45 181 2581 XL
Cable connector Angled bottom
IDC termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-1 plug A1-S
Article. No: 09 45 181 9020 XL
Cable connector Angled bottom
Solder termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10A-1 plug A3-I26
Article. No: 09 45 181 2586 XL
Cable connector Angled top
IDC termination
Rated current: 1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 8B-1 plug SL-I22
Article. No: 09 45 181 9003 XL
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 8A-1 plug A1-I22
Article. No: 09 45 181 2583 XL
Cable connector Angled bottom
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 8B-1 plug A1-I22
Article. No: 09 45 181 9023 XL
Cable connector Angled bottom
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 8B-1 plug A3-I22
Article. No: 09 45 181 9028 XL
Cable connector Angled top
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 8A-1 plug A3-I22
Article. No: 09 45 181 2588 XL
Cable connector Angled top
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 10B-PP-3 plug SL-I26
Article. No: 09 45 182 9001
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 10
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polycarbonate (PC), Polyamide (PA)
Add to Wishlist
Remove from wishlist
Connectors
ix Industrial 8B-PP-3 plug SL-I22
Article. No: 09 45 182 9003
Cable connector Straight
IDC termination
Rated current: 1.5 A
Contacts: 8
Copper alloy
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
PushPull
Material: Polycarbonate (PC), Polyamide (PA)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 38 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends