Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
PCB connectors
har
-flex
i
c
o
n
®
PCB terminal block
PCB terminal block
One-piece PCB terminal
Subcategories
for THR reflow soldering
for SMT reflow soldering
for wave soldering
for THR reflow soldering
for SMT reflow soldering
for wave soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
170
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
170
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
to
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
1
16
2
20
3
19
4
16
5
11
6
11
7
11
8
13
9
10
10
10
11
10
12
10
13
3
14
3
15
2
16
3
17
1
18
1
Rated current
Select a value
Reset filter
from
2.5 A
6 A
9 A
10 A
12 A
17.5 A
60 A
135 A
to
2.5 A
6 A
9 A
10 A
12 A
17.5 A
60 A
135 A
2.5 A
4
6 A
52
9 A
16
10 A
29
12 A
42
17.5 A
21
60 A
3
135 A
3
Specification
Select a value
Reset filter
Horizontal
79
Vertical
71
With guiding pin
3
Element
Select a value
Reset filter
PCB terminal block
170
Termination method
Select a value
Reset filter
IDC insulation displacement termination
4
Push-in-spring-cage termination
117
Reflow soldering termination (SMT)
60
Reflow soldering termination (THR)
89
Screw termination
49
Wave soldering termination
21
Conductor cross-section
Select a value
Reset filter
0.05 ... 1 mm² Stranded
33
0.05 ... 1.5 mm² Solid
33
0.05 ... 2.5 mm² Solid
10
0.05 ... 2.5 mm² Stranded
10
0.14 ... 0.5 mm² Solid
52
0.14 ... 1.5 mm² Solid
29
0.14 ... 1.5 mm² Stranded
29
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
22
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
40
0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
10
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
52
0.2 ... 0.34 mm²
4
0.2 ... 0.5 mm² Stranded
52
0.2 ... 1.5 mm²
16
0.2 ... 2.5 mm² Solid
20
0.2 ... 2.5 mm² Stranded
20
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
22
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
40
0.5 ... 10 mm² Stranded
3
0.5 ... 16 mm² Solid
3
0.5 ... 16 mm² Stranded, with ferrules, with plastic sleeve
3
0.5 ... 16 mm² Stranded, with ferrules, without plastic sleeve
3
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
20
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
30
0.5 ... 25 mm² Stranded
3
0.5 ... 35 mm² Solid
3
0.5 ... 6 mm² Stranded, with ferrules, with plastic sleeve
3
0.5 ... 6 mm² Stranded, with ferrules, without plastic sleeve
3
Conductor cross-section
Select a value
Reset filter
AWG 20 ... AWG 1
3
AWG 20 ... AWG 6
3
AWG 24 ... AWG 16
16
AWG 24 ... AWG 22
4
AWG 26 ... AWG 20
52
AWG 28 ... AWG 16
22
AWG 30 ... AWG 12
30
AWG 30 ... AWG 16
40
Data rate
Select a value
Reset filter
1 Gbit/s
20
10 Gbit/s
19
10 Mbit/s
20
100 Mbit/s
20
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
3.5 mm
3.81 mm
5 mm
7.5 mm
10.16 mm
15 mm
to
2.54 mm
3.5 mm
3.81 mm
5 mm
7.5 mm
10.16 mm
15 mm
2.54 mm
52
3.5 mm
30
3.81 mm
25
5 mm
38
7.5 mm
3
10.16 mm
3
15 mm
3
Contact rows
Select a value
Reset filter
from
1
to
1
1
170
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
20
Requirement set with Hazard Levels
Select a value
Reset filter
R26
20
Unfortunately, no results were found for your search query
170 products
(of 170)
3/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
PCB terminal block
har-flexicon 2,54 TSPH-3 SAMPLE BK
Article. No: 14 01 031 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-7 SAMPLE BK
Article. No: 14 01 071 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-3 T24 SAMPLE WH
Article. No: 14 01 031 3110 334
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-8 SAMPLE BK
Article. No: 14 01 081 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-9 T44 BK 250pcs
Article. No: 14 01 091 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-3 T24 BK 250pcs
Article. No: 14 01 031 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-12 T56 BK 250pcs
Article. No: 14 01 121 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTPV-3 BK
Article. No: 14 02 031 5101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TTSH-4 BK 2,5
Article. No: 14 02 041 6404 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 15,00 TTSH-3 BK
Article. No: 14 02 032 7402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 135 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-12 T56 BK 500pcs
Article. No: 14 01 121 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-10 T44 BK 500pcs
Article. No: 14 01 101 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-8 SAMPLE BK
Article. No: 14 01 081 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-3 T24 BK 500pcs
Article. No: 14 01 031 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTSH-12 BK
Article. No: 14 02 121 4402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54TSPH-3 T24 SAMPLE WH WP
Article. No: 14 01 031 3102 334
Horizontal, With guiding pin
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-2 T24 WH 500pcs
Article. No: 14 01 021 3110 160
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 7,50 TTSH-3 75 BK
Article. No: 14 02 032 1404 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TTSH-3 BK 1,5
Article. No: 14 02 031 6402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTSH-3 BK
Article. No: 14 02 031 4402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-11 T56 BK 500pcs
Article. No: 14 01 111 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 11
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-11 T56 BK 250pcs
Article. No: 14 01 111 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 11
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-9 T44 BK 500pcs
Article. No: 14 01 091 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-9 SAMPLE BK
Article. No: 14 01 091 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-7 T44 BK 500pcs
Article. No: 14 01 071 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTPV-8 BK
Article. No: 14 02 081 5101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TTSH-8 BK 1,5
Article. No: 14 02 081 6402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTPV-15 BK
Article. No: 14 02 151 4101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 15
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTPV-7 BK
Article. No: 14 02 071 5101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTSH-12 BK
Article. No: 14 02 121 5402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 170 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends