Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Interface connectors
HARTING ix Industrial
®
Cable assemblies
Cable assemblies
Filters
Series
Select a value
Reset filter
Circular connectors M12
11
HARTING Mini PushPull
91
HARTING ix Industrial
®
217
RJ45
73
Identification
Select a value
Reset filter
ix Industrial
®
91
Element
Select a value
Reset filter
Cable assemblies
308
Specification
Select a value
Reset filter
Pre-assembled on both sides
308
Type of cable
Select a value
Reset filter
Copper cable (round)
308
Termination method
Select a value
Reset filter
Crimp termination
11
IDC termination
248
Piercing termination
39
Solder termination
41
Rated current
Select a value
Reset filter
from
1.5 A
to
1.5 A
1.5 A
53
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
255
Data rate
Select a value
Reset filter
1 Gbit/s
255
10 Gbit/s
255
10 Mbit/s
255
100 Mbit/s
255
2.5 Gbit/s
255
5 Gbit/s
255
Coding
Select a value
Reset filter
Type A
93
Type B
40
X-coding
11
Number of cores
Select a value
Reset filter
from
8
10
to
8
10
8
255
10
53
Core structure
Select a value
Reset filter
10x AWG 26
44
4x 2x AWG 26/7
217
4x 2x AWG 28/7
38
5x 2x AWG 26
9
Cable diameter
Select a value
Reset filter
6.4 ... 6.8 mm
10
6.6 mm ± 0.3 mm
26
6.7 mm ± 0.3 mm
13
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
5.2 m
7.5 m
10 m
15 m
20 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.5 m
2 m
2.5 m
3 m
4 m
5 m
5.2 m
7.5 m
10 m
15 m
20 m
0.2 m
12
0.3 m
14
0.4 m
10
0.5 m
32
0.6 m
3
0.7 m
10
0.8 m
3
0.9 m
3
1 m
32
1.5 m
12
2 m
32
2.5 m
9
3 m
29
4 m
2
5 m
31
5.2 m
2
7.5 m
29
10 m
31
15 m
6
20 m
6
Material (cable)
Select a value
Reset filter
FRNC (LSZH)
108
PUR (polyurethane)
80
PVC
110
Polyolefin copolymer electron beam crosslinked Comp 752
10
Connector 1
Select a value
Reset filter
HARTING Mini PushPull
91
HARTING ix Industrial
®
Type A
177
HARTING ix Industrial
®
Type B
40
IDC termination
50
Overmoulded
91
Solder termination
19
ix Industrial
®
Type A
78
ix Industrial
®
Type B
13
Connector 2
Select a value
Reset filter
Crimp termination
11
Female Straight
11
HARTING DualBoot RJ45
39
HARTING Mini PushPull
52
HARTING ix Industrial
®
Type A
93
HARTING ix Industrial
®
Type B
40
M12 X-coding
11
Overmoulded
52
Panel feed through for rear mounting
11
Piercing termination
58
RJ45
73
ix Industrial
®
Type A
39
ix Industrial
®
Type B
13
Unfortunately, no results were found for your search query
308 products
(of 308)
1/11
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of cable-descending
Cable assemblies
ix Type B IDC 10xAWG26 PUR 1.0m
Article. No: 33 48 111 1A21 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 1.0m
Article. No: 33 48 111 1A20 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 0.3m
Article. No: 33 48 111 1A20 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 10m
Article. No: 33 48 111 1A20 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 2.0m
Article. No: 33 48 111 1A20 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 0.5m
Article. No: 33 48 111 1A20 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 3.0m
Article. No: 33 48 111 1A20 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 1.5m
Article. No: 33 48 111 1A20 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 7.5m
Article. No: 33 48 111 1A20 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 5x2xAWG26 PVC 5.0m
Article. No: 33 48 111 1A20 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 0.3m
Article. No: 33 48 111 1A21 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 10m
Article. No: 33 48 111 1A21 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 1.5m
Article. No: 33 48 111 1A21 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 5.0m
Article. No: 33 48 111 1A21 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 3.0m
Article. No: 33 48 111 1A21 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 7.5m
Article. No: 33 48 111 1A21 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 2.0m
Article. No: 33 48 111 1A21 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Type B IDC 10xAWG26 PUR 0.5m
Article. No: 33 48 111 1A21 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC blue 0,5m
Article. No: 33 48 010 1822 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC blue 1,0m
Article. No: 33 48 010 1822 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC blue 2,0m
Article. No: 33 48 014 7822 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC blue 5,0m
Article. No: 33 48 010 1822 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC blue 5,0m
Article. No: 33 48 014 7822 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC blue 0,5m
Article. No: 33 48 014 7822 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC blue 10m
Article. No: 33 48 014 7822 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Ind. - DB RJ45 Cat.6A FRNC blue 1,0m
Article. No: 33 48 014 7822 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC blue 2,0m
Article. No: 33 48 010 1822 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC blue 10m
Article. No: 33 48 010 1822 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC white 0,5m
Article. No: 33 48 010 1823 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
ix Industrial A Cat.6A FRNC black 7,5m
Article. No: 33 48 010 1828 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
11
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of cable - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 308 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends