Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
...
PCB connectors
har
-bus
®
64 Connector for VME 64x
Tools
Tools
Assembly tools
Removal tools
Crimping tools
Filters
Series
Select a value
Reset filter
DIN 41612
3
Type of tool
Select a value
Reset filter
Adapter for height compensation
1
Assembly tool
1
Base plate
1
Bench press
1
Bottom tool
2
Crimping insert
1
Crimping machine BK
1
Guide frame with base plate
2
Hand crimping tool
2
Insert blocks
1
Locator
1
Pneumatic press
1
Press-out tool
2
Removal tool
4
Support block
1
Top tool
2
Description of the tool
Select a value
Reset filter
40 kN
1
BC / FC /
har
-bus
®
64
1
BC / FC 1 /
har
-bus
®
64
1
BC /
har
-bus
®
64
2
DIN 41612
1
Long type for pcb size x = 123.5 ... 668.5 mm
1
Narrow
1
Only for short posts and PCB thickness < 1.6 mm and without guide frame
1
Standard type for pcb size x = 123.5 ... 309.5 mm
1
Suitable for 09 99 000 0282 and all CPM machines
1
Type B, 2B, 3B, C, 2C, 3C, M, Q, 2Q, 3Q, R, 2R, 3R, E, F, H,
har
-bus
®
64
1
Universal
1
har
-bus
®
64
3
har
-bus
®
64, Type E
1
for 17 mm terminations
1
for 5 mm / 4.5 mm terminations
1
for 500 bandoliered contacts
1
for SEK and D-Sub
1
for
har
-bus 64
®
female connectors
5
for contacts BC /
har
-bus
®
64
2
for guide frame
1
for individual DIN 41612 contacts
1
for individual contacts
1
for part number 09 99 000 0620
1
for rear I/O shroud
har
-bus
®
64
1
for use with female connectors
3
for use with male and female connectors
1
for use with shrouds
1
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.25 mm² for FC 1 contacts
1
0.09 ... 0.5 mm²
1
0.09 ... 0.5 mm² for BC contacts
1
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of tool-descending
Description of the tool-descending
Conductor cross-section-descending
Removal tool
DIN-Tool Demontage Crimp BC
Article. No: 09 99 000 0101
for contacts BC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Hand crimping tool
basic hand crimp tool BC/FC/har-bus64
Article. No: 09 99 000 0620
for individual DIN 41612 contacts, BC / FC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Crimping insert
Crimp set BC/FC1/har-bus 64
Article. No: 09 99 000 0621
for individual contacts, BC / FC 1 /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm² for BC contacts 0.09 ... 0.25 mm² for FC 1 contacts
Add to Wishlist
Remove from wishlist
Assembly tool
DIN-Tool Montage Crimp BC
Article. No: 09 99 000 0100
DIN 41612, for contacts BC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Locator
DIN-Tool Positionierer BC
Article. No: 09 99 000 0630
BC /
har
-bus
®
64, for part number 09 99 000 0620
Add to Wishlist
Remove from wishlist
Hand crimping tool
GDS A-B/C CRIMPING TOOL ON REEL
Article. No: 09 99 000 0248
for 500 bandoliered contacts, BC /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Bench press
HAND BENCH PRESS 15kN
Article. No: 09 99 000 0201
Add to Wishlist
Remove from wishlist
Base plate
PRESS-IN BASE PLATE
Article. No: 09 99 000 0255
for guide frame, for SEK and D-Sub
Add to Wishlist
Remove from wishlist
Adapter for height compensation
DIN-Tool prolongation-die
Article. No: 09 99 000 0279
Suitable for 09 99 000 0282 and all CPM machines
Add to Wishlist
Remove from wishlist
Guide frame with base plate
DIN-Tool Führungsrahmen Standard
Article. No: 09 99 000 0244
Standard type for pcb size x = 123.5 ... 309.5 mm
Add to Wishlist
Remove from wishlist
Bottom tool
DIN-Tool Aufnahmeblock universal
Article. No: 09 99 000 0185
Universal, for use with male and female connectors, Type B, 2B, 3B, C, 2C, 3C, M, Q, 2Q, 3Q, R, 2R, 3R, E, F, H,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Crimping machine BK
crimping machine BK
Article. No: 09 98 000 5000
Add to Wishlist
Remove from wishlist
Pneumatic press
PNEUMATIC PRESS 40KN
Article. No: 09 99 000 0282
40 kN
Add to Wishlist
Remove from wishlist
Insert blocks
DIN-Signal harbus64 insert block shroud
Article. No: 02 09 000 0012
for use with shrouds,
har
-bus
®
64, Type E
Add to Wishlist
Remove from wishlist
Removal tool
DIN-Signal harbus64 Removal tool mould
Article. No: 02 99 000 0006
for
har
-bus 64
®
female connectors
Add to Wishlist
Remove from wishlist
Top tool
har-bus 64 top tool encompassed
Article. No: 02 99 000 0016
Only for short posts and PCB thickness > 1.6 mm and without guide frame, for use with female connectors,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Removal tool
DIN-Signal harbus64 Removal tool mould
Article. No: 02 99 000 0003
for
har
-bus 64
®
female connectors
Add to Wishlist
Remove from wishlist
Press-out tool
DIN-Signal harbus64 Press-out tool short
Article. No: 02 99 000 0008
for
har
-bus 64
®
female connectors, for 5 mm / 4.5 mm terminations
Add to Wishlist
Remove from wishlist
Press-out tool
DIN-Signal harbus64 Press-out tool 17 mm
Article. No: 02 99 000 0004
for
har
-bus 64
®
female connectors, for 17 mm terminations
Add to Wishlist
Remove from wishlist
Removal tool
DIN-Signal harbus64 Removal tool shroud
Article. No: 02 99 000 0007
for rear I/O shroud
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Bottom tool
har-bus 64 Bottom tool, narrow
Article. No: 02 99 000 0001
Narrow, for use with female connectors,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Support block
DIN-Signal harbus64 Support block female
Article. No: 02 99 000 0005
for
har
-bus 64
®
female connectors
Add to Wishlist
Remove from wishlist
Top tool
DIN-Signal Top Tool for harbus64 female
Article. No: 02 99 000 0002
for use with female connectors,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Guide frame with base plate
GUIDE FRAME LONG TYPE INC BAS
Article. No: 09 99 000 0261
Long type for pcb size x = 123.5 ... 668.5 mm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of tool - descending
Description of the tool - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends