Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
PCB connectors
...
har
-flex
i
c
o
n
®
PCB terminal block
for SMT reflow soldering
for SMT reflow soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
60
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
60
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
9
10
11
12
to
1
2
3
4
5
6
7
8
9
10
11
12
1
8
2
8
3
8
4
4
5
4
6
4
7
4
8
4
9
4
10
4
11
4
12
4
Rated current
Select a value
Reset filter
from
6 A
9 A
to
6 A
9 A
6 A
52
9 A
8
Specification
Select a value
Reset filter
Horizontal
30
Vertical
22
With guiding pin
3
Element
Select a value
Reset filter
PCB terminal block
60
Termination method
Select a value
Reset filter
Push-in-spring-cage termination
60
Reflow soldering termination (SMT)
60
Conductor cross-section
Select a value
Reset filter
0.14 ... 0.5 mm² Solid
52
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
52
0.2 ... 0.5 mm² Stranded
52
0.2 ... 1.5 mm²
8
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 16
8
AWG 26 ... AWG 20
52
Data rate
Select a value
Reset filter
1 Gbit/s
8
10 Gbit/s
8
10 Mbit/s
8
100 Mbit/s
8
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
52
Contact rows
Select a value
Reset filter
from
1
to
1
1
60
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R26
8
Unfortunately, no results were found for your search query
60 products
(of 60)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
PCB terminal block
har-flexicon 2,54 TSPV-3 SAMPLE BK
Article. No: 14 01 031 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-12 SAMPLE BK
Article. No: 14 01 121 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-2 T24 BK 250pcs
Article. No: 14 01 021 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-4 SAMPLE BK
Article. No: 14 01 041 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-12 SAMPLE BK
Article. No: 14 01 121 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-6 SAMPLE BK
Article. No: 14 01 061 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-5 SAMPLE BK
Article. No: 14 01 051 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-4 T32 BK 500pcs
Article. No: 14 01 041 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-10 SAMPLE BK
Article. No: 14 01 101 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-5 T32 BK 250pcs
Article. No: 14 01 051 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-6 T44 BK 250pcs
Article. No: 14 01 061 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-9 SAMPLE BK
Article. No: 14 01 091 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-6 T44 BK 500pcs
Article. No: 14 01 061 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-10 T44 BK 250pcs
Article. No: 14 01 101 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-4 SAMPLE BK
Article. No: 14 01 041 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-2 T24 BK 500pcs
Article. No: 14 01 021 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-8 T44 BK 500pcs
Article. No: 14 01 081 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54TSPH-2 T24 SAMPLE WH WP
Article. No: 14 01 021 3102 334
Horizontal, With guiding pin
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-2 SAMPLE BK
Article. No: 14 01 021 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-6 SAMPLE BK
Article. No: 14 01 061 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-4 T32 BK 250pcs
Article. No: 14 01 041 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-2 T24 SAMPLE WH
Article. No: 14 01 021 3110 334
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-5 SAMPLE BK
Article. No: 14 01 051 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-2 SAMPLE BK
Article. No: 14 01 021 3101 333
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-10 SAMPLE BK
Article. No: 14 01 101 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-8 T44 BK 250pcs
Article. No: 14 01 081 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPV-7 T44 BK 250pcs
Article. No: 14 01 071 3101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-5 T32 BK 500pcs
Article. No: 14 01 051 3102 000
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-3 SAMPLE BK
Article. No: 14 01 031 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 2,54 TSPH-7 SAMPLE BK
Article. No: 14 01 071 3102 333
Horizontal
Push-in-spring-cage termination, Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 60 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends