Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
Ex for explosion hazardous enviroments
Complete set
Complete set
Filters
Category
Select a value
Reset filter
Connector sets
40
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
40
Rated voltage
Select a value
Reset filter
from
90 V
to
90 V
90 V
40
Number of contacts
Select a value
Reset filter
from
3
4
5
7
8
12
to
3
4
5
7
8
12
3
7
4
12
5
2
7
4
8
10
12
5
Termination method
Select a value
Reset filter
Crimp termination
15
Han-Quick Lock
®
termination
16
Screw termination
9
Locking type
Select a value
Reset filter
Single locking lever
40
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 with seal screw 09 20 000 9918
40
Size
Select a value
Reset filter
3 A
40
Cable entry
Select a value
Reset filter
1x M20
40
Version
Select a value
Reset filter
Angled entry
10
Top entry
20
Top/side entry
10
Series
Select a value
Reset filter
Han A
®
18
Han D
®
8
Han
®
Ex
4
Han
®
Q
10
Series of hoods/housings
Select a value
Reset filter
Han
®
Ex
40
Element
Select a value
Reset filter
Complete set
39
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
40
Material (seal)
Select a value
Reset filter
NBR
40
Unfortunately, no results were found for your search query
40 products
(of 40)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Connector sets
Han Ex 8D Kit HBM/HTE-M20
Article. No: 10 36 008 0006
Complete set
Crimp termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 4A-QL Kit HBM/HTE-M20
Article. No: 10 36 004 0003
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 4A Kit HCC-M20/HTE-M20
Article. No: 10 36 004 0012
Complete set
Screw termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q12 Kit HBM/HTE-M20
Article. No: 10 36 012 0001
Complete set
Crimp termination
Rated current: 10 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 8D QL Kit HBM/HTE-M20
Article. No: 10 36 008 0007
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q7 Kit HBM/HTE-M20
Article. No: 10 36 007 0001
Complete set
Crimp termination
Rated current: 10 A
Contacts: 7
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han EX 8D QL Kit HSM angled M20/HTE M20
Article. No: 10 36 008 0014
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top/side entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 3A-QL Kit HSM angled-M20/HTE-M20
Article. No: 10 36 003 0008
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Top/side entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 4A-QL Kit HCC-M20/HTE-M20
Article. No: 10 36 004 0011
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 4A-QL Kit HSM angled-M20/HTE-M20
Article. No: 10 36 004 0008
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top/side entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 8D Kit HCC-M20/HTE-M20
Article. No: 10 36 008 0012
Complete set
Crimp termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 3A Kit HBM angled/HTE-M20
Article. No: 10 36 003 0004
Complete set
Screw termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 4A Kit HBM/HTE-M20
Article. No: 10 36 004 0001
Complete set
Screw termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 3A Set
Article. No: 10 36 103 0001
Screw termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Top entry
1x M20
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 4A Set
Article. No: 10 36 104 0001
Complete set
Screw termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q7 Kit HBM angled/HTE-M20
Article. No: 10 36 007 0003
Complete set
Crimp termination
Rated current: 10 A
Contacts: 7
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q12 Kit HTE/HCC-M20
Article. No: 10 36 012 0004
Complete set
Crimp termination
Rated current: 10 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 8D-QL Set
Article. No: 10 36 108 0007
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 4A-QL Set
Article. No: 10 36 104 0003
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 4A-QL Kit HBM angled/HTE-M20
Article. No: 10 36 004 0005
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 8D-QL Kit HBM angled/HTE-M20
Article. No: 10 36 008 0011
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL Q12 Set
Article. No: 10 36 112 0001
Complete set
Crimp termination
Rated current: 10 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL-Q7 Set
Article. No: 10 36 107 0001
Complete set
Crimp termination
Rated current: 10 A
Contacts: 7
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q12 Kit HBM/HSE-M20
Article. No: 10 36 012 0002
Complete set
Crimp termination
Rated current: 10 A
Contacts: 12
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 3A Kit HBM/HTE-M20
Article. No: 10 36 003 0001
Complete set
Screw termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q5-QL Kit HBM/HSE-M20
Article. No: 10 36 005 0002
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 5
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 3A Kit HBM/HSE-M20
Article. No: 10 36 003 0002
Complete set
Screw termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 4A-QL Set
Article. No: 10 36 104 0011
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 8D Set
Article. No: 10 36 108 0006
Complete set
Crimp termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 3A-QL Kit HBM angled/HTE-M20
Article. No: 10 36 003 0005
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 40 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends