Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han
®
Ex for explosion hazardous enviroments
Han
®
Ex for explosion hazardous enviroments
Designed for the intrinsic safety ignition protection category
Usage in explosive hazard areas of Zone 1 and Zone 2
Subcategories
Inserts
Available in multiple termination techniques
90 V / 16 A
Suitable for hoods/housings of series Han
®
Ex
Hoods/Housings
Blue colour provides visual coding
IP67
Complete set
Inserts
Hoods/Housings
Complete set
Filters
Category
Select a value
Reset filter
Connector sets
40
Hoods/Housings
47
Inserts
34
Rated current
Select a value
Reset filter
from
10 A
16 A
to
10 A
16 A
10 A
40
16 A
34
Rated voltage
Select a value
Reset filter
from
90 V
to
90 V
90 V
74
Number of contacts
Select a value
Reset filter
from
3
4
5
6
7
8
10
12
16
24
46
to
3
4
5
6
7
8
10
12
16
24
46
3
7
4
12
5
2
6
8
7
4
8
10
10
8
12
5
16
8
24
8
46
2
Termination method
Select a value
Reset filter
Crimp termination
33
Han-Quick Lock
®
termination
16
Screw termination
25
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
9
Hood
38
Locking type
Select a value
Reset filter
Double locking lever
29
Single locking lever
58
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 With cable gland
47
IP67 with seal screw 09 20 000 9918
40
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm²
18
0.75 ... 2.5 mm²
16
Gender
Select a value
Reset filter
Female
17
Male
17
Size
Select a value
Reset filter
10 B
18
16 B
18
24 B
23
3 A
40
48 B
5
6 B
17
Cable entry
Select a value
Reset filter
1x M20
48
1x M25
17
1x M32
11
1x M40
2
Version
Select a value
Reset filter
Angled entry
10
Side entry
19
Top entry
39
Top/side entry
10
Series
Select a value
Reset filter
Han A
®
18
Han D
®
8
Han
®
Ex
38
Han
®
Q
10
Series of hoods/housings
Select a value
Reset filter
Han
®
Ex
87
Element
Select a value
Reset filter
Complete set
39
Description of hood/housing
Select a value
Reset filter
With thermo-plastic cover
1
Material (contacts)
Select a value
Reset filter
Copper alloy
16
Surface (contacts)
Select a value
Reset filter
Silver plated
16
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
87
Material (seal)
Select a value
Reset filter
NBR
48
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
18
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
18
R23 (HL 1-3)
18
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
47
Unfortunately, no results were found for your search query
121 products
(of 121)
3/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Hood
Han B Side Entry LC M32 Exi_for DL
Article. No: 19 36 016 1522
Size: 16 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Side Entry LC M20 Exi_for DL
Article. No: 19 36 010 1520
Size: 10 B
Double locking lever
Side entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Inserts
Han 10Ex UL-M-c
Article. No: 09 36 510 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 4A Set
Article. No: 10 36 104 0001
Complete set
Screw termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Hood
Han B Top Entry LC M20 Exi_For Double Le
Article. No: 19 36 010 1420
Size: 10 B
Double locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Inserts
Han 6Ex UL-F-c
Article. No: 09 36 506 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24Ex UL-M-c
Article. No: 09 36 524 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6Ex UL-M-c
Article. No: 09 36 506 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q7 Kit HBM angled/HTE-M20
Article. No: 10 36 007 0003
Complete set
Crimp termination
Rated current: 10 A
Contacts: 7
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Hood
Han 24Ex UL-HSE-M25
Article. No: 19 36 524 1521
Size: 24 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q12 Kit HTE/HCC-M20
Article. No: 10 36 012 0004
Complete set
Crimp termination
Rated current: 10 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 8D-QL Set
Article. No: 10 36 108 0007
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL 4A-QL Set
Article. No: 10 36 104 0003
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 3
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Hood
Han 10Ex UL-HSE-M25
Article. No: 19 36 510 1521
Size: 10 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Inserts
Han 6Ex-F-c
Article. No: 09 36 006 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
Han 16Ex UL-HTE-M25
Article. No: 19 36 516 1421
Size: 16 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 4A-QL Kit HBM angled/HTE-M20
Article. No: 10 36 004 0005
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 4
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Inserts
Han 10Ex-F-c
Article. No: 09 36 010 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24Ex UL-F-c
Article. No: 09 36 524 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10Ex UL-F-c
Article. No: 09 36 510 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6Ex insert male crimp
Article. No: 09 36 006 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
Han 48B Ex-HSE-M32-reel-HC
Article. No: 19 36 048 0547
Size: 48 B
High construction
Single locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex 8D-QL Kit HBM angled/HTE-M20
Article. No: 10 36 008 0011
Complete set
Han-Quick Lock
®
termination
Rated current: 10 A
Contacts: 8
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Remove from wishlist
Hood
Han 6Ex UL-HSE-M25
Article. No: 19 36 506 1541
Size: 6 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Side Entry LC M25 Exi_for DL
Article. No: 19 36 010 1521
Size: 10 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL Q12 Set
Article. No: 10 36 112 0001
Complete set
Crimp termination
Rated current: 10 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex UL-Q7 Set
Article. No: 10 36 107 0001
Complete set
Crimp termination
Rated current: 10 A
Contacts: 7
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Remove from wishlist
Hood
Han 16Ex UL-HTE-M32
Article. No: 19 36 516 1422
Size: 16 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Connector sets
Han Ex Q12 Kit HBM/HSE-M20
Article. No: 10 36 012 0002
Complete set
Crimp termination
Rated current: 10 A
Contacts: 12
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Remove from wishlist
Inserts
Han 10Ex-M-c
Article. No: 09 36 010 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
3
4
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 121 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends