Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han-
Yellock
®
Accessories
Accessories
Adapter
Seals
Coding
Shielding frame
Filters
Category
Select a value
Reset filter
Accessories
23
Contacts
3
Rated current
Select a value
Reset filter
from
≤ 20 A
to
≤ 20 A
≤ 20 A
3
Conductor cross-section
Select a value
Reset filter
0.5 ... 2.5 mm²
1
10 mm²
1
6 mm²
1
Conductor cross-section
Select a value
Reset filter
AWG 10
1
AWG 20 ... AWG 14
1
AWG 8
1
Type of contact
Select a value
Reset filter
PE contact
2
PE contact chamber
1
Gender
Select a value
Reset filter
Male
3
Series
Select a value
Reset filter
Han-
Yellock
®
10
Type of accessory
Select a value
Reset filter
Adapter frames
6
Adapter plate
4
Coding element
1
Fixing screws
1
Flange gasket
3
Profile gasket
3
Shaped gasket
2
Shielding frame
3
Description of the accessory
Select a value
Reset filter
Earthing with saddle terminals
1
M3
1
With seal
2
for Han-
Yellock
®
10
3
for Han-
Yellock
®
30
11
for Han-
Yellock
®
60
10
for bulkhead mounted housings
3
for carrier hoods
3
for fastening with cable ties
2
Material (contacts)
Select a value
Reset filter
Copper alloy
3
Surface (contacts)
Select a value
Reset filter
Silver plated
3
Material (seal)
Select a value
Reset filter
NBR
8
Colour (accessories)
Select a value
Reset filter
RAL 7032 (pebble grey)
6
Material (accessories)
Select a value
Reset filter
Polycarbonate (PC)
6
Steel
3
Thermoplastic
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
6
R23 (HL 1-3)
6
R26
2
Unfortunately, no results were found for your search query
26 products
(of 26)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Conductor cross-section-descending
Conductor cross-section-descending
Type of contact-descending
PE contact chamber
Han-Yellock PE-Contact-Chamber
Article. No: 11 05 001 2601
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 ... 2.5 mm²
AWG 20 ... AWG 14
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Han Modular adapter frame 30
Article. No: 11 00 300 0101
for carrier hoods, for Han-
Yellock
®
30
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Adapter Frame Han-Modular
Article. No: 11 00 300 0301
for bulkhead mounted housings, for Han-
Yellock
®
30
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Adapter Frame Han-Modular 60
Article. No: 11 00 600 0101
for carrier hoods, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Adapter Frame Han-Modular 60
Article. No: 11 00 600 0301
for bulkhead mounted housings, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Coding element
Han-Yellock Coding pin
Article. No: 11 00 000 9501
Thermoplastic
8 pieces per frame
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Yellock 60 base gasket
Article. No: 11 00 600 9503
for Han-
Yellock
®
60
NBR
Black
Add to Wishlist
Remove from wishlist
Adapter frames
Yellock mixed adapter - housing
Article. No: 11 00 200 0301
for bulkhead mounted housings, for Han-
Yellock
®
30, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Fixing screws
Screw M3 with Nylite for Han Yellock 10
Article. No: 11 20 003 9903
M3, for Han-
Yellock
®
10
Add to Wishlist
Remove from wishlist
PE contact
Yellock PE extension crimp 6mm²
Article. No: 11 00 000 9509
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 6 mm²
AWG 10
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Yellock 30 profile seal
Article. No: 11 00 300 9501
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Han-Yellock 30 base gasket
Article. No: 11 00 300 9503
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
PE contact
Yellock PE extension crimp 10mm²
Article. No: 11 00 000 9510
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 10 mm²
AWG 8
Add to Wishlist
Remove from wishlist
Adapter frames
Yellock mixed adapter carrier hood
Article. No: 11 00 200 0101
for carrier hoods, for Han-
Yellock
®
30, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Profile gasket
Seal Han Yellock 10
Article. No: 11 20 003 9905
for Han-
Yellock
®
10
NBR
Black
Add to Wishlist
Remove from wishlist
Shielding frame
Grounding plate for bulkhead housing
Article. No: 11 12 300 5201
for Han-
Yellock
®
30, for fastening with cable ties
Steel
Add to Wishlist
Remove from wishlist
Adapter plate
Han Yellock 30 Adapter Plate
Article. No: 11 00 300 9601
for Han-
Yellock
®
30
Add to Wishlist
Remove from wishlist
Shaped gasket
Han-Yellock 30 seal for carrier hood
Article. No: 11 00 300 9502
for Han-
Yellock
®
30
NBR
Black
Add to Wishlist
Remove from wishlist
Flange gasket
Gasket Han Yellock 10
Article. No: 11 20 003 9904
for Han-
Yellock
®
10
NBR
Black
Add to Wishlist
Remove from wishlist
Profile gasket
Han-Yellock 60 profile seal
Article. No: 11 00 600 9501
for Han-
Yellock
®
60
NBR
Black
Add to Wishlist
Remove from wishlist
Shaped gasket
Han-Yellock 60 seal for carrier hood
Article. No: 11 00 600 9502
for Han-
Yellock
®
60
NBR
Black
Add to Wishlist
Remove from wishlist
Shielding frame
Grounding plate for bulkhead housing
Article. No: 11 12 600 5201
for Han-
Yellock
®
60, for fastening with cable ties
Steel
Add to Wishlist
Remove from wishlist
Shielding frame
Han Yellock 30 Ground Terminal
Article. No: 11 12 300 5202
for Han-
Yellock
®
30, Earthing with saddle terminals
Steel
Add to Wishlist
Remove from wishlist
Adapter plate
Han Yellock 60 Adapter Plate
Article. No: 11 00 600 9601
for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Adapter plate
Han-Yellock 60 adapter plate
Article. No: 11 00 600 9603
for Han-
Yellock
®
60, With seal
Add to Wishlist
Remove from wishlist
Adapter plate
Han-Yellock 30 adapter plate
Article. No: 11 00 300 9603
for Han-
Yellock
®
30, With seal
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Conductor cross-section - descending
Conductor cross-section - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 26 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends