Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
System cabling
...
Customised solutions
System cables for frequency converters
Power cable
Power cable
Assembled and tested system cables
Various wire cross sections for different power classes
4 and 5 poles: for devices with and without brakes
Other cable lengths on request!
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
4
Element
Select a value
Reset filter
Energy supply
4
Y-distributor
5
Specification
Select a value
Reset filter
On/off Switch
2
Pre-assembled on both sides
2
Pre-assembled on one side
2
With maintenance switch
4
for 3.7 kW motor
2
for 7.5 kW motor
2
Core structure
Select a value
Reset filter
4x 2.5 mm²
4
Termination method
Select a value
Reset filter
Cage-clamp termination
5
Number of contacts
Select a value
Reset filter
from
3
to
3
3
5
Cable length
Select a value
Reset filter
from
1.5 m
3 m
to
1.5 m
3 m
1.5 m
2
3 m
2
Material (cable)
Select a value
Reset filter
PVC
4
Colour (cable)
Select a value
Reset filter
Black
4
Connector 1
Select a value
Reset filter
Han-Compact
®
Cable to cable housing
2
Han-Compact
®
Hood
2
Han
®
Q 4/2 Female
2
Han
®
Q 4/2 Male
2
Side entry
2
Connector 2
Select a value
Reset filter
Han-Compact
®
Hood
2
Han
®
Q 4/2 Female
2
Unfortunately, no results were found for your search query
11 products
(of 11)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Core structure-descending
Termination method-descending
Connector sets
Kit Q4/2 M 4qmm HCC
Article. No: 61 83 401 0249 00
Male
Add to Wishlist
Remove from wishlist
Energy supply
Power Supply Q4/2 F 4G2.5
Article. No: 61 88 201 0193 01
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Power Supply Q4/2 M/F 4G2.5 1.5m
Article. No: 61 88 202 0400 00
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Connector sets
Kit Q4/2 M 6qmm HCC
Article. No: 61 83 401 0246 00
Male
Add to Wishlist
Remove from wishlist
Y-distributor
HAN Q4/2 Y-Junctionbox w. Switch 7.5kW
Article. No: 61 88 201 0709 00
With maintenance switch, for 7.5 kW motor
Contacts: 3
Conductor cross-section: 1.5 ... 4 mm² Spring clamp termination
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy supply
Power Supply Q4/2 M/F 4G2.5 3.0m
Article. No: 61 88 202 0401 00
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Y-distributor
Han Q4/2 Bu Daisy Chain Y-Distributor
Article. No: 61 88 201 0509 01
Contacts: 3
Conductor cross-section: 1.5 ... 4 mm² Spring clamp termination
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy supply
Power Supply Q4/2 F 4G2.5 1.5m
Article. No: 61 88 201 0192 01
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Y-distributor
HAN Q4/2 Y-Verteiler Switch 7,5kW + M12
Article. No: 61 88 201 0708 00
With maintenance switch, On/off Switch, for 7.5 kW motor
Contacts: 3
Conductor cross-section: 1.5 ... 4 mm² Spring clamp termination
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Y-distributor
Han Q4/2 Y-Junction w. Switch w. IO
Article. No: 61 88 201 0608 01
With maintenance switch, On/off Switch, for 3.7 kW motor
Contacts: 3
Conductor cross-section: 1.5 ... 4 mm² Spring clamp termination
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Y-distributor
Han Q4/2 Y-Junction w. Switch 3,7kW
Article. No: 61 88 201 0609 01
With maintenance switch, for 3.7 kW motor
Contacts: 3
Conductor cross-section: 1.5 ... 4 mm² Spring clamp termination
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Core structure - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 11 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends