Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN power connectors
Type H15
Type H15
Up to 15 contacts
3 rows
15 A per contact
Filters
Connection type
Select a value
Reset filter
Cable to cable
7
Mezzanine
15
Motherboard to daughtercard
19
PCB to cable
28
Series
Select a value
Reset filter
DIN 41612
28
Number of contacts
Select a value
Reset filter
from
15
to
15
15
28
Rated current
Select a value
Reset filter
from
15 A
to
15 A
15 A
28
Performance level
Select a value
Reset filter
1
28
acc. to IEC 60603-2
28
Identification
Select a value
Reset filter
Type H15
28
Element
Select a value
Reset filter
Female connector
17
Male connector
11
Description of the contact
Select a value
Reset filter
Angled
6
Straight
21
Termination method
Select a value
Reset filter
Cage-clamp termination
1
Faston termination
6
Press-in termination
5
Wave soldering termination
16
Conductor cross-section
Select a value
Reset filter
0.14 ... 1.5 mm²
1
Conductor cross-section
Select a value
Reset filter
AWG 26 ... AWG 13
1
Termination length
Select a value
Reset filter
from
2.7 mm
3.6 mm
4 mm
5.5 mm
7 mm
10 mm
to
2.7 mm
3.6 mm
4 mm
5.5 mm
7 mm
10 mm
2.7 mm
1
3.6 mm
5
4 mm
3
5.5 mm
1
7 mm
2
10 mm
1
Leading contact on position
Select a value
Reset filter
z32
7
z4
3
Contact configuration
Select a value
Reset filter
Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
28
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
5.08 mm
10.16 mm
to
2.54 mm
5.08 mm
10.16 mm
2.54 mm
3
5.08 mm
10
10.16 mm
13
PCB fixing
Select a value
Reset filter
With fixing flange
28
PCB thickness
Select a value
Reset filter
≥1.6 mm
5
Coding
Select a value
Reset filter
D20 coding
19
Shroud coding
23
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
17
Requirement set with Hazard Levels
Select a value
Reset filter
R26
17
Unfortunately, no results were found for your search query
28 products
(of 28)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
DIN-Power H015MS-3,2C1-1-V1
Article. No: 09 06 115 2932
Wave soldering termination
Rated current: 15 A
Contacts: 15
Angled
Copper alloy
Ag over Ni Mating side, Sn over Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS4,0C1-1
Article. No: 09 06 215 2821
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H015MS-3,2C1-1
Article. No: 09 06 115 2911
Wave soldering termination
Rated current: 15 A
Contacts: 15
Angled
Copper alloy
Ag over Ni Mating side, Sn over Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FTC1-1
Article. No: 09 06 215 2871
Faston termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FT-4,0C1-1
Article. No: 09 06 215 2811
Faston termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H15MS-3,0C1-1
Article. No: 09 06 015 2913
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS4,0C1-1 (NFF)
Article. No: 09 06 215 2821 222
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H15FS-C1-1-cc
Article. No: 09 06 015 2813
Cage-clamp termination
Rated current: 15 A
Contacts: 15
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H15MT-C1-1
Article. No: 09 06 015 2912
Faston termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS2,7C1-1
Article. No: 09 06 215 2812
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H015MS-3,2C1-1-V2
Article. No: 09 06 115 2921
Wave soldering termination
Rated current: 15 A
Contacts: 15
Angled
Copper alloy
Ag over Ni Mating side, Sn over Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FP-3,6C1-1-7,62
Article. No: 09 06 215 2857
Press-in termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Ag Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FP3,6C1-1-NFF
Article. No: 09 06 215 2854 222
Press-in termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Ag Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS5,5C1-1
Article. No: 09 06 215 2890
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H15MT-1C1-1
Article. No: 09 06 015 2931
Faston termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FP3,6C1-1
Article. No: 09 06 215 2854
Press-in termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Ag Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS7,0C1-1
Article. No: 09 06 215 2831
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS-3C1-1
Article. No: 09 06 215 2892
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H015MS-3,2C1-1-V1 (NFF)
Article. No: 09 06 115 2932 222
Wave soldering termination
Rated current: 15 A
Contacts: 15
Angled
Copper alloy
Ag over Ni Mating side, Sn over Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H015MS-3,2C1-1 (NFF)
Article. No: 09 06 115 2911 222
Wave soldering termination
Rated current: 15 A
Contacts: 15
Angled
Copper alloy
Ag over Ni Mating side, Sn over Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS10,0C1-1
Article. No: 09 06 215 2841
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FTC1-1-NFF
Article. No: 09 06 215 2871 222
Faston termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H015MS-3,2C1-S4-V2
Article. No: 09 06 115 2991
Wave soldering termination
Rated current: 15 A
Contacts: 15
Angled
Copper alloy
Au over Ni Mating side, Sn over Au over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FP-3,6C1-1-7,62-NFF
Article. No: 09 06 215 2856 222
Press-in termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Ag Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FP-3,6C1-1-7,62
Article. No: 09 06 215 2856
Press-in termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Ag Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H15MT-1C2-1
Article. No: 09 06 015 2922
Faston termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Silver plated Mating side
Performance level: 1, acc. to IEC 60603-2
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power H015FS7,0C1-1
Article. No: 09 06 215 2891
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Shroud coding, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power H15MS-3,0C1-1-V1
Article. No: 09 06 015 2914
Wave soldering termination
Rated current: 15 A
Contacts: 15
Straight
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
PCB fixing: With fixing flange
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 28 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends