Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han-Modular
®
The modular connector
Modules
Fiber optics
Fiber optics
Filters
Category
Select a value
Reset filter
Modules
11
Rated current
Select a value
Reset filter
from
1.5 A
to
1.5 A
1.5 A
5
Rated voltage
Select a value
Reset filter
from
50 V
to
50 V
50 V
5
Number of contacts
Select a value
Reset filter
from
4
6
12
to
4
6
12
4
7
6
2
12
2
Gender
Select a value
Reset filter
Female
7
Male
4
Series
Select a value
Reset filter
Han-Modular
®
11
Type of module
Select a value
Reset filter
Han
®
LC module
2
Han
®
Multi module
5
Han
®
SC module
4
Description of the module
Select a value
Reset filter
acc. to DIN 41626
2
with ceramic ferrule
1
with metal ferrule
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
11
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
11
R23 (HL 1-3)
11
Size of the module
Select a value
Reset filter
Double module
2
Single module
9
Unfortunately, no results were found for your search query
11 products
(of 11)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Gender-descending
Han
®
Multi module
Han Multi module, male
Article. No: 09 14 004 4501
Single module
Male
Contacts: 4
Rated current: 1.5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
SC module
Han SC module, male
Article. No: 09 14 004 4701
Single module
Male
Contacts: 4
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Multi module
Han Multi module, female (D-Sub)
Article. No: 09 14 004 4513
Single module
Female
Contacts: 4
Rated current: 1.5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
SC module
Han SC module, female with 4 ferrules
Article. No: 09 14 004 4711
Single module
with ceramic ferrule
Female
Contacts: 4
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Multi module
Han Multi module, female (DIN)
Article. No: 09 14 004 4512
Single module
Female
Contacts: 4
Rated current: 1.5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Multi module
Han Multi module, 12 pin male
Article. No: 09 14 012 4501
Double module
acc. to DIN 41626
Male
Contacts: 12
Rated current: 1.5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Multi module
Han Multi module, 12 pin female
Article. No: 09 14 012 4512
Double module
acc. to DIN 41626
Female
Contacts: 12
Rated current: 1.5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
SC module
Han SC module, female without ferrules
Article. No: 09 14 004 4712
Single module
Female
Contacts: 4
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
LC module
Han LC-module-M
Article. No: 09 14 006 4701
Single module
Male
Contacts: 6
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
LC module
Han LC-module-F
Article. No: 09 14 006 4711
Single module
Female
Contacts: 6
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
SC module
Han SC module, female with metal ferrule
Article. No: 09 14 004 4713
Single module
with metal ferrule
Female
Contacts: 4
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 11 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends